• Special Screws
  • Prevention of Screw Drive Damage

SNCXS/Hexalobular Socket Head Cap Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNCXSHexalobular Socket Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
14
15
16
20
25
30
35
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 L2 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNCXS-M3-5 M3 0.5 5 5.5 3 Full Thread 10 20 0.67 CAD RFQ
SNCXS-M3-6 M3 0.5 6 5.5 3 Full Thread 10 20 0.71 CAD RFQ
SNCXS-M3-8 M3 0.5 8 5.5 3 Full Thread 10 20 0.8 CAD RFQ
SNCXS-M3-10 M3 0.5 10 5.5 3 Full Thread 10 20 0.88 CAD RFQ
SNCXS-M3-12 M3 0.5 12 5.5 3 Full Thread 10 20 0.96 CAD RFQ
SNCXS-M3-14 M3 0.5 14 5.5 3 Full Thread 10 20 1.062 CAD RFQ
SNCXS-M3-15 M3 0.5 15 5.5 3 Full Thread 10 20 1.111 CAD RFQ
SNCXS-M3-16 M3 0.5 16 5.5 3 Full Thread 10 20 1.16 CAD RFQ
SNCXS-M3-20 M3 0.5 20 5.5 3 Full Thread 10 20 1.36 CAD RFQ
SNCXS-M4-5 M4 0.7 5 7 4 Full Thread 25 20 1.299 CAD RFQ
SNCXS-M4-6 M4 0.7 6 7 4 Full Thread 25 20 1.5 CAD RFQ
SNCXS-M4-8 M4 0.7 8 7 4 Full Thread 25 20 1.65 CAD RFQ
SNCXS-M4-10 M4 0.7 10 7 4 Full Thread 25 20 1.8 CAD RFQ
SNCXS-M4-12 M4 0.7 12 7 4 Full Thread 25 20 1.95 CAD RFQ
SNCXS-M4-14 M4 0.7 14 7 4 Full Thread 25 20 1.936 CAD RFQ
SNCXS-M4-15 M4 0.7 15 7 4 Full Thread 25 20 2.007 CAD RFQ
SNCXS-M4-16 M4 0.7 16 7 4 Full Thread 25 20 2.25 CAD RFQ
SNCXS-M4-20 M4 0.7 20 7 4 Full Thread 25 20 2.65 CAD RFQ
SNCXS-M4-25 M4 0.7 25 7 4 Full Thread 25 20 3.15 CAD RFQ
SNCXS-M4-30 M4 0.7 30 7 4 20 25 20 3.356 CAD RFQ
SNCXS-M4-35 M4 0.7 35 7 4 20 25 20 3.848 CAD RFQ
SNCXS-M4-40 M4 0.7 40 7 4 20 25 20 4.343 CAD RFQ
SNCXS-M5-6 M5 0.8 6 8.5 5 Full Thread 27 20 2.515 CAD RFQ
SNCXS-M5-8 M5 0.8 8 8.5 5 Full Thread 27 20 2.45 CAD RFQ
SNCXS-M5-10 M5 0.8 10 8.5 5 Full Thread 27 20 2.7 CAD RFQ
SNCXS-M5-12 M5 0.8 12 8.5 5 Full Thread 27 20 2.95 CAD RFQ
SNCXS-M5-14 M5 0.8 14 8.5 5 Full Thread 27 20 3.474 CAD RFQ
SNCXS-M5-15 M5 0.8 15 8.5 5 Full Thread 27 20 3.55 CAD RFQ
SNCXS-M5-16 M5 0.8 16 8.5 5 Full Thread 27 20 3.45 CAD RFQ
SNCXS-M5-20 M5 0.8 20 8.5 5 Full Thread 27 20 4.01 CAD RFQ
SNCXS-M5-25 M5 0.8 25 8.5 5 Full Thread 27 20 4.78 CAD RFQ
SNCXS-M5-30 M5 0.8 30 8.5 5 22 27 20 5.599 CAD RFQ
SNCXS-M5-35 M5 0.8 35 8.5 5 22 27 20 6.364 CAD RFQ
SNCXS-M6-8 M6 1 8 10 6 Full Thread 30 20 4.425 CAD RFQ
SNCXS-M6-10 M6 1 10 10 6 Full Thread 30 20 4.7 CAD RFQ
SNCXS-M6-12 M6 1 12 10 6 Full Thread 30 20 5.07 CAD RFQ
SNCXS-M6-14 M6 1 14 10 6 Full Thread 30 20 5.452 CAD RFQ
SNCXS-M6-15 M6 1 15 10 6 Full Thread 30 20 5.5 CAD RFQ
SNCXS-M6-16 M6 1 16 10 6 Full Thread 30 20 5.75 CAD RFQ
SNCXS-M6-20 M6 1 20 10 6 Full Thread 30 20 6.53 CAD RFQ
SNCXS-M6-25 M6 1 25 10 6 Full Thread 30 20 7.59 CAD RFQ
SNCXS-M6-30 M6 1 30 10 6 Full Thread 30 20 8.3 CAD RFQ
SNCXS-M6-35 M6 1 35 10 6 24 30 20 9.1 CAD RFQ
SNCXS-M6-40 M6 1 40 10 6 24 30 20 10.2 CAD RFQ
SNCXS-M6-50 M6 1 50 10 6 24 30 20 12.51 CAD RFQ
SNCXS-M8-15 M8 1.25 15 13 8 Full Thread 45 10 11.222 CAD RFQ
SNCXS-M8-16 M8 1.25 16 13 8 Full Thread 45 10 11.524 CAD RFQ
SNCXS-M8-20 M8 1.25 20 13 8 Full Thread 45 10 12.868 CAD RFQ
SNCXS-M8-25 M8 1.25 25 13 8 Full Thread 45 10 14.295 CAD RFQ
SNCXS-M8-30 M8 1.25 30 13 8 Full Thread 45 10 15.99 CAD RFQ
SNCXS-M8-35 M8 1.25 35 13 8 Full Thread 45 10 18.08 CAD RFQ
SNCXS-M8-40 M8 1.25 40 13 8 28 45 10 19.934 CAD RFQ
SNCXS-M10-15 M10 1.5 15 16 10 Full Thread 50 5 19.208 CAD RFQ
SNCXS-M10-16 M10 1.5 16 16 10 Full Thread 50 5 19.92 CAD RFQ
SNCXS-M10-20 M10 1.5 20 16 10 Full Thread 50 5 22.992 CAD RFQ
SNCXS-M10-25 M10 1.5 25 16 10 Full Thread 50 5 24.51 CAD RFQ
SNCXS-M10-30 M10 1.5 30 16 10 Full Thread 50 5 27.046 CAD RFQ
SNCXS-M10-35 M10 1.5 35 16 10 Full Thread 50 5 29.56 CAD RFQ
SNCXS-M10-40 M10 1.5 40 16 10 Full Thread 50 5 32.604 CAD RFQ
SNCXS-M10-50 M10 1.5 50 16 10 32 50 5 39.6 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNCXS
Main Body SUSXM7
Strength Class A2-70

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • M3 - M10. Selection from abundant size variations is available to suit the device or equipment.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNCXSHexalobular Socket Head Cap Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNCXSHexalobular Socket Head Cap Screws

SKXB Hexalobular Short BitSKXB

SNCXSHexalobular Socket Head Cap Screws

SRD Magnet ScrewdriverSRD

SNCXSHexalobular Socket Head Cap Screws


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws