Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Cross-recessed Socket Number |
Max. Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCZS-M1.4-4 | M1.4 | 0.3 | 4 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0 | 0.03 | 0.04 | CAD | RFQ |
| SSCZS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0 | 0.03 | 0.05 | CAD | RFQ |
| SSCZS-M1.4-6 | M1.4 | 0.3 | 6 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0 | 0.03 | 0.05 | CAD | RFQ |
| SSCZS-M1.4-8 | M1.4 | 0.3 | 8 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0 | 0.03 | 0.06 | CAD | RFQ |
| SSCZS-M1.6-4 | M1.6 | 0.35 | 4 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.05 | CAD | RFQ |
| SSCZS-M1.6-5 | M1.6 | 0.35 | 5 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.06 | CAD | RFQ |
| SSCZS-M1.6-6 | M1.6 | 0.35 | 6 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.07 | CAD | RFQ |
| SSCZS-M1.6-8 | M1.6 | 0.35 | 8 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.08 | CAD | RFQ |
| SSCZS-M1.7-4 | M1.7 | 0.35 | 4 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0 | 0.04 | 0.06 | CAD | RFQ |
| SSCZS-M1.7-5 | M1.7 | 0.35 | 5 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0 | 0.04 | 0.07 | CAD | RFQ |
| SSCZS-M1.7-6 | M1.7 | 0.35 | 6 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0 | 0.04 | 0.07 | CAD | RFQ |
| SSCZS-M1.7-8 | M1.7 | 0.35 | 8 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0 | 0.04 | 0.08 | CAD | RFQ |
| SSCZS-M2-4 | M2 | 0.4 | 4 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0 | 0.09 | 0.09 | CAD | RFQ |
| SSCZS-M2-5 | M2 | 0.4 | 5 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0 | 0.09 | 0.1 | CAD | RFQ |
| SSCZS-M2-6 | M2 | 0.4 | 6 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0 | 0.09 | 0.11 | CAD | RFQ |
| SSCZS-M2-8 | M2 | 0.4 | 8 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0 | 0.09 | 0.13 | CAD | RFQ |
| SSCZS-M2.5-6 | M2.5 | 0.45 | 6 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0 | 0.15 | 0.21 | CAD | RFQ |
| SSCZS-M2.5-8 | M2.5 | 0.45 | 8 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0 | 0.15 | 0.23 | CAD | RFQ |
| SSCZS-M2.5-10 | M2.5 | 0.45 | 10 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0 | 0.15 | 0.25 | CAD | RFQ |
| SSCZS-M2.6-6 | M2.6 | 0.45 | 6 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0 | 0.16 | 0.22 | CAD | RFQ |
| SSCZS-M2.6-8 | M2.6 | 0.45 | 8 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0 | 0.16 | 0.24 | CAD | RFQ |
| SSCZS-M2.6-10 | M2.6 | 0.45 | 10 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0 | 0.16 | 0.26 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSCZS | |
|---|---|
| Main Body | SUSXM7(Equivalent to SUS304) |
Application
Fixing of protective covers/inspection jigs within precision instruments / CE marking compatible compact precision instruments and electric/electronic devicesCharacteristics
- For locations within precision instruments requiring frequent mounting and removal.
- M1.4 - M2.6. Pan Head Machine Screws for Precision Instruments.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.3 mm or above.
Installation Example
Make a screw hole in the cover, then pass SSCZS thread through it. Even when the screw is removed from the frame, SSCZSdoes not fall out from the cover because SSCZSthread catches on the screw hole of the cover.



/12941_1.jpg?upd=20251104165656&awscf_publishdate=2026-04-08 19:00)