• Special Screws (Bolts)
  • SEMS Screws / Improved Fastening Efficiency Screws

SNSQS/Hex Socket Head Cap Screws with Captive Washers

  • Easy to Use

Dimension Drawing

SNSQSHex Socket Head Cap Screws with Captive Washers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSQS-M3-5 M3 0.5 5 5.5 7 3 2.5 0.5 0.7 10 0.888 CAD RFQ
SNSQS-M3-6 M3 0.5 6 5.5 7 3 2.5 0.5 0.7 10 0.9 CAD RFQ
SNSQS-M3-8 M3 0.5 8 5.5 7 3 2.5 0.5 0.7 10 0.95 CAD RFQ
SNSQS-M3-10 M3 0.5 10 5.5 7 3 2.5 0.5 0.7 10 1.1 CAD RFQ
SNSQS-M3-12 M3 0.5 12 5.5 7 3 2.5 0.5 0.7 10 1.2 CAD RFQ
SNSQS-M3-16 M3 0.5 16 5.5 7 3 2.5 0.5 0.7 10 1.3 CAD RFQ
SNSQS-M4-6 M4 0.7 6 7 9 4 3 0.8 1 10 1.8 CAD RFQ
SNSQS-M4-8 M4 0.7 8 7 9 4 3 0.8 1 10 2.1 CAD RFQ
SNSQS-M4-10 M4 0.7 10 7 9 4 3 0.8 1 10 2.2 CAD RFQ
SNSQS-M4-12 M4 0.7 12 7 9 4 3 0.8 1 10 2.4 CAD RFQ
SNSQS-M4-16 M4 0.7 16 7 9 4 3 0.8 1 10 2.7 CAD RFQ
SNSQS-M4-20 M4 0.7 20 7 9 4 3 0.8 1 10 2.9 CAD RFQ
SNSQS-M4-25 M4 0.7 25 7 9 4 3 0.8 1 10 3.495 CAD RFQ
SNSQS-M4-30 M4 0.7 30 7 9 4 3 0.8 1 10 4 CAD RFQ
SNSQS-M4-35 M4 0.7 35 7 9 4 3 0.8 1 10 4.1 CAD RFQ
SNSQS-M5-8 M5 0.8 8 8.5 10 5 4 1 1.3 10 3.7 CAD RFQ
SNSQS-M5-10 M5 0.8 10 8.5 10 5 4 1 1.3 10 3.8 CAD RFQ
SNSQS-M5-12 M5 0.8 12 8.5 10 5 4 1 1.3 10 4 CAD RFQ
SNSQS-M5-16 M5 0.8 16 8.5 10 5 4 1 1.3 10 4.5 CAD RFQ
SNSQS-M5-20 M5 0.8 20 8.5 10 5 4 1 1.3 10 5 CAD RFQ
SNSQS-M5-25 M5 0.8 25 8.5 10 5 4 1 1.3 10 5.6 CAD RFQ
SNSQS-M5-30 M5 0.8 30 8.5 10 5 4 1 1.3 10 6.797 CAD RFQ
SNSQS-M5-35 M5 0.8 35 8.5 10 5 4 1 1.3 10 7.6 CAD RFQ
SNSQS-M5-40 M5 0.8 40 8.5 10 5 4 1 1.3 10 8.3 CAD RFQ
SNSQS-M6-10 M6 1 10 10 12.5 6 5 1.6 1.5 10 6.5 CAD RFQ
SNSQS-M6-12 M6 1 12 10 12.5 6 5 1.6 1.5 10 6.7 CAD RFQ
SNSQS-M6-16 M6 1 16 10 12.5 6 5 1.6 1.5 10 7.4 CAD RFQ
SNSQS-M6-20 M6 1 20 10 12.5 6 5 1.6 1.5 10 8.1 CAD RFQ
SNSQS-M6-25 M6 1 25 10 12.5 6 5 1.6 1.5 10 9.1 CAD RFQ
SNSQS-M6-30 M6 1 30 10 12.5 6 5 1.6 1.5 10 11 CAD RFQ
SNSQS-M6-35 M6 1 35 10 12.5 6 5 1.6 1.5 10 12 CAD RFQ
SNSQS-M6-40 M6 1 40 10 12.5 6 5 1.6 1.5 10 13 CAD RFQ
SNSQS-M6-45 M6 1 45 10 12.5 6 5 1.6 1.5 10 14 CAD RFQ
SNSQS-M6-50 M6 1 50 10 12.5 6 5 1.6 1.5 10 15 CAD RFQ
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
SNSQS
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 70
Plain Washer SUS304
Spring Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with integrated washers.
  • Plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.

Product List

Click here to see SEMS Screws / Improved Fastening Efficiency Screws

Click here to see Special Screws (Bolts)