• Special Screws (Bolts)
  • Washers / Inserts

SWAS-PPK/Flat Washer for Slotted Holes

Dimension Drawing

SWAS-PPKFlat Washer for Slotted Holes寸法図

Specs/CAD

Unit : mm

Part Number D d t L B Mass
(g)
CAD
Download
RFQ
SWAS-5-20-2-2-PPK 20 5 2 2 5.5 5 CAD RFQ
SWAS-6-20-2-2-PPK 20 6 2 2 6.6 5 CAD RFQ
SWAS-8-25-3-2-PPK 25 8 3 2 9 11 CAD RFQ
SWAS-10-30-3-2-PPK 30 10 3 2 11 16 CAD RFQ

*1: Set the width of the slotted hole to match the washer projection B dimension.

Material/Finish

SWAS- PPK
Main Body SUS303

Characteristics

  • Washers suitable for positioning and fixing slide mechanisms using slotted holes.
  • The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale.

SWAS-PPKFlat Washer for Slotted Holes

  • Can be used with levers, knobs, etc.
  • The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.

Precautions for Use

  • Refer to the washer index as a guide.

Related Products

Various scales for slide mechanisms with flat washers for slotted holes are available.
FSPFSP-KFSP-VFSP-V-KFSP-HSRFSP-V-HSRFSSFSTFSS-VFST-V

SWAS-PPKFlat Washer for Slotted Holes

Various levers with flat washers for slotted holes are available.
LEM-LWPLEMS-LWP

SWAS-PPKFlat Washer for Slotted Holes


Product List

Click here to see Washers / Inserts

Click here to see Special Screws (Bolts)