Specs/CAD
Unit : mm
Material/Finish
| SWF | |
|---|---|
| Main Body | SCM435(Hardness 350-430 HV) Ferrosoferric Oxide Coating(Black) |
Application
Prevention of bearing surface sinking and looseningCharacteristics
- Flat washers for high intensity screws.
- The surface area is twice or more of that of standard washers. Washers eliminate bolt looseness by preventing the sinking of the bearing surface.
- For the connection of materials with low limits for bearing surface pressure such as aluminum and plastic.