Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SLT-M3-6-TZB-ALK | M3 | 0.5 | 6 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.54 | CAD | RFQ |
| SLT-M3-8-TZB-ALK | M3 | 0.5 | 8 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.63 | CAD | RFQ |
| SLT-M3-10-TZB-ALK | M3 | 0.5 | 10 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.71 | CAD | RFQ |
| SLT-M3-12-TZB-ALK | M3 | 0.5 | 12 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.79 | CAD | RFQ |
| SLT-M3-16-TZB-ALK | M3 | 0.5 | 16 | 5.5 | 2.4 | 1.27 | 10 | 50 | 0.96 | CAD | RFQ |
| SLT-M4-6-TZB-ALK | M4 | 0.7 | 6 | 7 | 3.1 | 1.66 | 20 | 50 | 1.11 | CAD | RFQ |
| SLT-M4-8-TZB-ALK | M4 | 0.7 | 8 | 7 | 3.1 | 1.66 | 20 | 50 | 1.26 | CAD | RFQ |
| SLT-M4-10-TZB-ALK | M4 | 0.7 | 10 | 7 | 3.1 | 1.66 | 20 | 50 | 1.4 | CAD | RFQ |
| SLT-M4-12-TZB-ALK | M4 | 0.7 | 12 | 7 | 3.1 | 1.66 | 20 | 50 | 1.56 | CAD | RFQ |
| SLT-M4-16-TZB-ALK | M4 | 0.7 | 16 | 7 | 3.1 | 1.66 | 20 | 50 | 1.86 | CAD | RFQ |
| SLT-M4-20-TZB-ALK | M4 | 0.7 | 20 | 7 | 3.1 | 1.66 | 20 | 50 | 2.13 | CAD | RFQ |
| SLT-M5-8-TZB-ALK | M5 | 0.8 | 8 | 8.5 | 3.65 | 1.91 | 25 | 50 | 2.21 | CAD | RFQ |
| SLT-M5-10-TZB-ALK | M5 | 0.8 | 10 | 8.5 | 3.65 | 1.91 | 25 | 50 | 2.47 | CAD | RFQ |
| SLT-M5-12-TZB-ALK | M5 | 0.8 | 12 | 8.5 | 3.65 | 1.91 | 25 | 50 | 2.81 | CAD | RFQ |
| SLT-M5-16-TZB-ALK | M5 | 0.8 | 16 | 8.5 | 3.65 | 1.91 | 25 | 50 | 3.14 | CAD | RFQ |
| SLT-M5-20-TZB-ALK | M5 | 0.8 | 20 | 8.5 | 3.65 | 1.91 | 25 | 50 | 3.69 | CAD | RFQ |
| SLT-M5-25-TZB-ALK | M5 | 0.8 | 25 | 8.5 | 3.65 | 1.91 | 25 | 50 | 4.22 | CAD | RFQ |
| SLT-M6-8-TZB-ALK | M6 | 1 | 8 | 10 | 4.4 | 2.29 | 30 | 20 | 3.37 | CAD | RFQ |
| SLT-M6-10-TZB-ALK | M6 | 1 | 10 | 10 | 4.4 | 2.29 | 30 | 20 | 3.51 | CAD | RFQ |
| SLT-M6-12-TZB-ALK | M6 | 1 | 12 | 10 | 4.4 | 2.29 | 30 | 20 | 3.89 | CAD | RFQ |
| SLT-M6-16-TZB-ALK | M6 | 1 | 16 | 10 | 4.4 | 2.29 | 30 | 20 | 4.58 | CAD | RFQ |
| SLT-M6-20-TZB-ALK | M6 | 1 | 20 | 10 | 4.4 | 2.29 | 30 | 20 | 5.29 | CAD | RFQ |
| SLT-M6-25-TZB-ALK | M6 | 1 | 25 | 10 | 4.4 | 2.29 | 30 | 20 | 6.09 | CAD | RFQ |
| SLT-M6-30-TZB-ALK | M6 | 1 | 30 | 10 | 4.4 | 2.29 | 30 | 20 | 7.37 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLT-TZB-ALK | |
|---|---|
| Main Body | SAE1022 Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesPrevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented
Characteristics
- Low profile hexalobular socket*1 cap screws with nylon patch.
- Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".






/11576_1.jpg?upd=20250922124420&awscf_publishdate=2025-11-28 15:20)