• Special Screws
  • Loosening Prevention

SNCX-ALK/Hexalobular Socket Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SNCX-ALKHexalobular Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
15
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 L2 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNCX-M3-5-ALK M3 0.5 5 5.5 3 Full Thread 10 20 0.67 CAD RFQ
SNCX-M3-6-ALK M3 0.5 6 5.5 3 Full Thread 10 20 0.71 CAD RFQ
SNCX-M3-8-ALK M3 0.5 8 5.5 3 Full Thread 10 20 0.8 CAD RFQ
SNCX-M3-10-ALK M3 0.5 10 5.5 3 Full Thread 10 20 0.88 CAD RFQ
SNCX-M3-12-ALK M3 0.5 12 5.5 3 Full Thread 10 20 0.96 CAD RFQ
SNCX-M3-15-ALK M3 0.5 15 5.5 3 Full Thread 10 20 1.101 CAD RFQ
SNCX-M3-16-ALK M3 0.5 16 5.5 3 Full Thread 10 20 1.16 CAD RFQ
SNCX-M3-20-ALK M3 0.5 20 5.5 3 Full Thread 10 20 1.36 CAD RFQ
SNCX-M4-6-ALK M4 0.7 6 7 4 Full Thread 25 20 1.5 CAD RFQ
SNCX-M4-8-ALK M4 0.7 8 7 4 Full Thread 25 20 1.65 CAD RFQ
SNCX-M4-10-ALK M4 0.7 10 7 4 Full Thread 25 20 1.8 CAD RFQ
SNCX-M4-12-ALK M4 0.7 12 7 4 Full Thread 25 20 1.95 CAD RFQ
SNCX-M4-15-ALK M4 0.7 15 7 4 Full Thread 25 20 2.007 CAD RFQ
SNCX-M4-16-ALK M4 0.7 16 7 4 Full Thread 25 20 2.25 CAD RFQ
SNCX-M4-20-ALK M4 0.7 20 7 4 Full Thread 25 20 2.65 CAD RFQ
SNCX-M4-25-ALK M4 0.7 25 7 4 Full Thread 25 20 3.15 CAD RFQ
SNCX-M4-30-ALK M4 0.7 30 7 4 20 25 20 3.333 CAD RFQ
SNCX-M4-35-ALK M4 0.7 35 7 4 20 25 20 3.814 CAD RFQ
SNCX-M4-40-ALK M4 0.7 40 7 4 20 25 20 4.293 CAD RFQ
SNCX-M4-45-ALK M4 0.7 45 7 4 20 25 20 4.756 CAD RFQ
SNCX-M4-50-ALK M4 0.7 50 7 4 20 25 20 5.244 CAD RFQ
SNCX-M5-8-ALK M5 0.8 8 8.5 5 Full Thread 27 20 2.45 CAD RFQ
SNCX-M5-10-ALK M5 0.8 10 8.5 5 Full Thread 27 20 2.7 CAD RFQ
SNCX-M5-12-ALK M5 0.8 12 8.5 5 Full Thread 27 20 2.95 CAD RFQ
SNCX-M5-15-ALK M5 0.8 15 8.5 5 Full Thread 27 20 3.55 CAD RFQ
SNCX-M5-16-ALK M5 0.8 16 8.5 5 Full Thread 27 20 3.45 CAD RFQ
SNCX-M5-20-ALK M5 0.8 20 8.5 5 Full Thread 27 20 4.01 CAD RFQ
SNCX-M5-25-ALK M5 0.8 25 8.5 5 Full Thread 27 20 4.78 CAD RFQ
SNCX-M5-30-ALK M5 0.8 30 8.5 5 22 27 20 5.55 CAD RFQ
SNCX-M5-35-ALK M5 0.8 35 8.5 5 22 27 20 6.32 CAD RFQ
SNCX-M5-40-ALK M5 0.8 40 8.5 5 22 27 20 7.08 CAD RFQ
SNCX-M5-45-ALK M5 0.8 45 8.5 5 22 27 20 7.8 CAD RFQ
SNCX-M5-50-ALK M5 0.8 50 8.5 5 22 27 20 8.6 CAD RFQ
SNCX-M6-10-ALK M6 1 10 10 6 Full Thread 30 20 4.7 CAD RFQ
SNCX-M6-12-ALK M6 1 12 10 6 Full Thread 30 20 5.07 CAD RFQ
SNCX-M6-15-ALK M6 1 15 10 6 Full Thread 30 20 5.5 CAD RFQ
SNCX-M6-16-ALK M6 1 16 10 6 Full Thread 30 20 5.75 CAD RFQ
SNCX-M6-20-ALK M6 1 20 10 6 Full Thread 30 20 6.53 CAD RFQ
SNCX-M6-25-ALK M6 1 25 10 6 Full Thread 30 20 7.59 CAD RFQ
SNCX-M6-30-ALK M6 1 30 10 6 Full Thread 30 20 8.3 CAD RFQ
SNCX-M6-35-ALK M6 1 35 10 6 24 30 20 9.1 CAD RFQ
SNCX-M6-40-ALK M6 1 40 10 6 24 30 20 10.2 CAD RFQ
SNCX-M6-45-ALK M6 1 45 10 6 24 30 20 11.25 CAD RFQ
SNCX-M6-50-ALK M6 1 50 10 6 24 30 20 12.51 CAD RFQ
SNCX-M8-12-ALK M8 1.25 12 13 8 Full Thread 45 20 10.519 CAD RFQ
SNCX-M8-15-ALK M8 1.25 15 13 8 Full Thread 45 20 11.222 CAD RFQ
SNCX-M8-16-ALK M8 1.25 16 13 8 Full Thread 45 20 11.524 CAD RFQ
SNCX-M8-20-ALK M8 1.25 20 13 8 Full Thread 45 20 12.868 CAD RFQ
SNCX-M8-25-ALK M8 1.25 25 13 8 Full Thread 45 20 14.295 CAD RFQ
SNCX-M8-30-ALK M8 1.25 30 13 8 Full Thread 45 20 15.99 CAD RFQ
SNCX-M8-35-ALK M8 1.25 35 13 8 Full Thread 45 20 18.08 CAD RFQ
SNCX-M10-15-ALK M10 1.5 15 16 10 Full Thread 50 10 19.208 CAD RFQ
SNCX-M10-16-ALK M10 1.5 16 16 10 Full Thread 50 10 19.92 CAD RFQ
SNCX-M10-20-ALK M10 1.5 20 16 10 Full Thread 50 10 22.992 CAD RFQ
SNCX-M10-25-ALK M10 1.5 25 16 10 Full Thread 50 10 24.51 CAD RFQ
SNCX-M10-30-ALK M10 1.5 30 16 10 Full Thread 50 10 27.046 CAD RFQ
SNCX-M10-35-ALK M10 1.5 35 16 10 Full Thread 50 10 29.56 CAD RFQ
SNCX-M10-40-ALK M10 1.5 40 16 10 Full Thread 50 10 32.604 CAD RFQ
SNCX-M12-20-ALK M12 1.75 20 18 12 Full Thread 55 5 32 CAD RFQ
SNCX-M12-25-ALK M12 1.75 25 18 12 Full Thread 55 5 35.5 CAD RFQ
SNCX-M12-30-ALK M12 1.75 30 18 12 Full Thread 55 5 39 CAD RFQ
SNCX-M12-35-ALK M12 1.75 35 18 12 Full Thread 55 5 44.493 CAD RFQ
SNCX-M12-40-ALK M12 1.75 40 18 12 Full Thread 55 5 47 CAD RFQ
SNCX-M12-45-ALK M12 1.75 45 18 12 Full Thread 55 5 49.5 CAD RFQ
SNCX-M12-50-ALK M12 1.75 50 18 12 Full Thread 55 5 55.15 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNCX-ALK
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Nylon Patch Nylon 11
Strength Class 12.9

Application

Screw return and fallout prevented
Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket*1 screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Strength class is 12.9. High strength.
  • M3 - M12. Selection from abundant size variations is available to suit the device or equipment.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNCX-ALKHexalobular Socket Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNCX-ALKHexalobular Socket Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SNCX-ALKHexalobular Socket Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SNCX-ALKHexalobular Socket Head Cap Screws with Nylon Patch


Product List

Click here to see Loosening Prevention

Click here to see Special Screws