• Special Screws
  • Loosening Prevention

SSH-ALK/Ultra Low Profile Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SSH-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSH-M2-4-ALK M2 0.4 4 4 1.1 1.3 1.2 0.3 10 0.11 CAD RFQ
SSH-M2-5-ALK M2 0.4 5 4 1.1 1.3 1.2 0.3 10 0.13 CAD RFQ
SSH-M2-6-ALK M2 0.4 6 4 1.1 1.3 1.2 0.3 10 0.15 CAD RFQ
SSH-M2-8-ALK M2 0.4 8 4 1.1 1.3 1.2 0.3 10 0.19 CAD RFQ
SSH-M2-10-ALK M2 0.4 10 4 1.1 1.3 1.2 0.3 10 0.23 CAD RFQ
SSH-M2-12-ALK M2 0.4 12 4 1.1 1.3 1.2 0.3 10 0.29 CAD RFQ
SSH-M2.5-4-ALK M2.5 0.45 4 5 1.3 1.3 1.5 0.4 10 0.23 CAD RFQ
SSH-M2.5-5-ALK M2.5 0.45 5 5 1.3 1.3 1.5 0.4 10 0.26 CAD RFQ
SSH-M2.5-6-ALK M2.5 0.45 6 5 1.3 1.3 1.5 0.4 10 0.29 CAD RFQ
SSH-M2.5-8-ALK M2.5 0.45 8 5 1.3 1.3 1.5 0.4 10 0.35 CAD RFQ
SSH-M2.5-10-ALK M2.5 0.45 10 5 1.3 1.3 1.5 0.4 10 0.41 CAD RFQ
SSH-M2.5-12-ALK M2.5 0.45 12 5 1.3 1.3 1.5 0.4 10 0.47 CAD RFQ
SSH-M3-4-ALK M3 0.5 4 6 1.3 1.5 2 0.7 10 0.36 CAD RFQ
SSH-M3-5-ALK M3 0.5 5 6 1.3 1.5 2 0.7 10 0.4 CAD RFQ
SSH-M3-6-ALK M3 0.5 6 6 1.3 1.5 2 0.7 10 0.44 CAD RFQ
SSH-M3-8-ALK M3 0.5 8 6 1.3 1.5 2 0.7 10 0.53 CAD RFQ
SSH-M3-10-ALK M3 0.5 10 6 1.3 1.5 2 0.7 10 0.61 CAD RFQ
SSH-M3-12-ALK M3 0.5 12 6 1.3 1.5 2 0.7 10 0.69 CAD RFQ
SSH-M4-6-ALK M4 0.7 6 8 1.5 2 2.5 1.7 10 0.89 CAD RFQ
SSH-M4-8-ALK M4 0.7 8 8 1.5 2 2.5 1.7 10 1.02 CAD RFQ
SSH-M4-10-ALK M4 0.7 10 8 1.5 2 2.5 1.7 10 1.16 CAD RFQ
SSH-M4-12-ALK M4 0.7 12 8 1.5 2 2.5 1.7 10 1.3 CAD RFQ
SSH-M4-16-ALK M4 0.7 16 8 1.5 2 2.5 1.7 10 1.58 CAD RFQ
SSH-M4-20-ALK M4 0.7 20 8 1.5 2 2.5 1.7 10 1.58 CAD RFQ
SSH-M5-6-ALK M5 0.8 6 9 1.5 3 3 6.2 10 1.18 CAD RFQ
SSH-M5-8-ALK M5 0.8 8 9 1.5 3 3 6.2 10 1.4 CAD RFQ
SSH-M5-10-ALK M5 0.8 10 9 1.5 3 3 6.2 10 1.62 CAD RFQ
SSH-M5-12-ALK M5 0.8 12 9 1.5 3 3 6.2 10 1.87 CAD RFQ
SSH-M5-16-ALK M5 0.8 16 9 1.5 3 3 6.2 10 2.33 CAD RFQ
SSH-M5-20-ALK M5 0.8 20 9 1.5 3 3 6.2 10 2.81 CAD RFQ
SSH-M5-25-ALK M5 0.8 25 9 1.5 3 3 6.2 10 2.81 CAD RFQ
SSH-M6-6-ALK M6 1 6 10 1.5 3 4 6.3 10 1.69 CAD RFQ
SSH-M6-8-ALK M6 1 8 10 1.5 3 4 6.3 10 1.94 CAD RFQ
SSH-M6-10-ALK M6 1 10 10 1.5 3 4 6.3 10 2.19 CAD RFQ
SSH-M6-12-ALK M6 1 12 10 1.5 3 4 6.3 10 2.51 CAD RFQ
SSH-M6-16-ALK M6 1 16 10 1.5 3 4 6.3 10 3.27 CAD RFQ
SSH-M6-20-ALK M6 1 20 10 1.5 3 4 6.3 10 3.89 CAD RFQ
SSH-M6-25-ALK M6 1 25 10 1.5 3 4 6.3 10 4.77 CAD RFQ
SSH-M6-30-ALK M6 1 30 10 1.5 3 4 6.3 10 5.65 CAD RFQ
SSH-M8-8-ALK M8 1.25 8 13 1.5 4 5 14 10 3.2 CAD RFQ
SSH-M8-10-ALK M8 1.25 10 13 1.5 4 5 14 10 3.82 CAD RFQ
SSH-M8-12-ALK M8 1.25 12 13 1.5 4 5 14 10 4.44 CAD RFQ
SSH-M8-16-ALK M8 1.25 16 13 1.5 4 5 14 10 5.6 CAD RFQ
SSH-M8-20-ALK M8 1.25 20 13 1.5 4 5 14 10 6.85 CAD RFQ
SSH-M8-25-ALK M8 1.25 25 13 1.5 4 5 14 10 8.38 CAD RFQ
SSH-M8-30-ALK M8 1.25 30 13 1.5 4 5 14 10 9.9 CAD RFQ
SSH-M10-10-ALK M10 1.5 10 16 1.5 5 6 27 10 5.59 CAD RFQ
SSH-M10-12-ALK M10 1.5 12 16 1.5 5 6 27 10 6.55 CAD RFQ
SSH-M10-16-ALK M10 1.5 16 16 1.5 5 6 27 10 8.47 CAD RFQ
SSH-M10-20-ALK M10 1.5 20 16 1.5 5 6 27 10 10.62 CAD RFQ
SSH-M10-25-ALK M10 1.5 25 16 1.5 5 6 27 10 13.01 CAD RFQ
SSH-M10-30-ALK M10 1.5 30 16 1.5 5 6 27 10 15.48 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSH-ALK
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Nylon Patch Nylon 11
Strength Class Thread Part: 10.9
Head*1: 5.8 (M2 to M8)
    4.8 (M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with special low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • All head heights are 1.5 mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see Loosening Prevention

Click here to see Special Screws