• Special Screws
  • Vibration Resistance

SLH-TZB-ALK/Low Profile Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SLH-TZB-ALKLow Profile Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M2-5-TZB-ALK M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.13 CAD RFQ
SLH-M2-6-TZB-ALK M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.15 CAD RFQ
SLH-M2-8-TZB-ALK M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.19 CAD RFQ
SLH-M2-10-TZB-ALK M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.23 CAD RFQ
SLH-M2-12-TZB-ALK M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.29 CAD RFQ
SLH-M2.5-5-TZB-ALK M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 CAD RFQ
SLH-M2.5-6-TZB-ALK M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 CAD RFQ
SLH-M2.5-8-TZB-ALK M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 CAD RFQ
SLH-M2.5-10-TZB-ALK M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 CAD RFQ
SLH-M2.5-12-TZB-ALK M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 CAD RFQ
SLH-M3-6-TZB-ALK M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 CAD RFQ
SLH-M3-8-TZB-ALK M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 CAD RFQ
SLH-M3-10-TZB-ALK M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 CAD RFQ
SLH-M3-12-TZB-ALK M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
SLH-M4-8-TZB-ALK M4 0.7 8 7 2.8 2.5 2.3 Full Thread 3.4 50 1.3 CAD RFQ
SLH-M4-10-TZB-ALK M4 0.7 10 7 2.8 2.5 2.3 Full Thread 3.4 50 1.4 CAD RFQ
SLH-M4-12-TZB-ALK M4 0.7 12 7 2.8 2.5 2.3 Full Thread 3.4 50 1.6 CAD RFQ
SLH-M4-16-TZB-ALK M4 0.7 16 7 2.8 2.5 2.3 Full Thread 3.4 50 1.9 CAD RFQ
SLH-M4-20-TZB-ALK M4 0.7 20 7 2.8 2.5 2.3 Full Thread 3.4 50 2.3 CAD RFQ
SLH-M4-25-TZB-ALK M4 0.7 25 7 2.8 2.5 2.3 Full Thread 3.4 50 2.8 CAD RFQ
SLH-M4-30-TZB-ALK M4 0.7 30 7 2.8 2.5 2.3 14 3.4 50 3.3 CAD RFQ
SLH-M5-8-TZB-ALK M5 0.8 8 8.5 3.5 3 2.7 Full Thread 6 50 1.8 CAD RFQ
SLH-M5-10-TZB-ALK M5 0.8 10 8.5 3.5 3 2.7 Full Thread 6 50 2 CAD RFQ
SLH-M5-12-TZB-ALK M5 0.8 12 8.5 3.5 3 2.7 Full Thread 6 50 2.3 CAD RFQ
SLH-M5-16-TZB-ALK M5 0.8 16 8.5 3.5 3 2.7 Full Thread 6 50 2.8 CAD RFQ
SLH-M5-20-TZB-ALK M5 0.8 20 8.5 3.5 3 2.7 Full Thread 6 50 3.3 CAD RFQ
SLH-M5-25-TZB-ALK M5 0.8 25 8.5 3.5 3 2.7 Full Thread 6 50 4.1 CAD RFQ
SLH-M5-30-TZB-ALK M5 0.8 30 8.5 3.5 3 2.7 16 6 50 4.9 CAD RFQ
SLH-M5-35-TZB-ALK M5 0.8 35 8.5 3.5 3 2.7 16 6 50 5.7 CAD RFQ
SLH-M6-10-TZB-ALK M6 1 10 10 4 4 3 Full Thread 10 20 3.5 CAD RFQ
SLH-M6-12-TZB-ALK M6 1 12 10 4 4 3 Full Thread 10 20 3.8 CAD RFQ
SLH-M6-16-TZB-ALK M6 1 16 10 4 4 3 Full Thread 10 20 4.5 CAD RFQ
SLH-M6-20-TZB-ALK M6 1 20 10 4 4 3 Full Thread 10 20 5.3 CAD RFQ
SLH-M6-25-TZB-ALK M6 1 25 10 4 4 3 Full Thread 10 20 6.4 CAD RFQ
SLH-M6-30-TZB-ALK M6 1 30 10 4 4 3 18 10 20 7.1 CAD RFQ
SLH-M6-35-TZB-ALK M6 1 35 10 4 4 3 18 10 20 8.7 CAD RFQ
SLH-M8-12-TZB-ALK M8 1.25 12 13 5 5 3.8 Full Thread 27 20 7.8 CAD RFQ
SLH-M8-16-TZB-ALK M8 1.25 16 13 5 5 3.8 Full Thread 27 20 9 CAD RFQ
SLH-M8-20-TZB-ALK M8 1.25 20 13 5 5 3.8 Full Thread 27 20 10 CAD RFQ
SLH-M8-25-TZB-ALK M8 1.25 25 13 5 5 3.8 Full Thread 27 20 12 CAD RFQ
SLH-M8-30-TZB-ALK M8 1.25 30 13 5 5 3.8 Full Thread 27 20 14 CAD RFQ
SLH-M8-35-TZB-ALK M8 1.25 35 13 5 5 3.8 22 27 20 16 CAD RFQ
SLH-M10-16-TZB-ALK M10 1.5 16 16 6 6 4.5 Full Thread 46 10 15 CAD RFQ
SLH-M10-20-TZB-ALK M10 1.5 20 16 6 6 4.5 Full Thread 46 10 17 CAD RFQ
SLH-M10-25-TZB-ALK M10 1.5 25 16 6 6 4.5 Full Thread 46 10 19 CAD RFQ
SLH-M10-30-TZB-ALK M10 1.5 30 16 6 6 4.5 Full Thread 46 10 22 CAD RFQ
SLH-M10-35-TZB-ALK M10 1.5 35 16 6 6 4.5 Full Thread 46 10 24 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH-TZB-ALK
Main Body SWCH45K
Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 8.8

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see Vibration Resistance

Click here to see Special Screws