Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M2-5-ALK | M2 | 0.4 | 5 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.18 | 50 | 0.13 | CAD | RFQ |
| SLHS-M2-6-ALK | M2 | 0.4 | 6 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.18 | 50 | 0.15 | CAD | RFQ |
| SLHS-M2-8-ALK | M2 | 0.4 | 8 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.18 | 50 | 0.19 | CAD | RFQ |
| SLHS-M2-10-ALK | M2 | 0.4 | 10 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.18 | 50 | 0.23 | CAD | RFQ |
| SLHS-M2-12-ALK | M2 | 0.4 | 12 | 3.8 | 1.3 | 1.3 | 0.7 | Full Thread | 0.18 | 50 | 0.29 | CAD | RFQ |
| SLHS-M2.5-5-ALK | M2.5 | 0.45 | 5 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.36 | 50 | 0.26 | CAD | RFQ |
| SLHS-M2.5-6-ALK | M2.5 | 0.45 | 6 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.36 | 50 | 0.29 | CAD | RFQ |
| SLHS-M2.5-8-ALK | M2.5 | 0.45 | 8 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.36 | 50 | 0.35 | CAD | RFQ |
| SLHS-M2.5-10-ALK | M2.5 | 0.45 | 10 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.36 | 50 | 0.41 | CAD | RFQ |
| SLHS-M2.5-12-ALK | M2.5 | 0.45 | 12 | 4.5 | 1.6 | 1.5 | 1 | Full Thread | 0.36 | 50 | 0.47 | CAD | RFQ |
| SLHS-M3-5-ALK | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.5 | CAD | RFQ |
| SLHS-M3-6-ALK | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.53 | CAD | RFQ |
| SLHS-M3-8-ALK | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.62 | CAD | RFQ |
| SLHS-M3-10-ALK | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.7 | CAD | RFQ |
| SLHS-M3-12-ALK | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.78 | CAD | RFQ |
| SLHS-M3-16-ALK | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 1.5 | Full Thread | 0.6 | 50 | 0.98 | CAD | RFQ |
| SLHS-M3-20-ALK | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 1.5 | 12 | 0.6 | 50 | 1.2 | CAD | RFQ |
| SLHS-M4-6-ALK | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.1 | CAD | RFQ |
| SLHS-M4-8-ALK | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.3 | CAD | RFQ |
| SLHS-M4-10-ALK | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.4 | CAD | RFQ |
| SLHS-M4-12-ALK | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.6 | CAD | RFQ |
| SLHS-M4-16-ALK | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 1.9 | CAD | RFQ |
| SLHS-M4-20-ALK | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 2.3 | CAD | RFQ |
| SLHS-M4-25-ALK | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 2.3 | Full Thread | 1.5 | 50 | 2.8 | CAD | RFQ |
| SLHS-M5-8-ALK | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 1.8 | CAD | RFQ |
| SLHS-M5-10-ALK | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2 | CAD | RFQ |
| SLHS-M5-12-ALK | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.3 | CAD | RFQ |
| SLHS-M5-16-ALK | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 2.8 | CAD | RFQ |
| SLHS-M5-20-ALK | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 3.3 | CAD | RFQ |
| SLHS-M5-25-ALK | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 3.1 | 50 | 4.1 | CAD | RFQ |
| SLHS-M5-30-ALK | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 4.9 | CAD | RFQ |
| SLHS-M5-35-ALK | M5 | 0.8 | 35 | 8.5 | 3.5 | 3 | 2.7 | 16 | 3.1 | 50 | 5.7 | CAD | RFQ |
| SLHS-M6-8-ALK | M6 | 1 | 8 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.1 | CAD | RFQ |
| SLHS-M6-10-ALK | M6 | 1 | 10 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.5 | CAD | RFQ |
| SLHS-M6-12-ALK | M6 | 1 | 12 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 3.8 | CAD | RFQ |
| SLHS-M6-16-ALK | M6 | 1 | 16 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 4.5 | CAD | RFQ |
| SLHS-M6-20-ALK | M6 | 1 | 20 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 5.3 | CAD | RFQ |
| SLHS-M6-25-ALK | M6 | 1 | 25 | 10 | 4 | 4 | 3 | Full Thread | 5.3 | 20 | 6.4 | CAD | RFQ |
| SLHS-M6-30-ALK | M6 | 1 | 30 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 7.1 | CAD | RFQ |
| SLHS-M6-35-ALK | M6 | 1 | 35 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 8.7 | CAD | RFQ |
| SLHS-M6-40-ALK | M6 | 1 | 40 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 9.8 | CAD | RFQ |
| SLHS-M6-45-ALK | M6 | 1 | 45 | 10 | 4 | 4 | 3 | 18 | 5.3 | 20 | 11 | CAD | RFQ |
| SLHS-M8-10-ALK | M8 | 1.25 | 10 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.2 | CAD | RFQ |
| SLHS-M8-12-ALK | M8 | 1.25 | 12 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 7.8 | CAD | RFQ |
| SLHS-M8-16-ALK | M8 | 1.25 | 16 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 9 | CAD | RFQ |
| SLHS-M8-20-ALK | M8 | 1.25 | 20 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 10 | CAD | RFQ |
| SLHS-M8-25-ALK | M8 | 1.25 | 25 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 12 | CAD | RFQ |
| SLHS-M8-30-ALK | M8 | 1.25 | 30 | 13 | 5 | 5 | 3.8 | Full Thread | 12 | 20 | 14 | CAD | RFQ |
| SLHS-M8-35-ALK | M8 | 1.25 | 35 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 16 | CAD | RFQ |
| SLHS-M8-40-ALK | M8 | 1.25 | 40 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 18 | CAD | RFQ |
| SLHS-M8-45-ALK | M8 | 1.25 | 45 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 20 | CAD | RFQ |
| SLHS-M8-50-ALK | M8 | 1.25 | 50 | 13 | 5 | 5 | 3.8 | 22 | 12 | 20 | 22 | CAD | RFQ |
| SLHS-M10-16-ALK | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 15 | CAD | RFQ |
| SLHS-M10-20-ALK | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 17 | CAD | RFQ |
| SLHS-M10-25-ALK | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 19 | CAD | RFQ |
| SLHS-M10-30-ALK | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 22 | CAD | RFQ |
| SLHS-M10-35-ALK | M10 | 1.5 | 35 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 24 | CAD | RFQ |
| SLHS-M10-40-ALK | M10 | 1.5 | 40 | 16 | 6 | 6 | 4.5 | Full Thread | 25 | 10 | 27 | CAD | RFQ |
| SLHS-M10-45-ALK | M10 | 1.5 | 45 | 16 | 6 | 6 | 4.5 | 32 | 25 | 10 | 30 | CAD | RFQ |
| SLHS-M10-50-ALK | M10 | 1.5 | 50 | 16 | 6 | 6 | 4.5 | 32 | 25 | 10 | 33 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2-50 or more |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.