• Special Screws
  • Security screws / Tamper Resistant Screws

SRGFS/Five-Lobe Socket with Pin Flat Head Screws

  • Tamper Resistance

Dimension Drawing

SRGFSFive-Lobe Socket with Pin Flat Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
L
All
10
16
20
25
40
12
30
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRGFS-M4-10 M4 0.7 10 8 2.3 SRGB-M4 SRD-6.35 10 1.03 CAD RFQ
SRGFS-M4-16 M4 0.7 16 8 2.3 SRGB-M4 SRD-6.35 10 1.48 CAD RFQ
SRGFS-M4-20 M4 0.7 20 8 2.3 SRGB-M4 SRD-6.35 10 1.78 CAD RFQ
SRGFS-M5-10 M5 0.8 10 10 2.8 SRGB-M56 SRD-6.35 10 1.73 CAD RFQ
SRGFS-M5-16 M5 0.8 16 10 2.8 SRGB-M56 SRD-6.35 10 2.45 CAD RFQ
SRGFS-M5-25 M5 0.8 25 10 2.8 SRGB-M56 SRD-6.35 10 3.54 CAD RFQ
SRGFS-M5-40 M5 0.8 40 10 2.8 SRGB-M56 SRD-6.35 10 5.27 CAD RFQ
SRGFS-M6-12 M6 1 12 12 3.4 SRGB-M56 SRD-6.35 10 3.04 CAD RFQ
SRGFS-M6-16 M6 1 16 12 3.4 SRGB-M56 SRD-6.35 10 3.76 CAD RFQ
SRGFS-M6-20 M6 1 20 12 3.4 SRGB-M56 SRD-6.35 10 4.45 CAD RFQ
SRGFS-M6-30 M6 1 30 12 3.4 SRGB-M56 SRD-6.35 10 6.14 CAD RFQ
SRGFS-M6-40 M6 1 40 12 3.4 SRGB-M56 SRD-6.35 10 7.9 CAD RFQ
SRGFS-M6-50 M6 1 50 12 3.4 SRGB-M56 SRD-6.35 10 9.63 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRGFS
Main Body SUSXM7
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Countersunk head screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Washer for Flat Head Screw SWAS-RW is available.SWAS-RW

SRGFSFive-Lobe Socket with Pin Flat Head Screws

SRGB applicable bits are available.SRGB

SRGFSFive-Lobe Socket with Pin Flat Head Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRGFSFive-Lobe Socket with Pin Flat Head Screws


Product List

Click here to see Security screws / Tamper Resistant Screws

Click here to see Special Screws