Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SWAT-3-F | 3 | 3.2 | 7 | 0.5 | 0.068 | CAD | RFQ |
| SWAT-4-F | 4 | 4.3 | 9 | 0.8 | 0.18 | CAD | RFQ |
| SWAT-5-F | 5 | 5.3 | 10 | 1 | 0.25 | CAD | RFQ |
| SWAT-6-F | 6 | 6.4 | 12.5 | 1.6 | 0.65 | CAD | RFQ |
| SWAT-8-F | 8 | 8.4 | 17 | 1.6 | 1.2 | CAD | RFQ |
| SWAT-10-F | 10 | 10.5 | 21 | 2 | 2.3 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Material/Finish
| SWAT | |
|---|---|
| Main Body | TP340C(Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Removes the dirt that follows manufacturing, leaving a glossy finish. Additionally, products have been cleanroom washed and packed. Clean specification prevents oil and dirt from adhering.
Physical Properties
| TP340C(Grade 2 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point(℃) | 1668 |
| Longitudinal Elastic Modulus(GPa) | 106 |
| Thermal Conductivity(W/(m・K)) | 17.16 |
| Linear Expansion Coefficient(K-1) | 8.4×10-6 |
| Electric Resistance(μΩ・m) | 0.55 |
| Magnetic Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.