Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Special Screws |New Product
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 25. 2025
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Oct. 28. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Needs to reduce the time for setup jobs on the line【Automation / robots / motorization】Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.Aug. 25. 2020 time >
Introducing case studies where instead of using operating handles, automatic positioning is used to reduce the working time.
Aug. 25. 2020 time >
Only takes two minutes to understand!Wireless Positioning Units Installation/Connection MethodThe Wireless Positioning Unit can easily replace handles.The mounting and connection methods are introduced in videos.Aug. 25. 2020 time >
The Wireless Positioning Unit can easily replace handles.The mounting and connection methods are introduced in videos.
FlexusAug. 03. 2020 time >
Aug. 03. 2020 time >
Advancements in Servomotor Coupling TechnologyAug. 03. 2020 time >
Machining marks must be prevented 【Energy-saving / reduced work-hours】Introducing case studies using couplings that reduce vibrations to prevent machining marks and reduce work hours.May. 14. 2020 time >
Introducing case studies using couplings that reduce vibrations to prevent machining marks and reduce work hours.
May. 14. 2020 time >
Servomotor hunting must be suppressed 【Productivity increase】Introducing case studies using couplings with excellent damping performance to improve productivity.May. 14. 2020 time >
Introducing case studies using couplings with excellent damping performance to improve productivity.
Rotation shaft vibration must be suppressed 【Productivity increase】Introducing case studies using couplings that control vibrations to improve productivity.May. 14. 2020 time >
Introducing case studies using couplings that control vibrations to improve productivity.
Shaft radial load must be suppressed 【Automation / robots / motorization】Introducing case studies using couplings with excellent constant velocity and eccentric reaction force to suppress radial load on the shaft.May. 14. 2020 time >
Introducing case studies using couplings with excellent constant velocity and eccentric reaction force to suppress radial load on the shaft.
Small screws are required 【Compact / lightweight】Introducing a rich lineup of miniature screws and precision screws.May. 14. 2020 time >
Introducing a rich lineup of miniature screws and precision screws.
Screws with high strength are required even in environments where steel cannot be used 【Compact / lightweight】Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.May. 14. 2020 time >
Introducing screws using stainless steel/titanium screws with strength equivalent to steel for space and weight saving.
Vibration of the machine must be prevented to maintain workpiece machining accuracy 【Productivity increase】Introducing case studies using couplings with high torsional stiffness and vibration absorption functions to improve productivity.May. 10. 2020 time >
Introducing case studies using couplings with high torsional stiffness and vibration absorption functions to improve productivity.
May. 10. 2020 time >
Disturbances / vibrations must be suppressed 【Safety / precautionary measures】Introducing case studies using couplings that suppress vibrations to prevent disturbances/vibrations.May. 10. 2020 time >
Introducing case studies using couplings that suppress vibrations to prevent disturbances/vibrations.
Couplings that support minimal outgassing and large eccentricity are required 【High sanitation / corrosion-resistant / clean】Introducing Oldham couplings using PEEK spacers to support clean/vacuum environments with heat resistance.May. 10. 2020 time >
Introducing Oldham couplings using PEEK spacers to support clean/vacuum environments with heat resistance.
Stable speed control of the raising / lowering shaft is required 【High rigidity / high accuracy】Introducing case studies using couplings with high rigidity to stabilize speed control of the raising/lowering shaft.May. 10. 2020 time >
Introducing case studies using couplings with high rigidity to stabilize speed control of the raising/lowering shaft.
Long actuator hunting must be suppressed 【Automation / robots / motorization】Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.May. 10. 2020 time >
Couplings with superior damping performance can be used to suppress hunting and enable highly responsive transport.
Improved coupling insulation properties are required 【Compact / lightweight】Introducing case studies using PEEK couplings with good insulation properties to shrink and reduce the weight of machinery.May. 10. 2020 time >
Introducing case studies using PEEK couplings with good insulation properties to shrink and reduce the weight of machinery.
NEW SAVE