Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Special Screws |New Product
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 25. 2025
Nov. 26. 2025
Oct. 28. 2025
Jun. 24. 2025
May. 15. 2025
Apr. 30. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
Jan. 10. 2025
May. 12. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Hexagon Socket Set ScrewsThis page describes JIS B 1177 "Hexagon socket set screws".Jun. 18. 2015 time >
This page describes JIS B 1177 "Hexagon socket set screws".
Jun. 18. 2015 time >
Taper Pipe ThreadsThis page describes JIS B 0203 "Taper pipe threads".Jun. 18. 2015 time >
This page describes JIS B 0203 "Taper pipe threads".
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy SteelThis page describes JIS B 1051 "Mechanical properties of fasteners made of carbon Steel and alloy steel".Jun. 18. 2015 time >
This page describes JIS B 1051 "Mechanical properties of fasteners made of carbon Steel and alloy steel".
Dimensions of Holes for Hexagon Socket Cap Screws with Special Low ProfileThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile (Reference Values)".Jun. 18. 2015 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile (Reference Values)".
Coupling for special environmentCouplings are available for use in special environments such as clean rooms, vacuum, high temperature (80°C or higher), etc.Mar. 24. 2015 time >
Couplings are available for use in special environments such as clean rooms, vacuum, high temperature (80°C or higher), etc.
Mar. 24. 2015 time >
Coupling Compatibility Service ListWe provide bore additional modification services, stainless steel screw exchange services, clean room cleaning and clean room packaging services.Mar. 24. 2015 time >
We provide bore additional modification services, stainless steel screw exchange services, clean room cleaning and clean room packaging services.
Hastelloy*1C-22 equiv. ScrewsIt describes the corrosion-resistant and long lasting "Hastelloy C-22 screw". With excellent corrosion resistance, it is used for semiconductor manufacturing equipment, liquid crystal panel manufacturing equipment, clean rooms, etc.Feb. 06. 2015 time >
It describes the corrosion-resistant and long lasting "Hastelloy C-22 screw". With excellent corrosion resistance, it is used for semiconductor manufacturing equipment, liquid crystal panel manufacturing equipment, clean rooms, etc.
Feb. 06. 2015 time >
Procedure of Selection (Actuator)The optimum coupling can be selected according to the actuator part number and motor part number.Jan. 06. 2015 time >
The optimum coupling can be selected according to the actuator part number and motor part number.
Jan. 06. 2015 time >
Procedure of SelectionThis page introduces the selection procedure of mechanical components when using the Product Finder. Please use it to find the desired product from the large lineup.Jan. 06. 2015 time >
This page introduces the selection procedure of mechanical components when using the Product Finder. Please use it to find the desired product from the large lineup.
High-Gain Rubber Type Coupling XG2This suppresses servo motor hunting and greatly shortens settling time. New NBK coupling XG2. Exhibits even higher responsivity than metal disk couplings. Contributes to improving productivity, such as suppressing speed unevenness during stepper motor operation.Aug. 21. 2014 time >
This suppresses servo motor hunting and greatly shortens settling time. New NBK coupling XG2. Exhibits even higher responsivity than metal disk couplings. Contributes to improving productivity, such as suppressing speed unevenness during stepper motor operation.
Aug. 21. 2014 time >
Ball Rollers : CharacteristicsNBK's ball roller smoothly transports heavy items. An extensive lineup is available, including the upward type, plunger type, downward type and the like. Also, ball rollers with special specifications such as dimensions, shapes, materials, surface treatments, and clean room washing are available.Aug. 19. 2014 time >
NBK's ball roller smoothly transports heavy items. An extensive lineup is available, including the upward type, plunger type, downward type and the like. Also, ball rollers with special specifications such as dimensions, shapes, materials, surface treatments, and clean room washing are available.
Aug. 19. 2014 time >
Custom madeWe manufacture slit couplings (shaft couplings) to the customer's specification from a single piece with a short delivery time. We manufacture customized couplings according to the desired specifications, such as outer diameter, total length, hub length, bore diameter, maximum torque, torsional stiffness, maximum rotation speed and permissible eccentricity.Jul. 25. 2014 time >
We manufacture slit couplings (shaft couplings) to the customer's specification from a single piece with a short delivery time. We manufacture customized couplings according to the desired specifications, such as outer diameter, total length, hub length, bore diameter, maximum torque, torsional stiffness, maximum rotation speed and permissible eccentricity.
Jul. 25. 2014 time >
Universal design UDEX® seriesThe UDEX series improves machine operability with a design that makes use, force application, gripping, and comprehension all easy, supporting user-friendly machine manufacturing. Jun. 23. 2014 time >
The UDEX series improves machine operability with a design that makes use, force application, gripping, and comprehension all easy, supporting user-friendly machine manufacturing.
Jun. 23. 2014 time >
Special specificationsThis is the special specification page for display device mounting systems. As well as being compatible with the sizes of iPad and tablet PCs, they can be customized in ways including changing the hex socket head bolt of the clamp for the tablet PC fixture DTT to a knob.Jun. 18. 2014 time >
This is the special specification page for display device mounting systems. As well as being compatible with the sizes of iPad and tablet PCs, they can be customized in ways including changing the hex socket head bolt of the clamp for the tablet PC fixture DTT to a knob.
Jun. 18. 2014 time >
Safety Precautions for CouplingsBe sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.Jun. 11. 2014 time >
Be sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.
Jun. 11. 2014 time >
Plungers : Related InformationNBK has an extensive lineup of plungers. We can design and manufacture plungers with optimal specifications for the conditions of use, including shape, dimensions, load, and material. Please feel free to contact us.May. 27. 2014 time >
NBK has an extensive lineup of plungers. We can design and manufacture plungers with optimal specifications for the conditions of use, including shape, dimensions, load, and material. Please feel free to contact us.
May. 27. 2014 time >
NEW SAVE