Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Special Screws |New Product
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 25. 2025
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Oct. 28. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Plungers : Related InformationNBK has an extensive lineup of plungers. We can design and manufacture plungers with optimal specifications for the conditions of use, including shape, dimensions, load, and material. Please feel free to contact us.May. 27. 2014 time >
NBK has an extensive lineup of plungers. We can design and manufacture plungers with optimal specifications for the conditions of use, including shape, dimensions, load, and material. Please feel free to contact us.
May. 27. 2014 time >
Secure Workpiece Easily and Reliably Introducing "Clamping Screws with Eccentric Head"This is the page for clamping screws with eccentric head. It lists the features and types of clamping screws with eccentric head, a type of screw that easily and securely fixes workpieces, and examples of using them for linear guideway rails.May. 27. 2014 time >
This is the page for clamping screws with eccentric head. It lists the features and types of clamping screws with eccentric head, a type of screw that easily and securely fixes workpieces, and examples of using them for linear guideway rails.
The Properties of Ceramic ScrewsThis page describes the properties of ceramic screws. It contains tables listing numerical value tables of physical properties and chemical resistance, as well as precautions on the use of ceramic screws. Compare specific gravity, volume resistivity and the like to select the ideal product.May. 23. 2014 time >
This page describes the properties of ceramic screws. It contains tables listing numerical value tables of physical properties and chemical resistance, as well as precautions on the use of ceramic screws. Compare specific gravity, volume resistivity and the like to select the ideal product.
May. 23. 2014 time >
Design Documents (Shaft Couplings) This page summarizes the design data for selecting the proper flanged shaft coupling. Make use of this when designing and selecting.Apr. 01. 2014 time >
This page summarizes the design data for selecting the proper flanged shaft coupling. Make use of this when designing and selecting.
Apr. 01. 2014 time >
Safety Precautions for Flanged Shaft CouplingThis page describes safety precautions when using flanged shaft couplings. Be sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.Mar. 28. 2014 time >
This page describes safety precautions when using flanged shaft couplings. Be sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.
Mar. 28. 2014 time >
NEW SAVE