Date Updated:Apr. 01. 2026

What is a Swivel Mount?

➡To [Description of Mechanical Components for Engineers]

What is a Swivel Mount?

A swivel mount is a unit designed to rotate and secure control panels, such as those found on machine tools.
It allows you to freely adjust the angle of the control panel for easy viewing, thereby enhancing work efficiency.
Additionally, it features black paint, giving it a sleek appearance that blends well with the equipment.

The installation method can be selected from either a pillar type or a hanging type.

Pillar Type
Hanging Type
Rotation can be easily locked at any angle with the attached lever, allowing for tool-less operation.
Furthermore, wiring for the control panel can be routed through the central hole of the swivel unit.

Lineup List

 

DKSF

DKSW

 Mounting Type

Pillar Type

Hanging Type

 
Pillar Type

 Size

 Outer Diameter

 φ115  φ130  φ120

 Inner Diameter

 φ45  φ60  φ45

 Mounting Pitch

 φ95
 φ110  φ100

 Allowable Moment

 200N・m  315N・m  125N・m

 Weight

 2,580g  3,130g  3,200g

 Rotation Angle

   45°,75°,90°,120°,150°,180°,
240°,270°,315°,360°

60°,90°,120°,180°,
240°,270°,360°

 Rotation Mechanisms

 Rolling Bearings
(Low friction of sliding parts and light operating torque)

 Sliding Bearings
(Providing a moderate operating sensation)

Fixing Method

Can be installed from the equipment side or from the Swivel Mount side
Easy to install even in thin and difficult-to-install locations.


 Installation of control panel



 

Stand Pipe for Control Panel Height Adjustment

A stand pipe for adjusting the height of control panels is also standardized for use in combination with the swivel mounts
“DKSF” and “DKSW”.

Pipe Length: 100 mm / 200 mm / 300 mm

      Pillar Type         Hanging Type

 

 

Product Introduction Improved productivity/workability Elegant functionality/design Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Description of Mechanical Components for Engineers Machine Elements