Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Special Screws |New Product
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 25. 2025
Nov. 26. 2025
Oct. 28. 2025
Jun. 24. 2025
May. 15. 2025
Apr. 30. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
Jan. 10. 2025
May. 12. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Points to Consider When Mounting DisplaysWe describe the Mounting Systems for Display, which allow mounting of tablet PCs and displays in various locations on devices and equipment. This discussion will make clear to you the need for "solidity" and "flexibility" in mounting.Oct. 29. 2025 time >
We describe the Mounting Systems for Display, which allow mounting of tablet PCs and displays in various locations on devices and equipment. This discussion will make clear to you the need for "solidity" and "flexibility" in mounting.
Oct. 29. 2025 time >
Cleanroom Wash / Cleanroom Packing ServiceFor customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.Jan. 30. 2025 time >
For customers who want to remove impurities and dust from the surface of products We will cleanroom wash and cleanroom pack products as desired.
Jan. 30. 2025 time >
Screw Length Adjustment ServiceFor customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments. Jan. 27. 2025 time >
For customers who require screws of non-standard lengths We can cut screws to your preferred length in 1 mm increments.
Jan. 27. 2025 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" Vibration-Absorption Capable Disk Type Couplings: high rigidity couplings with a vibration absorption function.
Jan. 29. 2024 time >
A new generation of disk couplingsIntroducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function. Jan. 29. 2024 time >
Introducing the features of NBK's "XGHW" High-Rigidity Vibration-Damping Disc Type Couplings: high rigidity couplings with a vibration absorption function.
The Key to Increased Productivity! The Secret of Reduced Stabilization Time (Full Version)Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.Jan. 29. 2024 time >
Introducing the features of NBK’s High-gain Rubber Type Coupling “XG2”, made from integrally molded vibration-resistant rubber. This is the full 4-minute version.
Coupling and Single-axis Actuator Assembly MethodHere, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.Jan. 29. 2024 time >
Here, we explain how to assemble the coupling and single-axis actuator in an easy-to-understand video.
The Key to Increased Productivity! Understand the Secret of Reduced Stabilization Time in 2 MinutesIntroducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.Jan. 29. 2024 time >
Introducing the features of NBK's High-gain Rubber Type Coupling "XG2", made from integrally molded vibration-resistant rubber. This is the abridged 2-minute version.
Four advantages Wireless Positioning UnitsAdvantages of Wireless Positioning Units.Jan. 29. 2024 time >
Advantages of Wireless Positioning Units.
NEW!Wireless Positioning UnitsInstead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.Jan. 29. 2024 time >
Instead of manual handle operation, our units enable automatic positioning. A transceiver can control up to 32 units simultaneously. This dramatically reduces setup work time.
NBK SPECIAL SCREWSNBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".Jan. 29. 2024 time >
NBK's special screws will support customers around the world with SOLUTIONS via their "Technical Capabilities", "Wide Range of Applications", and "Technology Combinations".
The Optimized Coupling ”XG Family"(Teaser ver.)The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.Jan. 29. 2024 time >
The optimized "XG Family" enables solving engineering problems with high torque and high damping capability.
Hints for correctly using NBK products: Quick Positioning BracketsIntroducing usage methods for brackets that can be positioned with one touch of a button.Jan. 19. 2024 time >
Introducing usage methods for brackets that can be positioned with one touch of a button.
Jan. 19. 2024 time >
Hints for correctly using NBK products: Captive Washer for PullIntroducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.Jan. 19. 2024 time >
Introducing usage methods for components mounted to pulls that prevent screws and washers from falling loose.
Hints for correctly using NBK products: Metal Super KnobIntroducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.Jan. 19. 2024 time >
Introducing usage methods for metal knobs that can be installed just by inserting commercial hex bolts.
Hints for correctly using NBK products: Ball PlungersIntroducing usage methods for plungers ideal for slide mechanism positioning.Jan. 19. 2024 time >
Introducing usage methods for plungers ideal for slide mechanism positioning.
NEW SAVE