Specs/CAD
Unit : mm
| Part Number | A | M*1 | d | W | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| DFK-75-AF-M4 | 75 | 4 | 5 | 90 | 10 | 1130 | 117.94 | CAD | Cart |
| DFK-75-AF-M5 | 75 | 5 | 6 | 90 | 10 | 1130 | 117.94 | CAD | Cart |
| DFK-75-AF-M6 | 75 | 6 | 7 | 90 | 10 | 1130 | 117.94 | CAD | Cart |
| DFK-75-AF-M8 | 75 | 8 | 9 | 90 | 10 | 1130 | 117.94 | CAD | Cart |
| DFK-100-AF-M4 | 100 | 4 | 5 | 115 | 10 | 1230 | 121.38 | CAD | Cart |
| DFK-100-AF-M5 | 100 | 5 | 6 | 115 | 10 | 1230 | 121.38 | CAD | Cart |
| DFK-100-AF-M6 | 100 | 6 | 7 | 115 | 10 | 1230 | 121.38 | CAD | Cart |
| DFK-100-AF-M8 | 100 | 8 | 9 | 115 | 10 | 1230 | 121.38 | CAD | Cart |
*1: Mounting bolts are not supplied.
Structure

Material/Finish
| DFK-AF | DFK-AA/DFK-PB | |
|---|---|---|
| Display Plate | SPHC Electrostatic Coating |
|
| Ball Case | A6063 Anodized |
|
| Ball | S45C Trivalent Chromate Treatment |
|
| Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
|
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Anodized |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.

- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFK-AF
For aluminum frame end mounting ----DFK-AA
For round pipe ----DFK-PB