Specs/CAD
Unit : mm
| Part Number | A | B | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| DFTH-75-AA-40 | 75 | 40 | 90 | 17 | 93 | 10 | 1070 | 147.23 | CAD | Cart |
| DFTM-75-AA-40 | 75 | 40 | 90 | 17 | 93 | 10 | 1070 | 147.23 | CAD | Cart |
| DFTL-75-AA-40 | 75 | 40 | 90 | 17 | 93 | 10 | 1070 | 147.23 | CAD | Cart |
| DFTH-100-AA-40 | 100 | 40 | 115 | 17 | 93 | 10 | 1170 | 148.08 | CAD | Cart |
| DFTM-100-AA-40 | 100 | 40 | 115 | 17 | 93 | 10 | 1170 | 148.08 | CAD | Cart |
| DFTL-100-AA-40 | 100 | 40 | 115 | 17 | 93 | 10 | 1170 | 148.08 | CAD | Cart |
● Hex socket low head bolts (M8 × 16 mm) are supplied.
Structure

Material/Finish
| DFT-AF | DFT-AA/DFT-PB | |
|---|---|---|
| Plate for display | SPHC Cation Painting |
|
| Ball Case | A6063 Alumite Treatment |
|
| Ball | S45C Trivalent Chromate Treatment |
|
| Built-in Spring | Spring Steel | |
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Anodized |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.

- The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFT-AF
For aluminum frame end mounting ----DFT-AA
For round pipe ----DFT-PB
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRetention torque
| Product code | Retention Torque | Reference Force |
|---|---|---|
| DFTH | 20 N・m | Even in an environment subject to vibration, etc., the display can hardly deviate. |
| DFTM | 15 N・m | Middle to low torque type and high torque type. |
| DFTL | 10 N・m | Can move with torque equivalent to that for household / office PC displays. |