Specs/CAD
Unit : mm
| Part Number | A | D | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| DFTH-75-PB-28 | 75 | 28 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTH-75-PB-30 | 75 | 30 | 90 | 90 | 114 | 10 | 1220 | 210.96 | CAD | Cart |
| DFTH-75-PB-34 | 75 | 34 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTH-75-PB-40 | 75 | 40 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTH-75-PB-42.7 | 75 | 42.7 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTM-75-PB-28 | 75 | 28 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTM-75-PB-30 | 75 | 30 | 90 | 90 | 114 | 10 | 1220 | 210.96 | CAD | Cart |
| DFTM-75-PB-34 | 75 | 34 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTM-75-PB-40 | 75 | 40 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTM-75-PB-42.7 | 75 | 42.7 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTL-75-PB-28 | 75 | 28 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTL-75-PB-30 | 75 | 30 | 90 | 90 | 114 | 10 | 1220 | 210.96 | CAD | Cart |
| DFTL-75-PB-34 | 75 | 34 | 90 | 90 | 114 | 10 | 1210 | 210.96 | CAD | Cart |
| DFTL-75-PB-40 | 75 | 40 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTL-75-PB-42.7 | 75 | 42.7 | 90 | 94 | 122 | 10 | 1200 | 210.96 | CAD | Cart |
| DFTH-100-PB-28 | 100 | 28 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTH-100-PB-30 | 100 | 30 | 115 | 90 | 114 | 10 | 1320 | 212.85 | CAD | Cart |
| DFTH-100-PB-34 | 100 | 34 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTH-100-PB-40 | 100 | 40 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
| DFTH-100-PB-42.7 | 100 | 42.7 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
| DFTM-100-PB-28 | 100 | 28 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTM-100-PB-30 | 100 | 30 | 115 | 90 | 114 | 10 | 1320 | 212.85 | CAD | Cart |
| DFTM-100-PB-34 | 100 | 34 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTM-100-PB-40 | 100 | 40 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
| DFTM-100-PB-42.7 | 100 | 42.7 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
| DFTL-100-PB-28 | 100 | 28 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTL-100-PB-30 | 100 | 30 | 115 | 90 | 114 | 10 | 1320 | 212.85 | CAD | Cart |
| DFTL-100-PB-34 | 100 | 34 | 115 | 90 | 114 | 10 | 1310 | 212.85 | CAD | Cart |
| DFTL-100-PB-40 | 100 | 40 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
| DFTL-100-PB-42.7 | 100 | 42.7 | 115 | 94 | 122 | 10 | 1300 | 212.85 | CAD | Cart |
● Fixing rubber sheet is attached.
Structure

Material/Finish
| DFT-AF | DFT-AA/DFT-PB | |
|---|---|---|
| Plate for display | SPHC Cation Painting |
|
| Ball Case | A6063 Alumite Treatment |
|
| Ball | S45C Trivalent Chromate Treatment |
|
| Built-in Spring | Spring Steel | |
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Anodized |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.

- The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFT-AF
For aluminum frame end mounting ----DFT-AA
For round pipe ----DFT-PB
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRetention torque
| Product code | Retention Torque | Reference Force |
|---|---|---|
| DFTH | 20 N・m | Even in an environment subject to vibration, etc., the display can hardly deviate. |
| DFTM | 15 N・m | Middle to low torque type and high torque type. |
| DFTL | 10 N・m | Can move with torque equivalent to that for household / office PC displays. |