• Display Mounting Systems

DFT-AF/Display Mounting System - 360°rotation Type - Spring Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFT-AFDisplay Mounting Systems - 360° Rotation Type - Spring Retention寸法図

Specs/CAD

Unit : mm

Part Number A M*1 d W Max. loading mass
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFTH-75-AF-M4 75 4 5 90 10 1300 117.94 CAD Cart
DFTH-75-AF-M5 75 5 6 90 10 1300 117.94 CAD Cart
DFTH-75-AF-M6 75 6 7 90 10 1300 117.94 CAD Cart
DFTH-75-AF-M8 75 8 9 90 10 1300 117.94 CAD Cart
DFTM-75-AF-M4 75 4 5 90 10 1300 117.94 CAD Cart
DFTM-75-AF-M5 75 5 6 90 10 1300 117.94 CAD Cart
DFTM-75-AF-M6 75 6 7 90 10 1300 117.94 CAD Cart
DFTM-75-AF-M8 75 8 9 90 10 1300 117.94 CAD Cart
DFTL-75-AF-M4 75 4 5 90 10 1300 117.94 CAD Cart
DFTL-75-AF-M5 75 5 6 90 10 1300 117.94 CAD Cart
DFTL-75-AF-M6 75 6 7 90 10 1300 117.94 CAD Cart
DFTL-75-AF-M8 75 8 9 90 10 1300 117.94 CAD Cart
DFTH-100-AF-M4 100 4 5 115 10 1400 121.38 CAD Cart
DFTH-100-AF-M5 100 5 6 115 10 1400 121.38 CAD Cart
DFTH-100-AF-M6 100 6 7 115 10 1400 121.38 CAD Cart
DFTH-100-AF-M8 100 8 9 115 10 1400 121.38 CAD Cart
DFTM-100-AF-M4 100 4 5 115 10 1400 121.38 CAD Cart
DFTM-100-AF-M5 100 5 6 115 10 1400 121.38 CAD Cart
DFTM-100-AF-M6 100 6 7 115 10 1400 121.38 CAD Cart
DFTM-100-AF-M8 100 8 9 115 10 1400 121.38 CAD Cart
DFTL-100-AF-M4 100 4 5 115 10 1400 121.38 CAD Cart
DFTL-100-AF-M5 100 5 6 115 10 1400 121.38 CAD Cart
DFTL-100-AF-M6 100 6 7 115 10 1400 121.38 CAD Cart
DFTL-100-AF-M8 100 8 9 115 10 1400 121.38 CAD Cart

*1: Mounting bolts are not supplied.

Structure

DFT-AFDisplay Mounting System - 360°rotation Type - Spring Retention


Material/Finish

DFT-AF DFT-AA/DFT-PB
Plate for display SPHC
Cation Painting
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Built-in Spring Spring Steel
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Anodized

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFT-AFDisplay Mounting System - 360°rotation Type - Spring Retention

  • The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFT-AF
    For aluminum frame end mounting ----DFT-AA
    For round pipe ----DFT-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Retention torque

Product code Retention Torque Reference Force
DFTH 20 N・m Even in an environment subject to vibration, etc., the display
can hardly deviate.
DFTM 15 N・m Middle of low torque type and high torque type.
DFTL 10 N・m Can move with torque equivalent to that
for household / office PC displays.

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements