Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SHA-M3-15-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 15 | 3.5 | 6.04 | CAD | Cart |
| SHA-M3-20-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 20 | 4.7 | 6.04 | CAD | Cart |
| SHA-M3-25-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 25 | 5.9 | 6.04 | CAD | Cart |
| SHA-M3-30-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 30 | 7.2 | 6.04 | CAD | Cart |
| SHA-M3-35-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 35 | 8.4 | 6.04 | CAD | Cart |
| SHA-M3-40-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 40 | 9.6 | 6.04 | CAD | Cart |
| SHA-M4-20-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 20 | 6.4 | 6.04 | CAD | Cart |
| SHA-M4-25-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 25 | 8 | 6.04 | CAD | Cart |
| SHA-M4-30-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 30 | 9.7 | 6.04 | CAD | Cart |
| SHA-M4-35-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 35 | 11.3 | 6.04 | CAD | Cart |
| SHA-M4-40-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 40 | 13 | 6.04 | CAD | Cart |
| SHA-M4-45-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 45 | 14.6 | 6.04 | CAD | Cart |
| SHA-M4-50-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 50 | 16.2 | 6.04 | CAD | Cart |
| SHA-M4-60-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 60 | 19.5 | 6.57 | CAD | Cart |
| SHA-M4-70-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 70 | 22.7 | 6.57 | CAD | Cart |
| SHA-M4-80-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 80 | 26 | 6.57 | CAD | Cart |
| SHA-M5-20-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 20 | 8.2 | 6.57 | CAD | Cart |
| SHA-M5-25-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 25 | 10.3 | 6.57 | CAD | Cart |
| SHA-M5-30-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 30 | 12.4 | 6.57 | CAD | Cart |
| SHA-M5-35-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 35 | 14.5 | 6.57 | CAD | Cart |
| SHA-M5-40-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 40 | 16.7 | 6.57 | CAD | Cart |
| SHA-M5-45-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 45 | 18.8 | 6.57 | CAD | Cart |
| SHA-M5-50-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 50 | 20.9 | 6.57 | CAD | Cart |
| SHA-M5-60-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 60 | 25.1 | 7.28 | CAD | Cart |
| SHA-M5-70-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 70 | 29.3 | 7.28 | CAD | Cart |
| SHA-M5-80-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 80 | 33.6 | 7.28 | CAD | Cart |
| SHA-M5-90-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 90 | 37.8 | 7.28 | CAD | Cart |
| SHA-M5-100-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | 7.28 | CAD | Cart |
| SHA-M6-25-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | 7.70 | CAD | Cart |
| SHA-M6-30-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | 7.70 | CAD | Cart |
| SHA-M6-35-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | 7.70 | CAD | Cart |
| SHA-M6-40-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | 7.70 | CAD | Cart |
| SHA-M6-45-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | 7.70 | CAD | Cart |
| SHA-M6-50-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | 7.70 | CAD | Cart |
| SHA-M6-60-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | 8.47 | CAD | Cart |
| SHA-M6-70-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | 8.47 | CAD | Cart |
| SHA-M6-80-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | 8.47 | CAD | Cart |
| SHA-M6-90-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | 8.47 | CAD | Cart |
| SHA-M6-100-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | 8.47 | CAD | Cart |
| SHA-M6-120-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | 9.99 | CAD | Cart |
| SHA-M6-150-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | 9.99 | CAD | Cart |
| SHA-M8-35-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | 8.47 | CAD | Cart |
| SHA-M8-40-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | 8.47 | CAD | Cart |
| SHA-M8-45-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | 8.47 | CAD | Cart |
| SHA-M8-50-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | 8.47 | CAD | Cart |
| SHA-M8-60-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | 10.37 | CAD | Cart |
| SHA-M8-70-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | 10.37 | CAD | Cart |
| SHA-M8-80-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | 10.37 | CAD | Cart |
| SHA-M8-90-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | 10.37 | CAD | Cart |
| SHA-M8-100-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | 10.37 | CAD | Cart |
| SHA-M8-120-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | 11.93 | CAD | Cart |
| SHA-M8-150-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | 11.93 | CAD | Cart |
Material/Finish
| SHA-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.