• Hexagonpost

SHAS/Hexagon Post

Hexagon Post

Dimension Drawing

SHASHexagon Post寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SHAS-M3-15 M3 0.5 6 6.9 4.5 6 15 3.5 6.75 CAD Cart
SHAS-M3-20 M3 0.5 6 6.9 4.5 6 20 4.7 6.75 CAD Cart
SHAS-M3-25 M3 0.5 6 6.9 4.5 6 25 5.9 6.75 CAD Cart
SHAS-M3-30 M3 0.5 6 6.9 4.5 6 30 7.2 6.75 CAD Cart
SHAS-M3-35 M3 0.5 6 6.9 4.5 6 35 8.4 6.75 CAD Cart
SHAS-M3-40 M3 0.5 6 6.9 4.5 6 40 9.6 6.75 CAD Cart
SHAS-M4-20 M4 0.7 7 8.1 6 8 20 6.4 6.75 CAD Cart
SHAS-M4-25 M4 0.7 7 8.1 6 8 25 8 6.75 CAD Cart
SHAS-M4-30 M4 0.7 7 8.1 6 8 30 9.7 6.75 CAD Cart
SHAS-M4-35 M4 0.7 7 8.1 6 8 35 11.3 6.75 CAD Cart
SHAS-M4-40 M4 0.7 7 8.1 6 8 40 13 6.75 CAD Cart
SHAS-M4-45 M4 0.7 7 8.1 6 8 45 14.6 6.75 CAD Cart
SHAS-M4-50 M4 0.7 7 8.1 6 8 50 16.2 6.75 CAD Cart
SHAS-M4-60 M4 0.7 7 8.1 6 8 60 19.5 7.41 CAD Cart
SHAS-M4-70 M4 0.7 7 8.1 6 8 70 22.7 7.41 CAD Cart
SHAS-M4-80 M4 0.7 7 8.1 6 8 80 26 7.41 CAD Cart
SHAS-M5-20 M5 0.8 8 9.2 7.5 10 20 8.2 7.41 CAD Cart
SHAS-M5-25 M5 0.8 8 9.2 7.5 10 25 10.3 7.41 CAD Cart
SHAS-M5-30 M5 0.8 8 9.2 7.5 10 30 12.4 7.41 CAD Cart
SHAS-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 7.41 CAD Cart
SHAS-M5-40 M5 0.8 8 9.2 7.5 10 40 16.7 7.41 CAD Cart
SHAS-M5-45 M5 0.8 8 9.2 7.5 10 45 18.8 7.41 CAD Cart
SHAS-M5-50 M5 0.8 8 9.2 7.5 10 50 20.9 7.41 CAD Cart
SHAS-M5-60 M5 0.8 8 9.2 7.5 10 60 25.1 7.70 CAD Cart
SHAS-M5-70 M5 0.8 8 9.2 7.5 10 70 29.3 7.70 CAD Cart
SHAS-M5-80 M5 0.8 8 9.2 7.5 10 80 33.6 7.70 CAD Cart
SHAS-M5-90 M5 0.8 8 9.2 7.5 10 90 37.8 7.88 CAD Cart
SHAS-M5-100 M5 0.8 8 9.2 7.5 10 100 42 7.88 CAD Cart
SHAS-M6-25 M6 1 10 11.5 9 12 25 16 9.30 CAD Cart
SHAS-M6-30 M6 1 10 11.5 9 12 30 19.4 9.30 CAD Cart
SHAS-M6-35 M6 1 10 11.5 9 12 35 22.7 9.30 CAD Cart
SHAS-M6-40 M6 1 10 11.5 9 12 40 26.1 9.30 CAD Cart
SHAS-M6-45 M6 1 10 11.5 9 12 45 29.4 9.30 CAD Cart
SHAS-M6-50 M6 1 10 11.5 9 12 50 32.8 9.30 CAD Cart
SHAS-M6-60 M6 1 10 11.5 9 12 60 39.5 9.99 CAD Cart
SHAS-M6-70 M6 1 10 11.5 9 12 70 46.2 9.99 CAD Cart
SHAS-M6-80 M6 1 10 11.5 9 12 80 53 9.99 CAD Cart
SHAS-M6-90 M6 1 10 11.5 9 12 90 60 9.99 CAD Cart
SHAS-M6-100 M6 1 10 11.5 9 12 100 66.4 9.99 CAD Cart
SHAS-M6-120 M6 1 10 11.5 9 12 120 80 11.17 CAD Cart
SHAS-M6-150 M6 1 10 11.5 9 12 150 100 12.09 CAD Cart
SHAS-M8-35 M8 1.25 13 15 12 16 35 38 10.37 CAD Cart
SHAS-M8-40 M8 1.25 13 15 12 16 40 43.7 10.37 CAD Cart
SHAS-M8-45 M8 1.25 13 15 12 16 45 49.5 10.37 CAD Cart
SHAS-M8-50 M8 1.25 13 15 12 16 50 55.2 10.37 CAD Cart
SHAS-M8-60 M8 1.25 13 15 12 16 60 66.7 11.71 CAD Cart
SHAS-M8-70 M8 1.25 13 15 12 16 70 78.2 11.93 CAD Cart
SHAS-M8-80 M8 1.25 13 15 12 16 80 90 12.09 CAD Cart
SHAS-M8-90 M8 1.25 13 15 12 16 90 101 13.18 CAD Cart
SHAS-M8-100 M8 1.25 13 15 12 16 100 112.6 13.55 CAD Cart
SHAS-M8-120 M8 1.25 13 15 12 16 120 135.6 15.14 CAD Cart
SHAS-M8-150 M8 1.25 13 15 12 16 150 170 17.58 CAD Cart

Material/Finish

SHAS
Made of Stainless Steel
Main body SUS304

Characteristics

  • Hexagon post for one side is male screw and the other side is female screw.
  • Two or more hexagon posts can be used in combination.

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements