Specs/CAD
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | d | H | Mass (g) |
Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KEC-6-BK | 25 | M6 | 1 | 9 | 13 | 25 | 10 | BK | 4.21 | CAD | Cart |
| KEC-8-BK | 30 | M8 | 1.25 | 13 | 15 | 30 | 18 | BK | 4.59 | CAD | Cart |
| KEC-8-RD | 30 | M8 | 1.25 | 13 | 15 | 30 | 18 | RD | 4.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KEC | |
|---|---|
| Grip | Nylon 6 (Various Color) |
| Thread Part | Brass |
Characteristics
- There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red