Specs/CAD
Unit : mm
| Part Number | H | h | A | L1 | L | Lf | M | Mass (g) |
Max. Allowable Load*1 (N) |
SEMI Standard Compliance | Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-80SH-CR-W | 61.5 | 51.5 | 10 | 80 | 96 | 11.5 | M5 | 111 | 1000 | - | M5×12 | 11.76 | CAD | Cart |
| UNF-100SH-CR-W | 61.5 | 51.5 | 10 | 100 | 116 | 11.5 | M5 | 123 | 1000 | - | M5×12 | 11.92 | CAD | Cart |
| UNF-110SH-CR-W | 61.5 | 51.5 | 10 | 110 | 126 | 11.5 | M5 | 129 | 1000 | - | M5×12 | 12.19 | CAD | Cart |
| UNF-120SH-CR-W | 61.5 | 51.5 | 10 | 120 | 136 | 11.5 | M5 | 135 | 1000 | - | M5×12 | 12.56 | CAD | Cart |
| UNF-125SH-CR-W | 61.5 | 51.5 | 10 | 125 | 141 | 11.5 | M5 | 138 | 1000 | - | M5×12 | 12.70 | CAD | Cart |
| UNF-160SH-CR-W | 61.5 | 51.5 | 10 | 160 | 176 | 11.5 | M5 | 159 | 1000 | ○ | M5×12 | 13.77 | CAD | Cart |
| UNF-200SH-CR-W | 61.5 | 51.5 | 10 | 200 | 216 | 11.5 | M5 | 184 | 1000 | ○ | M5×12 | 14.45 | CAD | Cart |
| UNF-250SH-CR-W | 61.5 | 51.5 | 10 | 250 | 266 | 11.5 | M5 | 214 | 1000 | ○ | M5×12 | 14.84 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UNF-SH-CR-W | |
|---|---|
| Main body | SS330 Chrome Plating |
| Washer | SUS303 Barrel Polishing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |