• Pulls

LY-N/Washer

Dimension Drawing

LY-NWasher寸法図

Specs/CAD

Unit : mm

Part Number D A R H s Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LY-10-N 10 6.3 4.3 2.5 1 1 1.74 CAD Cart
LY-12-N 12 8.3 5.3 2.5 1 1.5 1.93 CAD Cart
LY-16-N 16 10.3 6.3 3 1.5 3 2.05 CAD Cart

Material/Finish

LY-N
Washer Main Body SUS303

Characteristics

  • Washer to be used with the pull. It decorates the mounting part of the pull beautifully.
  • Pull compatible with washer
    UNFUNFSUNFA (UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA)
    TGYTG (TGYTG)
    UGF (UGF)
  • LY is provided with nut, plain washer and spring washer. To purchase the washer main body only, put -N at the end of part number.
    LY---- With nut, plain washer and spring washer
    LY-N---- Washer main body only

Product List

Click here to see Pulls