• Pulls

LY/Washer

Dimension Drawing

LYWasher寸法図

Specs/CAD

Unit : mm

Part Number D A R H s Attached nut size Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LY-10 10 6.3 4.3 2.5 1 M4 2 2.73 CAD Cart
LY-12 12 8.3 5.3 2.5 1 M5 3 2.86 CAD Cart
LY-16A 16 10.3 6.3 3 1.5 M5 5 3.54 CAD Cart
LY-16 16 10.3 6.3 3 1.5 M6 6.5 3.54 CAD Cart

Material/Finish

LY
Washer Main Body SUS303
Nut SUSXM7
Plain Washer SUS304
Spring Washer SUS304

Characteristics

  • Washer to be used with the pull. It decorates the mounting part of the pull beautifully.
  • Pull compatible with washer
    UNFUNFSUNFA (UNFUNF-HUNF-SHUNFSUNFS-HUNFS-SHUNFA)
    TGYTG (TGYTG)
    UGF (UGF)
  • LY is provided with nut, plain washer and spring washer. To purchase the washer main body only, put -N at the end of part number.
    LY---- With nut, plain washer and spring washer
    LY-N---- Washer main body only

Product List

Click here to see Pulls