Specs/CAD
Unit : mm
| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Max. Allowable Load*1 (N) |
Screw Supply Service Screw Size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UNF-80H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 96 | 80 | 92 | 1000 | M5×12 | 10.09 | CAD | Cart |
| UNF-100H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 116 | 100 | 104 | 1000 | M5×12 | 10.09 | CAD | Cart |
| UNF-110H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 126 | 110 | 111 | 1000 | M5×12 | 10.49 | CAD | Cart |
| UNF-120H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 136 | 120 | 117 | 1000 | M5×12 | 10.84 | CAD | Cart |
| UNF-125H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 141 | 125 | 119 | 1000 | M5×12 | 10.84 | CAD | Cart |
| UNF-160H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 176 | 160 | 141 | 1000 | M5×12 | 11.88 | CAD | Cart |
| UNF-200H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 216 | 200 | 166 | 1000 | M5×12 | 12.63 | CAD | Cart |
| UNF-250H-CR-W | M5 | 11.5 | 46.5 | 36.5 | 10 | 266 | 250 | 196 | 1000 | M5×12 | 12.97 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UNF-H-CR-W | |
|---|---|
| Main body | SS330 Chrome Plating |
| Washer | SUS303 Barrel Polishing |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |