• Pulls

UNFS-SH/Stainless Steel U - shaped Pull

Stainless Steel Pull

Dimension Drawing

UNFS-SHStainless Steel U - shaped Pull寸法図

Specs/CAD

Select

A
All
10
L1
All
80
100
110
120
125
160
200
250
Body
Color
All
BL
SEMI Standard Compliance
All
-

Unit : mm

Part Number M Lf H h A L L1 Mass
(g)
Max. Allowable Load*1
(N)
Body
Color
SEMI Standard Compliance Screw Supply Service Screw Size Price
(USD)
CAD
Download
Add to Cart
UNFS-80SH M5 10 60 50 10 90 80 105 1000 BL - M5×12 10.23 CAD Cart
UNFS-100SH M5 10 60 50 10 110 100 117 1000 BL - M5×12 10.69 CAD Cart
UNFS-110SH M5 10 60 50 10 120 110 123 1000 BL - M5×12 10.91 CAD Cart
UNFS-120SH M5 10 60 50 10 130 120 129 1000 BL - M5×12 11.14 CAD Cart
UNFS-125SH M5 10 60 50 10 135 125 132 1000 BL - M5×12 11.14 CAD Cart
UNFS-160SH M5 10 60 50 10 170 160 153 1000 BL M5×12 12.21 CAD Cart
UNFS-200SH M5 10 60 50 10 210 200 178 1000 BL M5×12 13.95 CAD Cart
UNFS-250SH M5 10 60 50 10 260 250 208 1000 BL M5×12 16.11 CAD Cart

*1: Allowed load for a person.
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
UNFS-SH
Main body SUS304
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see Pulls

Click here to see Machine Elements