| Part Number | Max. Allowable Load*1 (N) |
Mass (g) |
Cover Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|
| UPIF-PS-R-SG | 500 | 319 | SG | 95.18 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| UPIF-PS | |
|---|---|
| Main Body | Glass Fiber Reinforced Nylon 6 Aluminum Alloy |
| Push-Button Switch | Polycarbonate |
| Cover | Aluminum Alloy Anodized (Various Colors) |
| Thread Part | Steel Trivalent Chromate Treatment |
| Cable | PVC |
Characteristics
- Plastic pulls with switches. Reduces design and installation trouble.
- The push-button switch can be used for contact switching, device and equipment control, etc.
- The push-button switch lights up in accordance with the status of the LED internal circuit or the connected devices.

- Button colors can be selected by the product code.
UPIF-PS-G----Green
UPIF-PS-R----Red - Cover colors can be selected by the end symbol of the part number.
| End Symbol | Cover Color |
|---|---|
| BK | Anodized (Black) |
| BL | Anodized (Blue*1) |
| SG | Anodized (Silver) |
*1: Due to the use of colored anodizing, color fluctuations may appear.
Specifications
| UPIF-PS-G | UPIF-PS-R | ||
|---|---|---|---|
| Push-Button Switch |
Button Color | Green | Red |
| Contact Type | c Contact (1NO1NC) | ||
| Activation Type | Momentary | ||
| Rated Insulation Voltage | DC24V | ||
| Rated Conduction Current | 1.0A | ||
| LED Rated Voltage | 24 VDC ± 10% | ||
| LED Current Consumption | 20 mA | ||
| Mechanical Life | Approx. 1 Million Times | ||
| Electrical Life | Approx. 50,000 Times | ||
| Mechanical Allowable Operation Frequency |
Max. 120 Times/min. | ||
| Electrical Allowable Operation Frequency |
Max. 20 Times/min. | ||
| Cable | Type | Fixing Cable | |
| Outside Diameter | 6.1 mm ±0.2 mm | ||
| No. of Cores | 7C | ||
| Conductor Size | 0.3mm2 | ||
| Length | 2 m | ||
| Bending Radius | 37 mm or more | ||
| Cable End Specifications | Discrete wire | ||
| Operating Environment |
Temperature | -10°C to 50°C (no freezing) | |
| Humidity | 45% RH to 85% RH (no condensation) |
||
Connection

Mounting hole
To prevent cable damage, be sure there are no burrs in the mounting hole.Errors may appear in the mounting dimensions due to temperature or humidity.