• Pulls

LYSC-N/Captive Washer for Pull

Hints for Correctly Using NBK Products


Dimension Drawing

LYSC-NCaptive Washer for Pull寸法図

Specs/CAD

Unit : mm

Part Number D M d e A T s Attached nut size Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LYSC-12-N 12 M5 4.2 1.2 8.3 2.5 1 5 1.4 5.05 CAD Cart
LYSC-16A-N 16 M5 4.2 1.5 10.3 3 1.5 5 3.1 5.37 CAD Cart

Material/Finish

LYSC-N
Main body SUS304
Barrel Polishing

Characteristics

  • With a pull mounted on it, the pull mounting surface is beautifully decorated while falling of screws within the enclosure is prevented.
  • No additional modification of cover or door is required to mount the pull.
  • Use it in combination with a captive screw
    (SSC-SSCMS).
  • For applications such as food machinery, packing machinery and chemical manufacturing devices that require countermeasures against parts falling.

Mounting method

  1. Let the captive screw through the cover and door and tighten it into the screw hole located in the position eccentric from the center of the captive washer for the pull LYSC-N from the pull mounting surface until the cylindrical part of the captive screw is penetrated Figure 2.
  2. Move the captive screw to the drilled hole at the center of LYSC-NFigure 3.
  3. In the state indicated in Figure 3, tighten the captive screw to mount the pull Figure 4.
  4. After mounting, the pull screw hole and captive screw are retained at the center of LYSC-N. At this point, the drilled hole at the center of LYSC-N is smaller than the screw part of the captive screw, so the captive screw never comes out of the drilled hole and falling is prevented.

LYSC-NCaptive Washer for Pull


Applicable Pulls

Part Number Applicable Pulls
UNF UNFS UNFA
UNF
UGF
UGF
TG
TG
LYSC-12-N TG-108
TG-128
LYSC-16A-N All Sizes All Sizes TG-110
TG-130

Applicable Captive Screws

Use the captive washer for pull LYSC-N in combination with a compatible captive screw.
Part Number Applicable Captive Screws
SSC SSC SSCLS SSCLS SSCHS SSCHS SSCPS SSCPS SSCMS SSCMS
LYSC-12-N SSC-M5 SSCLS-M5 SSCHS-M5 SSCPS-M5 SSCMS-M5
LYSC-16A-N SSC-M5 SSCLS-M5 SSCHS-M5 SSCPS-M5 SSCMS-M5

The captive washer for pull LYSC-N cannot be used in combination with any screw or bolt other than a captive screw.


Related Products

The captive washer for pulls with a captive screw supplied LYSC-N-SSC is available.
LYSC-N-SSC

LYSC-NCaptive Washer for Pull


Product List

Click here to see Pulls