• Scales

FPP-K/Point Plates

Dimension Drawing

FPP-KPoint Plates寸法図

Thickness: approximately 0.55 mm

Part Number Mass(g) Price
(USD)
CAD
Download
Add to Cart
FPP-K 0.7 3.90 CAD Cart

Material/Finish

FPP-K
Main body SUS304

Characteristics

  • Use in combination with the Scale Plate FSPFSP or the Scale Sticker FSSFSSFSTFST.
  • Convenient as a home position indicator plate for actuators, etc.
  • With mounting holes. Use simply by sticking to existing machinery and equipment.

Precautions for Use

Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Usage Example

In combination with the Scale Plate FSP (FSP).

FPP-KPoint Plates


Related Products

Special low head bolt SSHS whose height of the head is low is available as a mounting bolt.
SSHSSSHL

FPP-KPoint Plates


Product List

Click here to see Scales

Click here to see Machine Elements