• Scales

FPT/Point Stickers

Dimension Drawing

FPTPoint Stickers寸法図

Thickness: approximately 0.3 mm

Unit : mm

Part Number Mass(g) Price
(USD)
CAD
Download
Add to Cart
FPT 0.1 3.41 CAD Cart

Material/Finish

FPT
Main body Polyester
(transparent)

Characteristics

  • Use in combination with the Scale Plate FSP (FSP) or the Scale Sticker FSS (FSS )FST (FST).
  • Sticker type that can be used simply by sticking to existing machinery and equipment.
  • Convenient as a home position indicator plate for actuators, etc.

Usage Example

Use in combination with the Scale Sticker FSS (FSS )FST (FST).

FPTPoint Stickers


Product List

Click here to see Scales

Click here to see Machine Elements