• Scales

FPP-BK

Point Plates

Dimension Drawing

FPPPoint Plates寸法図

Thickness: approximately 0.55 mm

Unit : mm

Part Number Mass (g) Background Color Price
(USD)
CAD
Download
Add to Cart
FPP-BK 0.8 BK 3.74 CAD Cart
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
FPP
Main Body SUS304

Characteristics

  • Use in combination with the Scale Plate FSPFSP or the Scale Sticker FSSFSSFSTFST.
  • Convenient as a home position indicator plate for actuators, etc.
  • With adhesive tape. Use simply by sticking to existing machinery and equipment.
  • There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol Background Color Arrow/Marking
No Silver Red
BK Black Silver

Precautions for Use

Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.

Usage Example

Use in combination with the Scale Plate FSP (FSPFSP-K).

FPPPoint Plates


Product List

Click here to see Scales