• Set Collars

NSC-C/Set Collar - Set Screw Type

Dimension Drawing

NSC-CSet Collar - Set Screw Type寸法図

Specs/CAD

Unit : mm

Part Number d B D D1 M*1
(Coarse)
Number of Set Screws Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-3-5-C 3 5 7 M3 1 1 2.75 CAD Cart
NSC-3-6-C 3 6 7 M3 1 1 2.75 CAD Cart
NSC-3-8-C 3 8 7 M3 1 2 2.75 CAD Cart
NSC-4-5-C 4 5 8 M3 1 1 3.58 CAD Cart
NSC-4-6-C 4 6 12 M4 1 5 3.58 CAD Cart
NSC-4-8-C 4 8 12 M4 1 6 3.58 CAD Cart
NSC-5-5-C 5 5 11 M3 1 3 3.74 CAD Cart
NSC-5-6-C 5 6 14 M4 1 6 3.74 CAD Cart
NSC-5-8-C 5 8 14 M4 1 8 3.74 CAD Cart
NSC-5-10-C 5 10 14 M4 1 10 3.74 CAD Cart
NSC-6-5-C 6 5 12 M3 2 3 3.74 CAD Cart
NSC-6-6-C 6 6 15 M4 1 6 3.90 CAD Cart
NSC-6-8-C 6 8 15 M4 1 9 3.90 CAD Cart
NSC-6-10-C 6 10 16 M4 1 13 3.90 CAD Cart
NSC-8-5-C 8 5 14 M3 2 4 4.21 CAD Cart
NSC-8-6-C 8 6 16 13 M4 2 6 4.21 CAD Cart
NSC-8-8-C 8 8 16 13 M4 2 9 4.21 CAD Cart
NSC-8-10-C 8 10 18 13 M4 2 16 4.21 CAD Cart
NSC-10-5-C 10 5 16 M3 2 5 4.38 CAD Cart
NSC-10-6-C 10 6 18 16 M4 2 8 4.38 CAD Cart
NSC-10-8-C 10 8 18 16 M4 2 10 4.38 CAD Cart
NSC-10-10-C 10 10 20 16 M4 2 17 4.38 CAD Cart
NSC-12-6-C 12 6 20 M4 2 9 5.37 CAD Cart
NSC-12-8-C 12 8 22 20 M4 2 16 5.37 CAD Cart
NSC-12-10-C 12 10 26 20 M5 2 30 5.37 CAD Cart
NSC-12-12-C 12 12 26 20 M6 2 36 5.37 CAD Cart
NSC-13-6-C 13 6 20 M4 2 8 5.90 CAD Cart
NSC-13-8-C 13 8 22 20 M4 2 15 5.90 CAD Cart
NSC-13-10-C 13 10 26 20 M5 2 28 5.90 CAD Cart
NSC-14-12-C 14 12 26 20 M5 2 33 6.41 CAD Cart
NSC-15-6-C 15 6 24 M4 2 12 6.74 CAD Cart
NSC-15-8-C 15 8 25 24 M5 2 19 6.74 CAD Cart
NSC-15-10-C 15 10 25 24 M5 2 24 6.74 CAD Cart
NSC-15-12-C 15 12 28 24 M5 2 39 6.74 CAD Cart
NSC-16-6-C 16 6 24 M4 2 11 6.74 CAD Cart
NSC-16-8-C 16 8 28 24 M5 2 24 6.74 CAD Cart
NSC-16-10-C 16 10 28 24 M5 2 31 6.74 CAD Cart
NSC-16-12-C 16 12 28 24 M5 2 37 6.74 CAD Cart
NSC-17-10-C 17 10 30 26 M6 2 35 7.39 CAD Cart
NSC-17-12-C 17 12 32 26 M6 2 49 7.39 CAD Cart
NSC-18-15-C 18 15 32 29 M6 2 61 7.39 CAD Cart
NSC-20-7-C 20 7 30 M5 2 21 7.90 CAD Cart
NSC-20-10-C 20 10 32 29 M6 2 36 7.90 CAD Cart
NSC-20-12-C 20 12 32 29 M6 2 83 7.90 CAD Cart
NSC-20-15-C 20 15 32 29 M6 2 55 7.90 CAD Cart
NSC-22-18-C 22 18 38 34 M8 2 101 9.42 CAD Cart
NSC-25-12-C 25 12 38 37 M6 2 60 10.34 CAD Cart
NSC-25-15-C 25 15 38 37 M6 2 73 10.34 CAD Cart
NSC-25-18-C 25 18 42 38 M8 2 122 10.34 CAD Cart
NSC-28-18-C 28 18 45 40 M8 2 129 11.71 CAD Cart
NSC-30-14-C 30 14 45 42 M8 2 91 11.92 CAD Cart
NSC-30-16-C 30 16 45 42 M8 2 106 11.92 CAD Cart
NSC-30-18-C 30 18 49 42 M8 2 156 11.92 CAD Cart
NSC-30-20-C 30 20 49 42 M8 2 175 11.92 CAD Cart
NSC-32-20-C 32 20 53 44 M8 2 206 14.19 CAD Cart
NSC-35-15-C 35 15 50 47 M8 2 111 14.89 CAD Cart
NSC-35-18-C 35 18 55 47 M8 2 187 14.89 CAD Cart
NSC-35-20-C 35 20 59 47 M8 2 256 14.89 CAD Cart
NSC-38-22-C 38 22 64 50 M10 2 330 22.30 CAD Cart
NSC-40-18-C 40 18 60 55 M10 2 213 24.51 CAD Cart
NSC-40-22-C 40 22 72 55 M10 2 438 24.51 CAD Cart
NSC-45-22-C 45 22 75 60 M10 2 445 27.47 CAD Cart
NSC-50-20-C 50 20 70 65 M10 2 284 28.40 CAD Cart
NSC-50-25-C 50 25 79 65 M10 2 537 28.40 CAD Cart

*1: Hex socket set screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-C
Main Body S45C
Ferrosoferric Oxide Film (Black)
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Set screw type set collars.
  • Fastening to the shaft is done with set screws.
  • Chamfering on one end is larger (bore diameter 8mm or above).
    When fixing the bearing, this avoids interference between the set collar and the outer ring.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements