• Set Collars

NSCSS-C/Set Collar - Split-type

Dimension Drawing

NSCSS-CSet Collar - Split-type寸法図

Specs/CAD

Select

d
All
3
4
5
6
8
10
12
13
15
16
17
18
20
25
30
35
40
45
50
B
All
8
6
10
12
15
18
22
D
All
15
16
20
18
22
25
28
30
35
32
40
45
42
50
55
60
70
65
75
80
85

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCSS-3-8-C 3 8 15 4.5 M3 9 18.94 CAD Cart
NSCSS-4-8-C 4 8 15 4.5 M3 7 19.87 CAD Cart
NSCSS-5-6-C 5 6 16 5 M2.6 7 20.41 CAD Cart
NSCSS-5-8-C 5 8 20 5.5 M3 14 20.41 CAD Cart
NSCSS-5-10-C 5 10 20 6 M4 20 20.41 CAD Cart
NSCSS-6-6-C 6 6 18 6 M2.6 9 21.75 CAD Cart
NSCSS-6-8-C 6 8 20 6 M3 15 21.75 CAD Cart
NSCSS-6-10-C 6 10 20 6 M4 19 21.75 CAD Cart
NSCSS-8-6-C 8 6 22 7 M2.6 13 22.49 CAD Cart
NSCSS-8-8-C 8 8 25 8 M3 24 22.49 CAD Cart
NSCSS-8-10-C 8 10 25 8 M4 30 22.49 CAD Cart
NSCSS-8-12-C 8 12 28 8.5 M5 47 22.49 CAD Cart
NSCSS-8-15-C 8 15 30 9 M6 63 22.49 CAD Cart
NSCSS-10-6-C 10 6 25 8 M2.6 16 24.14 CAD Cart
NSCSS-10-10-C 10 10 30 9 M4 41 24.14 CAD Cart
NSCSS-10-12-C 10 12 30 9 M5 51 24.14 CAD Cart
NSCSS-10-15-C 10 15 35 10 M6 86 24.14 CAD Cart
NSCSS-12-6-C 12 6 25 9 M2.6 15 24.14 CAD Cart
NSCSS-12-10-C 12 10 30 10 M4 40 24.14 CAD Cart
NSCSS-12-12-C 12 12 30 10 M5 49 24.14 CAD Cart
NSCSS-12-15-C 12 15 35 11 M6 84 24.14 CAD Cart
NSCSS-13-8-C 13 8 28 11 M3 26 24.14 CAD Cart
NSCSS-13-10-C 13 10 30 10 M4 38 24.14 CAD Cart
NSCSS-13-15-C 13 15 35 11 M6 80 24.14 CAD Cart
NSCSS-15-8-C 15 8 30 11 M3 28 24.69 CAD Cart
NSCSS-15-10-C 15 10 32 11 M4 42 24.69 CAD Cart
NSCSS-15-12-C 15 12 35 12 M5 64 24.69 CAD Cart
NSCSS-15-15-C 15 15 40 13 M6 109 24.69 CAD Cart
NSCSS-16-8-C 16 8 30 11.5 M3 27 26.34 CAD Cart
NSCSS-16-10-C 16 10 35 12 M4 51 26.34 CAD Cart
NSCSS-16-12-C 16 12 35 12 M5 62 26.34 CAD Cart
NSCSS-16-15-C 16 15 40 13 M6 107 26.34 CAD Cart
NSCSS-17-15-C 17 15 40 13 M6 106 27.86 CAD Cart
NSCSS-18-15-C 18 15 45 15 M6 136 30.78 CAD Cart
NSCSS-20-8-C 20 8 35 13 M3 35 30.78 CAD Cart
NSCSS-20-10-C 20 10 40 14 M4 65 30.78 CAD Cart
NSCSS-20-12-C 20 12 40 14 M5 77 30.78 CAD Cart
NSCSS-20-15-C 20 15 45 15 M6 131 30.78 CAD Cart
NSCSS-25-10-C 25 10 42 16.5 M4 62 32.45 CAD Cart
NSCSS-25-12-C 25 12 45 17 M5 92 32.45 CAD Cart
NSCSS-25-15-C 25 15 50 18 M6 152 32.45 CAD Cart
NSCSS-30-12-C 30 12 50 20 M5 106 39.33 CAD Cart
NSCSS-30-15-C 30 15 55 20 M6 171 39.33 CAD Cart
NSCSS-35-12-C 35 12 55 22.5 M5 118 41.13 CAD Cart
NSCSS-35-15-C 35 15 60 23 M6 195 41.13 CAD Cart
NSCSS-40-12-C 40 12 60 25 M5 131 50.68 CAD Cart
NSCSS-40-18-C 40 18 70 26 M8 334 50.68 CAD Cart
NSCSS-45-12-C 45 12 65 28 M5 148 56.31 CAD Cart
NSCSS-45-18-C 45 18 75 28 M8 356 56.31 CAD Cart
NSCSS-50-15-C 50 15 75 30.5 M6 258 61.34 CAD Cart
NSCSS-50-18-C 50 18 80 32 M8 393 61.34 CAD Cart
NSCSS-50-22-C 50 22 85 32 M10 576 61.34 CAD Cart

*1: Hex socket head cap screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-C
Main Body S45C
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Split type set collars.
  • Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements