• Set Collars

NSCSS-M/Set Collar - Split-type

Dimension Drawing

NSCSS-MSet Collar - Split-type寸法図

Specs/CAD

Select

d
All
3
4
5
6
8
10
12
13
15
16
17
18
20
25
30
35
40
45
50
B
All
8
6
10
12
15
18
22
D
All
15
16
20
18
22
25
28
30
35
32
40
45
42
50
55
60
70
65
75
80
85

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCSS-3-8-M 3 8 15 4.5 M3 9 21.17 CAD Cart
NSCSS-4-8-M 4 8 15 4.5 M3 9 21.75 CAD Cart
NSCSS-5-6-M 5 6 16 5 M2.6 7 23.01 CAD Cart
NSCSS-5-8-M 5 8 20 5.5 M3 13 23.01 CAD Cart
NSCSS-5-10-M 5 10 20 6 M4 20 23.01 CAD Cart
NSCSS-6-6-M 6 6 18 6 M2.6 9 23.01 CAD Cart
NSCSS-6-8-M 6 8 20 6 M3 16 23.01 CAD Cart
NSCSS-6-10-M 6 10 20 6 M4 19 23.01 CAD Cart
NSCSS-8-6-M 8 6 22 7 M2.6 13 25.68 CAD Cart
NSCSS-8-8-M 8 8 25 8 M3 23 25.68 CAD Cart
NSCSS-8-10-M 8 10 25 8 M4 29 25.68 CAD Cart
NSCSS-8-12-M 8 12 28 8.5 M5 46 25.68 CAD Cart
NSCSS-8-15-M 8 15 30 9 M6 64 25.68 CAD Cart
NSCSS-10-6-M 10 6 25 8 M2.6 16 32.45 CAD Cart
NSCSS-10-10-M 10 10 30 9 M4 42 32.45 CAD Cart
NSCSS-10-12-M 10 12 30 9 M5 51 32.45 CAD Cart
NSCSS-10-15-M 10 15 35 10 M6 86 32.45 CAD Cart
NSCSS-12-6-M 12 6 25 9 M2.6 15 32.45 CAD Cart
NSCSS-12-10-M 12 10 30 10 M4 40 32.45 CAD Cart
NSCSS-12-12-M 12 12 30 10 M5 49 32.45 CAD Cart
NSCSS-12-15-M 12 15 35 11 M6 84 32.45 CAD Cart
NSCSS-13-8-M 13 8 28 11 M3 26 32.45 CAD Cart
NSCSS-13-10-M 13 10 30 10 M4 39 32.45 CAD Cart
NSCSS-13-15-M 13 15 35 11 M6 82 32.45 CAD Cart
NSCSS-15-8-M 15 8 30 11 M3 28 32.45 CAD Cart
NSCSS-15-10-M 15 10 32 11 M4 43 32.45 CAD Cart
NSCSS-15-12-M 15 12 35 12 M5 65 32.45 CAD Cart
NSCSS-15-15-M 15 15 40 13 M6 110 32.45 CAD Cart
NSCSS-16-8-M 16 8 30 11.5 M3 27 32.45 CAD Cart
NSCSS-16-10-M 16 10 35 12 M4 52 32.45 CAD Cart
NSCSS-16-12-M 16 12 35 12 M5 62 32.45 CAD Cart
NSCSS-16-15-M 16 15 40 13 M6 108 32.45 CAD Cart
NSCSS-17-15-M 17 15 40 13 M6 106 36.54 CAD Cart
NSCSS-18-15-M 18 15 45 15 M6 136 36.33 CAD Cart
NSCSS-20-8-M 20 8 35 13 M3 35 36.54 CAD Cart
NSCSS-20-10-M 20 10 40 14 M4 65 36.54 CAD Cart
NSCSS-20-12-M 20 12 40 14 M5 77 36.54 CAD Cart
NSCSS-20-15-M 20 15 45 15 M6 130 36.54 CAD Cart
NSCSS-25-10-M 25 10 42 16.5 M4 62 41.13 CAD Cart
NSCSS-25-12-M 25 12 45 17 M5 93 41.13 CAD Cart
NSCSS-25-15-M 25 15 50 18 M6 153 41.13 CAD Cart
NSCSS-30-12-M 30 12 50 20 M5 106 44.30 CAD Cart
NSCSS-30-15-M 30 15 55 20 M6 173 44.30 CAD Cart
NSCSS-35-12-M 35 12 55 22.5 M5 118 48.39 CAD Cart
NSCSS-35-15-M 35 15 60 23 M6 200 48.39 CAD Cart
NSCSS-40-12-M 40 12 60 25 M5 131 61.59 CAD Cart
NSCSS-40-18-M 40 18 70 26 M8 331 61.59 CAD Cart
NSCSS-45-12-M 45 12 65 28 M5 148 65.25 CAD Cart
NSCSS-45-18-M 45 18 75 28 M8 357 65.25 CAD Cart
NSCSS-50-15-M 50 15 75 30.5 M6 258 78.26 CAD Cart
NSCSS-50-18-M 50 18 80 32 M8 393 78.26 CAD Cart
NSCSS-50-22-M 50 22 85 32 M10 581 78.26 CAD Cart

*1: Hex socket head cap screw is provided.
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
Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Split type set collars.
  • Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List

Click here to see Set Collars

Click here to see Machine Elements