Specs/CAD
Select
Unit : mm
| Part Number | d | B | D | F | M*1 (Coarse) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| NSCSS-3-8-S | 3 | 8 | 15 | 4.5 | M3 | 9 | 26.34 | CAD | Cart |
| NSCSS-4-8-S | 4 | 8 | 15 | 4.5 | M3 | 6 | 28.00 | CAD | Cart |
| NSCSS-5-6-S | 5 | 6 | 16 | 5 | M2.6 | 7 | 29.70 | CAD | Cart |
| NSCSS-5-8-S | 5 | 8 | 20 | 5.5 | M3 | 16 | 29.70 | CAD | Cart |
| NSCSS-5-10-S | 5 | 10 | 20 | 6 | M4 | 20 | 29.70 | CAD | Cart |
| NSCSS-6-6-S | 6 | 6 | 18 | 6 | M2.6 | 9 | 31.45 | CAD | Cart |
| NSCSS-6-8-S | 6 | 8 | 20 | 6 | M3 | 16 | 31.45 | CAD | Cart |
| NSCSS-6-10-S | 6 | 10 | 20 | 6 | M4 | 19 | 31.45 | CAD | Cart |
| NSCSS-8-6-S | 8 | 6 | 22 | 7 | M2.6 | 13 | 31.83 | CAD | Cart |
| NSCSS-8-8-S | 8 | 8 | 25 | 8 | M3 | 24 | 31.83 | CAD | Cart |
| NSCSS-8-10-S | 8 | 10 | 25 | 8 | M4 | 30 | 31.83 | CAD | Cart |
| NSCSS-8-12-S | 8 | 12 | 28 | 8.5 | M5 | 47 | 31.83 | CAD | Cart |
| NSCSS-8-15-S | 8 | 15 | 30 | 9 | M6 | 65 | 31.83 | CAD | Cart |
| NSCSS-10-6-S | 10 | 6 | 25 | 8 | M2.6 | 16 | 40.44 | CAD | Cart |
| NSCSS-10-10-S | 10 | 10 | 30 | 9 | M4 | 42 | 40.44 | CAD | Cart |
| NSCSS-10-12-S | 10 | 12 | 30 | 9 | M5 | 52 | 40.44 | CAD | Cart |
| NSCSS-10-15-S | 10 | 15 | 35 | 10 | M6 | 87 | 40.44 | CAD | Cart |
| NSCSS-12-6-S | 12 | 6 | 25 | 9 | M2.6 | 16 | 40.44 | CAD | Cart |
| NSCSS-12-10-S | 12 | 10 | 30 | 10 | M4 | 40 | 40.44 | CAD | Cart |
| NSCSS-12-12-S | 12 | 12 | 30 | 10 | M5 | 50 | 40.44 | CAD | Cart |
| NSCSS-12-15-S | 12 | 15 | 35 | 11 | M6 | 86 | 40.44 | CAD | Cart |
| NSCSS-13-8-S | 13 | 8 | 28 | 11 | M3 | 27 | 40.44 | CAD | Cart |
| NSCSS-13-10-S | 13 | 10 | 30 | 10 | M4 | 39 | 40.44 | CAD | Cart |
| NSCSS-13-15-S | 13 | 15 | 35 | 11 | M6 | 84 | 40.44 | CAD | Cart |
| NSCSS-15-8-S | 15 | 8 | 30 | 11 | M3 | 28 | 41.13 | CAD | Cart |
| NSCSS-15-10-S | 15 | 10 | 32 | 11 | M4 | 43 | 41.13 | CAD | Cart |
| NSCSS-15-12-S | 15 | 12 | 35 | 12 | M5 | 67 | 41.13 | CAD | Cart |
| NSCSS-15-15-S | 15 | 15 | 40 | 13 | M6 | 112 | 41.13 | CAD | Cart |
| NSCSS-16-8-S | 16 | 8 | 30 | 11.5 | M3 | 28 | 43.56 | CAD | Cart |
| NSCSS-16-10-S | 16 | 10 | 35 | 12 | M4 | 52 | 43.56 | CAD | Cart |
| NSCSS-16-12-S | 16 | 12 | 35 | 12 | M5 | 64 | 43.56 | CAD | Cart |
| NSCSS-16-15-S | 16 | 15 | 40 | 13 | M6 | 108 | 43.56 | CAD | Cart |
| NSCSS-17-15-S | 17 | 15 | 40 | 13 | M6 | 107 | 44.30 | CAD | Cart |
| NSCSS-18-15-S | 18 | 15 | 45 | 15 | M6 | 138 | 48.33 | CAD | Cart |
| NSCSS-20-8-S | 20 | 8 | 35 | 13 | M3 | 35 | 48.33 | CAD | Cart |
| NSCSS-20-10-S | 20 | 10 | 40 | 14 | M4 | 66 | 48.33 | CAD | Cart |
| NSCSS-20-12-S | 20 | 12 | 40 | 14 | M5 | 79 | 48.33 | CAD | Cart |
| NSCSS-20-15-S | 20 | 15 | 45 | 15 | M6 | 131 | 48.33 | CAD | Cart |
| NSCSS-25-10-S | 25 | 10 | 42 | 16.5 | M4 | 62 | 54.20 | CAD | Cart |
| NSCSS-25-12-S | 25 | 12 | 45 | 17 | M5 | 94 | 54.20 | CAD | Cart |
| NSCSS-25-15-S | 25 | 15 | 50 | 18 | M6 | 158 | 54.20 | CAD | Cart |
| NSCSS-30-12-S | 30 | 12 | 50 | 20 | M5 | 105 | 65.25 | CAD | Cart |
| NSCSS-30-15-S | 30 | 15 | 55 | 20 | M6 | 175 | 65.25 | CAD | Cart |
| NSCSS-35-12-S | 35 | 12 | 55 | 22.5 | M5 | 118 | 74.66 | CAD | Cart |
| NSCSS-35-15-S | 35 | 15 | 60 | 23 | M6 | 197 | 74.66 | CAD | Cart |
| NSCSS-40-12-S | 40 | 12 | 60 | 25 | M5 | 133 | 94.85 | CAD | Cart |
| NSCSS-40-18-S | 40 | 18 | 70 | 26 | M8 | 334 | 94.85 | CAD | Cart |
| NSCSS-45-12-S | 45 | 12 | 65 | 28 | M5 | 147 | 106.36 | CAD | Cart |
| NSCSS-45-18-S | 45 | 18 | 75 | 28 | M8 | 359 | 106.36 | CAD | Cart |
| NSCSS-50-15-S | 50 | 15 | 75 | 30.5 | M6 | 260 | 126.61 | CAD | Cart |
| NSCSS-50-18-S | 50 | 18 | 80 | 32 | M8 | 407 | 126.61 | CAD | Cart |
| NSCSS-50-22-S | 50 | 22 | 85 | 32 | M10 | 581 | 126.61 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCSS-S | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Split type set collars.
- Because the shaft hole part can be fully split, mounting and removal are easy, with no damage to the shaft.
- Optimal for use with machines and devices that are difficult to disassemble.