• Stopper Bolts・Stopper Screws

SUB/Stopper Bolt with Urethane Pad

Dimension Drawing

SUBStopper Bolt with Urethane Pad寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D1 L L2 t B C T L1 h Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SUB-M4-15 M4 0.7 5 15 3 1.5 7 8.1 2.4 2.8 1.5 2.1 10.99 CAD Cart
SUB-M4-20 M4 0.7 5 20 3 1.5 7 8.1 2.4 2.8 1.5 2.5 10.99 CAD Cart
SUB-M4-25 M4 0.7 5 25 3 1.5 7 8.1 2.4 2.8 1.5 3 10.99 CAD Cart
SUB-M4-30 M4 0.7 5 30 3 1.5 7 8.1 2.4 2.8 1.5 3.3 10.99 CAD Cart
SUB-M4-35 M4 0.7 5 35 3 1.5 7 8.1 2.4 2.8 1.5 4 10.99 CAD Cart
SUB-M4-40 M4 0.7 5 40 3 1.5 7 8.1 2.4 2.8 1.5 4.1 10.99 CAD Cart
SUB-M5-15 M5 0.8 6 15 3 1.5 8 9.2 3.2 3.5 1.5 3.3 11.71 CAD Cart
SUB-M5-20 M5 0.8 6 20 3 1.5 8 9.2 3.2 3.5 1.5 4 11.71 CAD Cart
SUB-M5-25 M5 0.8 6 25 3 1.5 8 9.2 3.2 3.5 1.5 4.6 11.71 CAD Cart
SUB-M5-30 M5 0.8 6 30 3 1.5 8 9.2 3.2 3.5 1.5 5.3 11.71 CAD Cart
SUB-M5-35 M5 0.8 6 35 3 1.5 8 9.2 3.2 3.5 1.5 6 11.71 CAD Cart
SUB-M5-40 M5 0.8 6 40 3 1.5 8 9.2 3.2 3.5 1.5 6.6 11.71 CAD Cart
SUB-M6-20 M6 1 8 20 3 2 10 11.5 3.6 4 2 6.3 12.03 CAD Cart
SUB-M6-25 M6 1 8 25 3 2 10 11.5 3.6 4 2 7.2 12.03 CAD Cart
SUB-M6-30 M6 1 8 30 3 2 10 11.5 3.6 4 2 8 12.03 CAD Cart
SUB-M6-35 M6 1 8 35 3 2 10 11.5 3.6 4 2 9 12.03 CAD Cart
SUB-M6-40 M6 1 8 40 3 2 10 11.5 3.6 4 2 10 12.03 CAD Cart
SUB-M6-45 M6 1 8 45 3 2 10 11.5 3.6 4 2 11 12.03 CAD Cart
SUB-M6-50 M6 1 8 50 3 2 10 11.5 3.6 4 2 11.7 12.03 CAD Cart
SUB-M8-20 M8 1.25 10 20 3 2 13 15 5 5.5 2 12.7 12.70 CAD Cart
SUB-M8-25 M8 1.25 10 25 3 2 13 15 5 5.5 2 14.4 12.70 CAD Cart
SUB-M8-30 M8 1.25 10 30 3 2 13 15 5 5.5 2 16 12.70 CAD Cart
SUB-M8-35 M8 1.25 10 35 3 2 13 15 5 5.5 2 18 12.70 CAD Cart
SUB-M8-40 M8 1.25 10 40 3 2 13 15 5 5.5 2 19.6 12.70 CAD Cart
SUB-M8-45 M8 1.25 10 45 3 2 13 15 5 5.5 2 21.3 12.70 CAD Cart
SUB-M8-50 M8 1.25 10 50 3 2 13 15 5 5.5 2 23 12.70 CAD Cart
SUB-M10-20 M10 1.5 13 20 3 2 17 19.6 6 7 2 24 13.39 CAD Cart
SUB-M10-25 M10 1.5 13 25 3 2 17 19.6 6 7 2 26.5 13.39 CAD Cart
SUB-M10-30 M10 1.5 13 30 3 2 17 19.6 6 7 2 29 13.39 CAD Cart
SUB-M10-35 M10 1.5 13 35 3 2 17 19.6 6 7 2 31.5 13.39 CAD Cart
SUB-M10-40 M10 1.5 13 40 3 2 17 19.6 6 7 2 34 13.39 CAD Cart
SUB-M10-45 M10 1.5 13 45 3 2 17 19.6 6 7 2 36.5 13.39 CAD Cart
SUB-M10-50 M10 1.5 13 50 3 2 17 19.6 6 7 2 39 13.39 CAD Cart
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
SUB
Thread Part Steel
Nickel Plating
Pad Polyether Urethane (Hardness Shore A90) *1
Lock Nut Steel
Trivalent Chromate Treatment

*1: While polyether urethane may show yellow discoloration, the performance remains unaffected.


Characteristics

  • For workpiece positioning and stopper applications.
  • Pad is made of polyurethane. The material has excellent water resistance and has low risk of hydrolysis in humid environments.
  • Urethane absorbs impacts.
  • All products are provided with a lock nut.

Related Services

Product List

Click here to see Stopper Bolts・Stopper Screws

Click here to see Machine Elements