Conveyance
These screws allow for the smooth conveyance of heavy objects.
The main ball is surrounded by multiple sub-balls, allowing the main ball to rotate 360° in any direction.
With a low friction coefficient, they allow workpieces to be conveyed with minimal force.

| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Downward Ball Rollers - Hex Head Screw Type | Downward Ball Rollers - Tap Hole Type | Downward Ball Rollers - Flange Type | ||||||
| Part Number | BRDH | BRDT | BRDB | ||||||
| Feature | Downward Ball Roller | Downward Ball Roller Tap - HoleAttachment |
Downward Ball Roller | ||||||
| Material | Steel | Steel | Steel | ||||||
| Surface Treatment | Electroless nickel plating | Electroless nickel plating | Electroless nickel plating | ||||||
| Thread Size | M12 ~ M20 | M4 ~ M6 | - | ||||||
| Operating Temperature (℃) | - | - | - | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | BRDH-12 BRDH-16 BRDH-20 | BRDT-24 BRDT-30 BRDT-38 | BRDB-24 BRDB-30 BRDB-38 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data