• Special Screws (Bolts)
  • Conveyance

BRURS-N/Ball Rollers - Round Type

  • Transport

Dimension Drawing

BRURS-NBall Rollers - Round Type寸法図

Specs/CAD

Unit : mm

Part Number D1 D L s t1 Db R M (Coarse)
Nominal of Thread
Pitch h P Withstand Load (N) Mass
(g)
CAD
Download
RFQ
BRURS-22-N 22 14 9.5 2.5 2 8.73 10 M3 0.5 4.5 16 34 20 CAD RFQ
BRURS-28-N 28 17.5 11.5 3.5 2.5 10.32 10.5 M3 0.5 4.5 22 55 42 CAD RFQ
BRURS-36-N 36 23 14.7 5.3 3 15.88 14 M4 0.7 6 28 69 85 CAD RFQ
BRURS-42-N 42 28 18.7 6.3 4 19.05 20 M4 0.7 6 34 82 192 CAD RFQ

Material/Finish

BRURS-N
Main body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC
or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These are round type ball rollers with stainless steel bodies for upward applications.
  • Because of their half-circle shape, there are no angled portions. This shape makes it less likely for workpiece to be damaged, even when it is in contact with the ball roller body.

Precautions for Use

These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.

As it is fixed with the main unit's screw hole, it can be mounted to a thin plate.

BRURS-NBall Rollers - Round Type


Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)