Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.12 | CAD | RFQ |
| SPE-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.13 | CAD | RFQ |
| SPE-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.15 | CAD | RFQ |
| SPE-M3-12-C | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.16 | CAD | RFQ |
| SPE-M3-15-C | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.19 | CAD | RFQ |
| SPE-M3-20-C | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.23 | CAD | RFQ |
| SPE-M3-25-C | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 405 | 0.21 | 20 | 0.27 | CAD | RFQ |
| SPE-M3-6-C(100) | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.12 | CAD | RFQ |
| SPE-M3-8-C(100) | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.13 | CAD | RFQ |
| SPE-M3-10-C(100) | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.15 | CAD | RFQ |
| SPE-M3-12-C(100) | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.16 | CAD | RFQ |
| SPE-M3-15-C(100) | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.19 | CAD | RFQ |
| SPE-M3-20-C(100) | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.23 | CAD | RFQ |
| SPE-M3-25-C(100) | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 405 | 0.21 | 100 | 0.27 | CAD | RFQ |
| SPE-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.25 | CAD | RFQ |
| SPE-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.28 | CAD | RFQ |
| SPE-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.3 | CAD | RFQ |
| SPE-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.33 | CAD | RFQ |
| SPE-M4-15-C | M4 | 0.7 | 15 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.38 | CAD | RFQ |
| SPE-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.44 | CAD | RFQ |
| SPE-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.53 | CAD | RFQ |
| SPE-M4-30-C | M4 | 0.7 | 30 | 7 | 4 | 3 | 738 | 0.47 | 20 | 0.61 | CAD | RFQ |
| SPE-M4-6-C(100) | M4 | 0.7 | 6 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.25 | CAD | RFQ |
| SPE-M4-8-C(100) | M4 | 0.7 | 8 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.28 | CAD | RFQ |
| SPE-M4-10-C(100) | M4 | 0.7 | 10 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.3 | CAD | RFQ |
| SPE-M4-12-C(100) | M4 | 0.7 | 12 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.33 | CAD | RFQ |
| SPE-M4-15-C(100) | M4 | 0.7 | 15 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.38 | CAD | RFQ |
| SPE-M4-20-C(100) | M4 | 0.7 | 20 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.44 | CAD | RFQ |
| SPE-M4-25-C(100) | M4 | 0.7 | 25 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.53 | CAD | RFQ |
| SPE-M4-30-C(100) | M4 | 0.7 | 30 | 7 | 4 | 3 | 738 | 0.47 | 100 | 0.61 | CAD | RFQ |
| SPE-M5-6-C | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.37 | CAD | RFQ |
| SPE-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.41 | CAD | RFQ |
| SPE-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.45 | CAD | RFQ |
| SPE-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.49 | CAD | RFQ |
| SPE-M5-15-C | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.58 | CAD | RFQ |
| SPE-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.67 | CAD | RFQ |
| SPE-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.8 | CAD | RFQ |
| SPE-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 1234 | 0.96 | 10 | 0.93 | CAD | RFQ |
| SPE-M5-6-C(100) | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.37 | CAD | RFQ |
| SPE-M5-8-C(100) | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.41 | CAD | RFQ |
| SPE-M5-10-C(100) | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.45 | CAD | RFQ |
| SPE-M5-12-C(100) | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.49 | CAD | RFQ |
| SPE-M5-15-C(100) | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.58 | CAD | RFQ |
| SPE-M5-20-C(100) | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.67 | CAD | RFQ |
| SPE-M5-25-C(100) | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.8 | CAD | RFQ |
| SPE-M5-30-C(100) | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 1234 | 0.96 | 100 | 0.93 | CAD | RFQ |
| SPE-M6-10-C | M6 | 1 | 10 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.78 | CAD | RFQ |
| SPE-M6-12-C | M6 | 1 | 12 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.85 | CAD | RFQ |
| SPE-M6-15-C | M6 | 1 | 15 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 0.96 | CAD | RFQ |
| SPE-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.1 | CAD | RFQ |
| SPE-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.3 | CAD | RFQ |
| SPE-M6-30-C | M6 | 1 | 30 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.4 | CAD | RFQ |
| SPE-M6-35-C | M6 | 1 | 35 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.7 | CAD | RFQ |
| SPE-M6-40-C | M6 | 1 | 40 | 10 | 6 | 5 | 1749 | 1.64 | 10 | 1.8 | CAD | RFQ |
| SPE-M6-10-C(100) | M6 | 1 | 10 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 0.78 | CAD | RFQ |
| SPE-M6-12-C(100) | M6 | 1 | 12 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 0.85 | CAD | RFQ |
| SPE-M6-15-C(100) | M6 | 1 | 15 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 0.96 | CAD | RFQ |
| SPE-M6-20-C(100) | M6 | 1 | 20 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 1.1 | CAD | RFQ |
| SPE-M6-25-C(100) | M6 | 1 | 25 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 1.3 | CAD | RFQ |
| SPE-M6-30-C(100) | M6 | 1 | 30 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 1.4 | CAD | RFQ |
| SPE-M6-35-C(100) | M6 | 1 | 35 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 1.7 | CAD | RFQ |
| SPE-M6-40-C(100) | M6 | 1 | 40 | 10 | 6 | 5 | 1749 | 1.64 | 100 | 1.8 | CAD | RFQ |
| SPE-M8-10-C | M8 | 1.25 | 10 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.8 | CAD | RFQ |
| SPE-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 1.9 | CAD | RFQ |
| SPE-M8-15-C | M8 | 1.25 | 15 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2 | CAD | RFQ |
| SPE-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.2 | CAD | RFQ |
| SPE-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.5 | CAD | RFQ |
| SPE-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 2.8 | CAD | RFQ |
| SPE-M8-35-C | M8 | 1.25 | 35 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.3 | CAD | RFQ |
| SPE-M8-40-C | M8 | 1.25 | 40 | 13 | 8 | 6 | 3261 | 3.68 | 5 | 3.5 | CAD | RFQ |
| SPE-M8-10-C(100) | M8 | 1.25 | 10 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 1.8 | CAD | RFQ |
| SPE-M8-12-C(100) | M8 | 1.25 | 12 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 1.9 | CAD | RFQ |
| SPE-M8-15-C(100) | M8 | 1.25 | 15 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 2 | CAD | RFQ |
| SPE-M8-20-C(100) | M8 | 1.25 | 20 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 2.2 | CAD | RFQ |
| SPE-M8-25-C(100) | M8 | 1.25 | 25 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 2.5 | CAD | RFQ |
| SPE-M8-30-C(100) | M8 | 1.25 | 30 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 2.8 | CAD | RFQ |
| SPE-M8-35-C(100) | M8 | 1.25 | 35 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 3.3 | CAD | RFQ |
| SPE-M8-40-C(100) | M8 | 1.25 | 40 | 13 | 8 | 6 | 3261 | 3.68 | 100 | 3.5 | CAD | RFQ |
| SPE-M10-15-C | M10 | 1.5 | 15 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 3.5 | CAD | RFQ |
| SPE-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 3.9 | CAD | RFQ |
| SPE-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 4.4 | CAD | RFQ |
| SPE-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 4.8 | CAD | RFQ |
| SPE-M10-35-C | M10 | 1.5 | 35 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 5.2 | CAD | RFQ |
| SPE-M10-40-C | M10 | 1.5 | 40 | 16 | 10 | 8 | 5256 | 7.9 | 1 | 5.6 | CAD | RFQ |
| SPE-M10-15-C(50) | M10 | 1.5 | 15 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 3.5 | CAD | RFQ |
| SPE-M10-20-C(50) | M10 | 1.5 | 20 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 3.9 | CAD | RFQ |
| SPE-M10-25-C(50) | M10 | 1.5 | 25 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 4.4 | CAD | RFQ |
| SPE-M10-30-C(50) | M10 | 1.5 | 30 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 4.8 | CAD | RFQ |
| SPE-M10-35-C(50) | M10 | 1.5 | 35 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 5.2 | CAD | RFQ |
| SPE-M10-40-C(50) | M10 | 1.5 | 40 | 16 | 10 | 8 | 5256 | 7.9 | 50 | 5.6 | CAD | RFQ |
| SPE-M12-20-C | M12 | 1.75 | 20 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 5.5 | CAD | RFQ |
| SPE-M12-25-C | M12 | 1.75 | 25 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 6.1 | CAD | RFQ |
| SPE-M12-30-C | M12 | 1.75 | 30 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 6.7 | CAD | RFQ |
| SPE-M12-35-C | M12 | 1.75 | 35 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 7.3 | CAD | RFQ |
| SPE-M12-40-C | M12 | 1.75 | 40 | 18 | 12 | 10 | 7650 | 13.64 | 1 | 8.0 | CAD | RFQ |
| SPE-M12-20-C(50) | M12 | 1.75 | 20 | 18 | 12 | 10 | 7650 | 13.64 | 50 | 5.5 | CAD | RFQ |
| SPE-M12-25-C(50) | M12 | 1.75 | 25 | 18 | 12 | 10 | 7650 | 13.64 | 50 | 6.1 | CAD | RFQ |
| SPE-M12-30-C(50) | M12 | 1.75 | 30 | 18 | 12 | 10 | 7650 | 13.64 | 50 | 6.7 | CAD | RFQ |
| SPE-M12-35-C(50) | M12 | 1.75 | 35 | 18 | 12 | 10 | 7650 | 13.64 | 50 | 7.3 | CAD | RFQ |
| SPE-M12-40-C(50) | M12 | 1.75 | 40 | 18 | 12 | 10 | 7650 | 13.64 | 50 | 8.0 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-C | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex socket head cap screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws