Specs/CAD
Select
- # Nominal of Thread
- All
- No.2-56UNC
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-32UNF
- 1/4-20UNC
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEG-#2-56-3/16-C | No.2-56UNC | 3/16 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 10 | 0.03 | CAD | RFQ |
| SPEG-#2-56-1/4-C | No.2-56UNC | 1/4 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 10 | 0.05 | CAD | RFQ |
| SPEG-#2-56-5/16-C | No.2-56UNC | 5/16 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 10 | 0.07 | CAD | RFQ |
| SPEG-#2-56-3/8-C | No.2-56UNC | 3/8 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 10 | 0.11 | CAD | RFQ |
| SPEG-#2-56-3/16-C(100) | No.2-56UNC | 3/16 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 100 | 0.03 | CAD | RFQ |
| SPEG-#2-56-1/4-C(100) | No.2-56UNC | 1/4 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 100 | 0.05 | CAD | RFQ |
| SPEG-#2-56-5/16-C(100) | No.2-56UNC | 5/16 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 100 | 0.07 | CAD | RFQ |
| SPEG-#2-56-3/8-C(100) | No.2-56UNC | 3/8 | 0.14 | 0.086 | 5/64 | 276 | 0.11 | 100 | 0.11 | CAD | RFQ |
| SPEG-#4-40-1/4-C | No.4-40UNC | 1/4 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 0.1 | CAD | RFQ |
| SPEG-#4-40-5/16-C | No.4-40UNC | 5/16 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 0.14 | CAD | RFQ |
| SPEG-#4-40-3/8-C | No.4-40UNC | 3/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 0.18 | CAD | RFQ |
| SPEG-#4-40-1/2-C | No.4-40UNC | 1/2 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 2.2 | CAD | RFQ |
| SPEG-#4-40-5/8-C | No.4-40UNC | 5/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 2.6 | CAD | RFQ |
| SPEG-#4-40-3/4-C | No.4-40UNC | 3/4 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 3 | CAD | RFQ |
| SPEG-#4-40-7/8-C | No.4-40UNC | 7/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 3.4 | CAD | RFQ |
| SPEG-#4-40-1-C | No.4-40UNC | 1 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 10 | 3.8 | CAD | RFQ |
| SPEG-#4-40-1/4-C(100) | No.4-40UNC | 1/4 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 0.1 | CAD | RFQ |
| SPEG-#4-40-5/16-C(100) | No.4-40UNC | 5/16 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 0.14 | CAD | RFQ |
| SPEG-#4-40-3/8-C(100) | No.4-40UNC | 3/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 0.18 | CAD | RFQ |
| SPEG-#4-40-1/2-C(100) | No.4-40UNC | 1/2 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 2.2 | CAD | RFQ |
| SPEG-#4-40-5/8-C(100) | No.4-40UNC | 5/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 2.6 | CAD | RFQ |
| SPEG-#4-40-3/4-C(100) | No.4-40UNC | 3/4 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 3 | CAD | RFQ |
| SPEG-#4-40-7/8-C(100) | No.4-40UNC | 7/8 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 3.4 | CAD | RFQ |
| SPEG-#4-40-1-C(100) | No.4-40UNC | 1 | 0.183 | 0.112 | 3/32 | 434 | 0.23 | 100 | 3.8 | CAD | RFQ |
| SPEG-#6-32-1/4-C | No.6-32UNC | 1/4 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.16 | CAD | RFQ |
| SPEG-#6-32-5/16-C | No.6-32UNC | 5/16 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.18 | CAD | RFQ |
| SPEG-#6-32-3/8-C | No.6-32UNC | 3/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.2 | CAD | RFQ |
| SPEG-#6-32-1/2-C | No.6-32UNC | 1/2 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.22 | CAD | RFQ |
| SPEG-#6-32-5/8-C | No.6-32UNC | 5/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.24 | CAD | RFQ |
| SPEG-#6-32-3/4-C | No.6-32UNC | 3/4 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.26 | CAD | RFQ |
| SPEG-#6-32-7/8-C | No.6-32UNC | 7/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.28 | CAD | RFQ |
| SPEG-#6-32-1-C | No.6-32UNC | 1 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 10 | 0.3 | CAD | RFQ |
| SPEG-#6-32-1/4-C(100) | No.6-32UNC | 1/4 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.16 | CAD | RFQ |
| SPEG-#6-32-5/16-C(100) | No.6-32UNC | 5/16 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.18 | CAD | RFQ |
| SPEG-#6-32-3/8-C(100) | No.6-32UNC | 3/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.2 | CAD | RFQ |
| SPEG-#6-32-1/2-C(100) | No.6-32UNC | 1/2 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.22 | CAD | RFQ |
| SPEG-#6-32-5/8-C(100) | No.6-32UNC | 5/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.24 | CAD | RFQ |
| SPEG-#6-32-3/4-C(100) | No.6-32UNC | 3/4 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.26 | CAD | RFQ |
| SPEG-#6-32-7/8-C(100) | No.6-32UNC | 7/8 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.28 | CAD | RFQ |
| SPEG-#6-32-1-C(100) | No.6-32UNC | 1 | 0.226 | 0.138 | 7/64 | 644 | 0.44 | 100 | 0.3 | CAD | RFQ |
| SPEG-#8-32-1/4-C | No.8-32UNC | 1/4 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.18 | CAD | RFQ |
| SPEG-#8-32-5/16-C | No.8-32UNC | 5/16 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.2 | CAD | RFQ |
| SPEG-#8-32-3/8-C | No.8-32UNC | 3/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.22 | CAD | RFQ |
| SPEG-#8-32-1/2-C | No.8-32UNC | 1/2 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.24 | CAD | RFQ |
| SPEG-#8-32-5/8-C | No.8-32UNC | 5/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.26 | CAD | RFQ |
| SPEG-#8-32-3/4-C | No.8-32UNC | 3/4 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.28 | CAD | RFQ |
| SPEG-#8-32-7/8-C | No.8-32UNC | 7/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.3 | CAD | RFQ |
| SPEG-#8-32-1-C | No.8-32UNC | 1 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 10 | 0.32 | CAD | RFQ |
| SPEG-#8-32-1/4-C(100) | No.8-32UNC | 1/4 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.18 | CAD | RFQ |
| SPEG-#8-32-5/16-C(100) | No.8-32UNC | 5/16 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.2 | CAD | RFQ |
| SPEG-#8-32-3/8-C(100) | No.8-32UNC | 3/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.22 | CAD | RFQ |
| SPEG-#8-32-1/2-C(100) | No.8-32UNC | 1/2 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.24 | CAD | RFQ |
| SPEG-#8-32-5/8-C(100) | No.8-32UNC | 5/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.26 | CAD | RFQ |
| SPEG-#8-32-3/4-C(100) | No.8-32UNC | 3/4 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.28 | CAD | RFQ |
| SPEG-#8-32-7/8-C(100) | No.8-32UNC | 7/8 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.3 | CAD | RFQ |
| SPEG-#8-32-1-C(100) | No.8-32UNC | 1 | 0.27 | 0.164 | 9/64 | 1017 | 0.79 | 100 | 0.32 | CAD | RFQ |
| SPEG-#10-32-3/8-C | No.10-32UNF | 3/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.24 | CAD | RFQ |
| SPEG-#10-32-1/2-C | No.10-32UNF | 1/2 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.26 | CAD | RFQ |
| SPEG-#10-32-5/8-C | No.10-32UNF | 5/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.28 | CAD | RFQ |
| SPEG-#10-32-3/4-C | No.10-32UNF | 3/4 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.3 | CAD | RFQ |
| SPEG-#10-32-7/8-C | No.10-32UNF | 7/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.32 | CAD | RFQ |
| SPEG-#10-32-1-C | No.10-32UNF | 1 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 10 | 0.34 | CAD | RFQ |
| SPEG-#10-32-3/8-C(100) | No.10-32UNF | 3/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.24 | CAD | RFQ |
| SPEG-#10-32-1/2-C(100) | No.10-32UNF | 1/2 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.26 | CAD | RFQ |
| SPEG-#10-32-5/8-C(100) | No.10-32UNF | 5/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.28 | CAD | RFQ |
| SPEG-#10-32-3/4-C(100) | No.10-32UNF | 3/4 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.3 | CAD | RFQ |
| SPEG-#10-32-7/8-C(100) | No.10-32UNF | 7/8 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.32 | CAD | RFQ |
| SPEG-#10-32-1-C(100) | No.10-32UNF | 1 | 0.312 | 0.19 | 5/32 | 1424 | 1.17 | 100 | 0.34 | CAD | RFQ |
| SPEG-1/4-20-3/8-C | 1/4-20UNC | 3/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.26 | CAD | RFQ |
| SPEG-1/4-20-1/2-C | 1/4-20UNC | 1/2 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.28 | CAD | RFQ |
| SPEG-1/4-20-5/8-C | 1/4-20UNC | 5/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.3 | CAD | RFQ |
| SPEG-1/4-20-3/4-C | 1/4-20UNC | 3/4 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.32 | CAD | RFQ |
| SPEG-1/4-20-7/8-C | 1/4-20UNC | 7/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.34 | CAD | RFQ |
| SPEG-1/4-20-1-C | 1/4-20UNC | 1 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 10 | 0.36 | CAD | RFQ |
| SPEG-1/4-20-3/8-C(100) | 1/4-20UNC | 3/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.26 | CAD | RFQ |
| SPEG-1/4-20-1/2-C(100) | 1/4-20UNC | 1/2 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.28 | CAD | RFQ |
| SPEG-1/4-20-5/8-C(100) | 1/4-20UNC | 5/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.3 | CAD | RFQ |
| SPEG-1/4-20-3/4-C(100) | 1/4-20UNC | 3/4 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.32 | CAD | RFQ |
| SPEG-1/4-20-7/8-C(100) | 1/4-20UNC | 7/8 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.34 | CAD | RFQ |
| SPEG-1/4-20-1-C(100) | 1/4-20UNC | 1 | 0.375 | 0.25 | 3/16 | 2160 | 2.5 | 100 | 0.36 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPEG-C(INCH) | |
|---|---|
| Main Body | PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown) (Glass Fiber 30%) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- Hex head screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260106115722)
/14321_1.jpg?upd=20260106115722)
/14306_1.jpg?upd=20260106115724&awscf_publishdate=2026-04-13 15:00)