Specs/CAD
Unit : inch
| Part Number | Nominal of B Width Across Flats |
L1 | L2 | Inch Screw Size SNSS |
Inch Screw Size SNBS |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SKH-1/16 | 1/16 | 1.75 | 0.562 | - | #4-40 | 1 | CAD | RFQ |
| SKH-5/64 | 5/64 | 1.875 | 0.609 | - | #5-40・#6-32 | 1.7 | CAD | RFQ |
| SKH-3/32 | 3/32 | 2 | 0.656 | #4-40・#5-40 | #8-32 | 2.6 | CAD | RFQ |
| SKH-7/64 | 7/64 | 2.125 | 0.703 | #6-32 | - | 3.7 | CAD | RFQ |
| SKH-1/8 | 1/8 | 2.25 | 0.75 | - | #10-24・#10-32 | 5.2 | CAD | RFQ |
| SKH-9/64 | 9/64 | 2.375 | 0.796 | #8-32 | - | 6.9 | CAD | RFQ |
| SKH-5/32 | 5/32 | 2.5 | 0.844 | #10-24・#10-32・#12-24 | 1/4-20 | 9 | CAD | RFQ |
| SKH-3/16 | 3/16 | 2.75 | 0.938 | 1/4-20・1/4-28 | - | 14 | CAD | RFQ |
| SKH-1/4 | 1/4 | 3.25 | 1.125 | 5/16-18 | - | 30 | CAD | RFQ |
| SKH-5/16 | 5/16 | 3.75 | 1.25 | 3/8-16 | - | 54 | CAD | RFQ |
●All dimensions are in inches.
Material/Finish
| SKH(INCH) | |
|---|---|
| Main Body | Alloyed Steel(Hardness 50 HRC or higher) Ferrosoferric Oxide Coating |
Application
Installing and removing inch screwsCharacteristics
- Hexagon Keys for Inch Screws only.

/13332_1.jpg?upd=20260416134241)
/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-04-27 18:43)
/14306_1.jpg?upd=20260417092047&awscf_publishdate=2026-04-27 18:43)
/14306_1.jpg?upd=20260417092048&awscf_publishdate=2026-04-27 18:43)
/14306_1.jpg?upd=20260417092050&awscf_publishdate=2026-04-27 18:43)