Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2*1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-4-HB | M3 | 0.5 | 4 | 6 | Female Screw Through Hole | - | 5 | 0.14 | CAD | RFQ |
| SPE-M3-5-HB | M3 | 0.5 | 5 | 6 | Female Screw Through Hole | - | 5 | 0.17 | CAD | RFQ |
| SPE-M3-6-HB | M3 | 0.5 | 6 | 6 | Female Screw Through Hole | - | 5 | 0.2 | CAD | RFQ |
| SPE-M3-8-HB | M3 | 0.5 | 8 | 6 | Female Screw Through Hole | - | 5 | 0.27 | CAD | RFQ |
| SPE-M3-10-HB | M3 | 0.5 | 10 | 6 | Female Screw Through Hole | - | 5 | 0.34 | CAD | RFQ |
| SPE-M3-12-HB | M3 | 0.5 | 12 | 6 | Female Screw Through Hole | - | 5 | 0.41 | CAD | RFQ |
| SPE-M3-15-HB | M3 | 0.5 | 15 | 6 | 6 | 6 | 5 | 0.51 | CAD | RFQ |
| SPE-M3-18-HB | M3 | 0.5 | 18 | 6 | 6 | 6 | 5 | 0.61 | CAD | RFQ |
| SPE-M3-20-HB | M3 | 0.5 | 20 | 6 | 6 | 6 | 5 | 0.68 | CAD | RFQ |
| SPE-M3-25-HB | M3 | 0.5 | 25 | 6 | 6 | 6 | 5 | 0.85 | CAD | RFQ |
| SPE-M3-30-HB | M3 | 0.5 | 30 | 6 | 6 | 6 | 5 | 1.0 | CAD | RFQ |
| SPE-M3-4-HB(100) | M3 | 0.5 | 4 | 6 | Female Screw Through Hole | - | 100 | 0.14 | CAD | RFQ |
| SPE-M3-5-HB(100) | M3 | 0.5 | 5 | 6 | Female Screw Through Hole | - | 100 | 0.17 | CAD | RFQ |
| SPE-M3-6-HB(100) | M3 | 0.5 | 6 | 6 | Female Screw Through Hole | - | 100 | 0.2 | CAD | RFQ |
| SPE-M3-8-HB(100) | M3 | 0.5 | 8 | 6 | Female Screw Through Hole | - | 100 | 0.27 | CAD | RFQ |
| SPE-M3-10-HB(100) | M3 | 0.5 | 10 | 6 | Female Screw Through Hole | - | 100 | 0.34 | CAD | RFQ |
| SPE-M3-12-HB(100) | M3 | 0.5 | 12 | 6 | Female Screw Through Hole | - | 100 | 0.41 | CAD | RFQ |
| SPE-M3-15-HB(100) | M3 | 0.5 | 15 | 6 | 6 | 6 | 100 | 0.51 | CAD | RFQ |
| SPE-M3-18-HB(100) | M3 | 0.5 | 18 | 6 | 6 | 6 | 100 | 0.61 | CAD | RFQ |
| SPE-M3-20-HB(100) | M3 | 0.5 | 20 | 6 | 6 | 6 | 100 | 0.68 | CAD | RFQ |
| SPE-M3-25-HB(100) | M3 | 0.5 | 25 | 6 | 6 | 6 | 100 | 0.85 | CAD | RFQ |
| SPE-M3-30-HB(100) | M3 | 0.5 | 30 | 6 | 6 | 6 | 100 | 1.0 | CAD | RFQ |
| SPE-M4-5-HB | M4 | 0.7 | 5 | 7 | Female Screw Through Hole | - | 5 | 0.22 | CAD | RFQ |
| SPE-M4-6-HB | M4 | 0.7 | 6 | 7 | Female Screw Through Hole | - | 5 | 0.26 | CAD | RFQ |
| SPE-M4-8-HB | M4 | 0.7 | 8 | 7 | Female Screw Through Hole | - | 5 | 0.35 | CAD | RFQ |
| SPE-M4-10-HB | M4 | 0.7 | 10 | 7 | Female Screw Through Hole | - | 5 | 0.44 | CAD | RFQ |
| SPE-M4-12-HB | M4 | 0.7 | 12 | 7 | Female Screw Through Hole | - | 5 | 0.53 | CAD | RFQ |
| SPE-M4-15-HB | M4 | 0.7 | 15 | 7 | Female Screw Through Hole | - | 5 | 0.66 | CAD | RFQ |
| SPE-M4-18-HB | M4 | 0.7 | 18 | 7 | 8 | 8 | 5 | 0.79 | CAD | RFQ |
| SPE-M4-20-HB | M4 | 0.7 | 20 | 7 | 8 | 8 | 5 | 0.88 | CAD | RFQ |
| SPE-M4-25-HB | M4 | 0.7 | 25 | 7 | 8 | 8 | 5 | 1.1 | CAD | RFQ |
| SPE-M4-30-HB | M4 | 0.7 | 30 | 7 | 8 | 8 | 5 | 1.3 | CAD | RFQ |
| SPE-M4-35-HB | M4 | 0.7 | 35 | 7 | 8 | 8 | 5 | 1.5 | CAD | RFQ |
| SPE-M4-5-HB(100) | M4 | 0.7 | 5 | 7 | Female Screw Through Hole | - | 100 | 0.22 | CAD | RFQ |
| SPE-M4-6-HB(100) | M4 | 0.7 | 6 | 7 | Female Screw Through Hole | - | 100 | 0.26 | CAD | RFQ |
| SPE-M4-8-HB(100) | M4 | 0.7 | 8 | 7 | Female Screw Through Hole | - | 100 | 0.35 | CAD | RFQ |
| SPE-M4-10-HB(100) | M4 | 0.7 | 10 | 7 | Female Screw Through Hole | - | 100 | 0.44 | CAD | RFQ |
| SPE-M4-12-HB(100) | M4 | 0.7 | 12 | 7 | Female Screw Through Hole | - | 100 | 0.53 | CAD | RFQ |
| SPE-M4-15-HB(100) | M4 | 0.7 | 15 | 7 | Female Screw Through Hole | - | 100 | 0.66 | CAD | RFQ |
| SPE-M4-18-HB(100) | M4 | 0.7 | 18 | 7 | 8 | 8 | 100 | 0.79 | CAD | RFQ |
| SPE-M4-20-HB(100) | M4 | 0.7 | 20 | 7 | 8 | 8 | 100 | 0.88 | CAD | RFQ |
| SPE-M4-25-HB(100) | M4 | 0.7 | 25 | 7 | 8 | 8 | 100 | 1.1 | CAD | RFQ |
| SPE-M4-30-HB(100) | M4 | 0.7 | 30 | 7 | 8 | 8 | 100 | 1.3 | CAD | RFQ |
| SPE-M4-35-HB(100) | M4 | 0.7 | 35 | 7 | 8 | 8 | 100 | 1.5 | CAD | RFQ |
| SPE-M5-6-HB | M5 | 0.8 | 6 | 8 | Female Screw Through Hole | - | 5 | 0.32 | CAD | RFQ |
| SPE-M5-8-HB | M5 | 0.8 | 8 | 8 | Female Screw Through Hole | - | 5 | 0.42 | CAD | RFQ |
| SPE-M5-10-HB | M5 | 0.8 | 10 | 8 | Female Screw Through Hole | - | 5 | 0.53 | CAD | RFQ |
| SPE-M5-12-HB | M5 | 0.8 | 12 | 8 | Female Screw Through Hole | - | 5 | 0.63 | CAD | RFQ |
| SPE-M5-15-HB | M5 | 0.8 | 15 | 8 | Female Screw Through Hole | - | 5 | 0.79 | CAD | RFQ |
| SPE-M5-18-HB | M5 | 0.8 | 18 | 8 | Female Screw Through Hole | - | 5 | 0.95 | CAD | RFQ |
| SPE-M5-20-HB | M5 | 0.8 | 20 | 8 | Female Screw Through Hole | - | 5 | 1.1 | CAD | RFQ |
| SPE-M5-25-HB | M5 | 0.8 | 25 | 8 | 10 | 10 | 5 | 1.4 | CAD | RFQ |
| SPE-M5-30-HB | M5 | 0.8 | 30 | 8 | 10 | 10 | 5 | 1.6 | CAD | RFQ |
| SPE-M5-35-HB | M5 | 0.8 | 35 | 8 | 10 | 10 | 5 | 1.9 | CAD | RFQ |
| SPE-M5-40-HB | M5 | 0.8 | 40 | 8 | 10 | 10 | 5 | 2.2 | CAD | RFQ |
| SPE-M5-6-HB(100) | M5 | 0.8 | 6 | 8 | Female Screw Through Hole | - | 100 | 0.32 | CAD | RFQ |
| SPE-M5-8-HB(100) | M5 | 0.8 | 8 | 8 | Female Screw Through Hole | - | 100 | 0.42 | CAD | RFQ |
| SPE-M5-10-HB(100) | M5 | 0.8 | 10 | 8 | Female Screw Through Hole | - | 100 | 0.53 | CAD | RFQ |
| SPE-M5-12-HB(100) | M5 | 0.8 | 12 | 8 | Female Screw Through Hole | - | 100 | 0.63 | CAD | RFQ |
| SPE-M5-15-HB(100) | M5 | 0.8 | 15 | 8 | Female Screw Through Hole | - | 100 | 0.79 | CAD | RFQ |
| SPE-M5-18-HB(100) | M5 | 0.8 | 18 | 8 | Female Screw Through Hole | - | 100 | 0.95 | CAD | RFQ |
| SPE-M5-20-HB(100) | M5 | 0.8 | 20 | 8 | Female Screw Through Hole | - | 100 | 1.1 | CAD | RFQ |
| SPE-M5-25-HB(100) | M5 | 0.8 | 25 | 8 | 10 | 10 | 100 | 1.4 | CAD | RFQ |
| SPE-M5-30-HB(100) | M5 | 0.8 | 30 | 8 | 10 | 10 | 100 | 1.6 | CAD | RFQ |
| SPE-M5-35-HB(100) | M5 | 0.8 | 35 | 8 | 10 | 10 | 100 | 1.9 | CAD | RFQ |
| SPE-M5-40-HB(100) | M5 | 0.8 | 40 | 8 | 10 | 10 | 100 | 2.2 | CAD | RFQ |
| SPE-M6-15-HB | M6 | 1 | 15 | 10 | Female Screw Through Hole | - | 5 | 1.2 | CAD | RFQ |
| SPE-M6-18-HB | M6 | 1 | 18 | 10 | Female Screw Through Hole | - | 5 | 1.4 | CAD | RFQ |
| SPE-M6-20-HB | M6 | 1 | 20 | 10 | Female Screw Through Hole | - | 5 | 1.6 | CAD | RFQ |
| SPE-M6-25-HB | M6 | 1 | 25 | 10 | 12 | 12 | 5 | 2.0 | CAD | RFQ |
| SPE-M6-30-HB | M6 | 1 | 30 | 10 | 12 | 12 | 5 | 2.4 | CAD | RFQ |
| SPE-M6-35-HB | M6 | 1 | 35 | 10 | 12 | 12 | 5 | 2.8 | CAD | RFQ |
| SPE-M6-40-HB | M6 | 1 | 40 | 10 | 12 | 12 | 5 | 3.2 | CAD | RFQ |
| SPE-M6-50-HB | M6 | 1 | 50 | 10 | 12 | 12 | 5 | 4.0 | CAD | RFQ |
| SPE-M6-15-HB(100) | M6 | 1 | 15 | 10 | Female Screw Through Hole | - | 100 | 1.2 | CAD | RFQ |
| SPE-M6-18-HB(100) | M6 | 1 | 18 | 10 | Female Screw Through Hole | - | 100 | 1.4 | CAD | RFQ |
| SPE-M6-20-HB(100) | M6 | 1 | 20 | 10 | Female Screw Through Hole | - | 100 | 1.6 | CAD | RFQ |
| SPE-M6-25-HB(50) | M6 | 1 | 25 | 10 | 12 | 12 | 50 | 2.0 | CAD | RFQ |
| SPE-M6-30-HB(50) | M6 | 1 | 30 | 10 | 12 | 12 | 50 | 2.4 | CAD | RFQ |
| SPE-M6-35-HB(50) | M6 | 1 | 35 | 10 | 12 | 12 | 50 | 2.8 | CAD | RFQ |
| SPE-M6-40-HB(50) | M6 | 1 | 40 | 10 | 12 | 12 | 50 | 3.2 | CAD | RFQ |
| SPE-M6-50-HB(50) | M6 | 1 | 50 | 10 | 12 | 12 | 50 | 4.0 | CAD | RFQ |
| SPE-M8-20-HB | M8 | 1.25 | 20 | 13 | Female Screw Through Hole | - | 5 | 2.6 | CAD | RFQ |
| SPE-M8-25-HB | M8 | 1.25 | 25 | 13 | Female Screw Through Hole | - | 5 | 3.2 | CAD | RFQ |
| SPE-M8-30-HB | M8 | 1.25 | 30 | 13 | Female Screw Through Hole | - | 5 | 3.9 | CAD | RFQ |
| SPE-M8-35-HB | M8 | 1.25 | 35 | 13 | 16 | 16 | 5 | 4.5 | CAD | RFQ |
| SPE-M8-40-HB | M8 | 1.25 | 40 | 13 | 16 | 16 | 5 | 5.2 | CAD | RFQ |
| SPE-M8-50-HB | M8 | 1.25 | 50 | 13 | 16 | 16 | 5 | 6.5 | CAD | RFQ |
| SPE-M8-20-HB(50) | M8 | 1.25 | 20 | 13 | Female Screw Through Hole | - | 50 | 2.6 | CAD | RFQ |
| SPE-M8-25-HB(50) | M8 | 1.25 | 25 | 13 | Female Screw Through Hole | - | 50 | 3.2 | CAD | RFQ |
| SPE-M8-30-HB(50) | M8 | 1.25 | 30 | 13 | Female Screw Through Hole | - | 50 | 3.9 | CAD | RFQ |
| SPE-M8-35-HB(50) | M8 | 1.25 | 35 | 13 | 16 | 16 | 50 | 4.5 | CAD | RFQ |
| SPE-M8-40-HB(50) | M8 | 1.25 | 40 | 13 | 16 | 16 | 50 | 5.2 | CAD | RFQ |
| SPE-M8-50-HB(50) | M8 | 1.25 | 50 | 13 | 16 | 16 | 50 | 6.5 | CAD | RFQ |
*1: L2 with no specified dimensions is a through threaded hole.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-HB | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hexagon posts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20251216165823&awscf_publishdate=2026-04-13 15:00)
/14306_1.jpg?upd=20260106115722&awscf_publishdate=2026-04-13 15:00)