• Special Screws (Bolts)
  • Captive

SRTSQ-TZB/Hexalobular Socket Pan Head Machine Screws (with Pin) with Washer

  • Tamper Resistance
  • Easy to Use
  • Loss Prevention

Dimension Drawing

SRTSQ-TZBHexalobular Socket Pan Head Machine Screws (with Pin) with Washer寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
L
All
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Applicable Wrench Screwdriver
Part No.
Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTSQ-M2-5-TZB M2 0.4 5 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.24 CAD RFQ
SRTSQ-M2-6-TZB M2 0.4 6 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.26 CAD RFQ
SRTSQ-M2-8-TZB M2 0.4 8 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.27 CAD RFQ
SRTSQ-M2.6-5-TZB M2.6 0.45 5 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.45 CAD RFQ
SRTSQ-M2.6-6-TZB M2.6 0.45 6 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.48 CAD RFQ
SRTSQ-M2.6-8-TZB M2.6 0.45 8 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.57 CAD RFQ
SRTSQ-M3-6-TZB M3 0.5 6 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.68 CAD RFQ
SRTSQ-M3-8-TZB M3 0.5 8 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.75 CAD RFQ
SRTSQ-M3-10-TZB M3 0.5 10 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.87 CAD RFQ
SRTSQ-M4-8-TZB M4 0.7 8 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.61 CAD RFQ
SRTSQ-M4-10-TZB M4 0.7 10 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.77 CAD RFQ
SRTSQ-M4-12-TZB M4 0.7 12 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.92 CAD RFQ
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
SRTSQ-TZB
Screw Body Steel
Trivalent Chromate Treatment
Screw Body Strength Class 4.8 Equivalent
Plain Washer Steel
Trivalent Chromate Treatment
Spring Washer Steel
Trivalent Chromate Treatment

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Pan head machine screws with captive washers, with a pin at the center of the hexalobular socket*1.
  • Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.SRX

SRTSQ-TZBHexalobular Socket Pan Head Machine Screws (with Pin) with Washer

SRXB applicable bits are available.SRXB

SRTSQ-TZBHexalobular Socket Pan Head Machine Screws (with Pin) with Washer

Dedicated magnetic screwdrivers SRD are available.SRD

SRTSQ-TZBHexalobular Socket Pan Head Machine Screws (with Pin) with Washer


Product List

Click here to see Captive

Click here to see Special Screws (Bolts)