• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRXB/Bits for Hexalobular Socket (with Pin) Tamper-Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRXBBits for Hexalobular Socket (with Pin) Tamper-Resistant Screws寸法図

Specs/CAD

Part Number Hexalobular Socket No. Mass
(g)
RFQ
SRXB-6 6 4.25 RFQ
SRXB-8 8 4.3 RFQ
SRXB-10 10 4.36 RFQ
SRXB-20 20 4.57 RFQ
SRXB-25 25 4.79 RFQ
SRXB-30 30 5.50 RFQ
SRXB-40 40 6.00 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Short bit for tamper-resistance screws with a pin at the center of the hexalobular socket*1.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Usage Example

SRXBBits for Hexalobular Socket (with Pin) Tamper-Resistant Screws


Related Products

Dedicated magnetic screwdrivers SRD are available.SRD

SRXBBits for Hexalobular Socket (with Pin) Tamper-Resistant Screws

SKABA short bit adapters are available.SKABA

SRXBBits for Hexalobular Socket (with Pin) Tamper-Resistant Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)