Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSS-M2-3 | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.16 | CAD | RFQ |
| SVSS-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.18 | CAD | RFQ |
| SVSS-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.2 | CAD | RFQ |
| SVSS-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.22 | CAD | RFQ |
| SVSS-M2-8 | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.26 | CAD | RFQ |
| SVSS-M2-10 | M2 | 0.4 | 10 | 3.8 | 2 | 1.5 | 0.8 | 10 | 0.3 | CAD | RFQ |
| SVSS-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 1 | 10 | 0.35 | CAD | RFQ |
| SVSS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 1 | 10 | 0.38 | CAD | RFQ |
| SVSS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 1 | 10 | 0.41 | CAD | RFQ |
| SVSS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 1 | 10 | 0.47 | CAD | RFQ |
| SVSS-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 2.5 | 2 | 1 | 10 | 0.53 | CAD | RFQ |
| SVSS-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 2.5 | 2 | 1 | 10 | 0.59 | CAD | RFQ |
| SVSS-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.67 | CAD | RFQ |
| SVSS-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.71 | CAD | RFQ |
| SVSS-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.8 | CAD | RFQ |
| SVSS-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.88 | CAD | RFQ |
| SVSS-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 20 | 0.96 | CAD | RFQ |
| SVSS-M3-14 | M3 | 0.5 | 14 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.1 | CAD | RFQ |
| SVSS-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.2 | CAD | RFQ |
| SVSS-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.2 | CAD | RFQ |
| SVSS-M3-18 | M3 | 0.5 | 18 | 5.5 | 3 | 2.5 | 1.2 | 20 | 1.3 | CAD | RFQ |
| SVSS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 1.5 | 20 | 1.4 | CAD | RFQ |
| SVSS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 1.5 | 20 | 1.5 | CAD | RFQ |
| SVSS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.5 | 20 | 1.7 | CAD | RFQ |
| SVSS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.5 | 20 | 1.8 | CAD | RFQ |
| SVSS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 1.5 | 20 | 2 | CAD | RFQ |
| SVSS-M4-14 | M4 | 0.7 | 14 | 7 | 4 | 3 | 1.5 | 20 | 2.1 | CAD | RFQ |
| SVSS-M4-15 | M4 | 0.7 | 15 | 7 | 4 | 3 | 1.5 | 20 | 2.2 | CAD | RFQ |
| SVSS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 1.5 | 20 | 2.3 | CAD | RFQ |
| SVSS-M4-18 | M4 | 0.7 | 18 | 7 | 4 | 3 | 1.5 | 20 | 2.5 | CAD | RFQ |
| SVSS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 1.5 | 20 | 2.7 | CAD | RFQ |
| SVSS-M4-22 | M4 | 0.7 | 22 | 7 | 4 | 3 | 1.5 | 20 | 2.9 | CAD | RFQ |
| SVSS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 1.5 | 20 | 3.2 | CAD | RFQ |
| SVSS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | 1.5 | 10 | 3.7 | CAD | RFQ |
| SVSS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 3 | 1.5 | 10 | 4.2 | CAD | RFQ |
| SVSS-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 1.5 | 10 | 2.2 | CAD | RFQ |
| SVSS-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 1.5 | 10 | 2.5 | CAD | RFQ |
| SVSS-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 10 | 2.7 | CAD | RFQ |
| SVSS-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 10 | 3 | CAD | RFQ |
| SVSS-M5-14 | M5 | 0.8 | 14 | 8.5 | 5 | 4 | 1.5 | 10 | 3.3 | CAD | RFQ |
| SVSS-M5-15 | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1.5 | 10 | 3.5 | CAD | RFQ |
| SVSS-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 10 | 3.5 | CAD | RFQ |
| SVSS-M5-18 | M5 | 0.8 | 18 | 8.5 | 5 | 4 | 1.5 | 10 | 3.9 | CAD | RFQ |
| SVSS-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 10 | 4 | CAD | RFQ |
| SVSS-M5-22 | M5 | 0.8 | 22 | 8.5 | 5 | 4 | 1.5 | 10 | 4.5 | CAD | RFQ |
| SVSS-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 10 | 4.8 | CAD | RFQ |
| SVSS-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 1.5 | 10 | 5.6 | CAD | RFQ |
| SVSS-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 1.5 | 10 | 6.3 | CAD | RFQ |
| SVSS-M5-40 | M5 | 0.8 | 40 | 8.5 | 5 | 4 | 1.5 | 10 | 7.1 | CAD | RFQ |
| SVSS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 2 | 10 | 4.3 | CAD | RFQ |
| SVSS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 2 | 10 | 4.7 | CAD | RFQ |
| SVSS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 2 | 10 | 5.1 | CAD | RFQ |
| SVSS-M6-14 | M6 | 1 | 14 | 10 | 6 | 5 | 2 | 10 | 5.5 | CAD | RFQ |
| SVSS-M6-15 | M6 | 1 | 15 | 10 | 6 | 5 | 2 | 10 | 5.8 | CAD | RFQ |
| SVSS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 2 | 10 | 5.8 | CAD | RFQ |
| SVSS-M6-18 | M6 | 1 | 18 | 10 | 6 | 5 | 2 | 10 | 6.4 | CAD | RFQ |
| SVSS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 2 | 10 | 6.5 | CAD | RFQ |
| SVSS-M6-22 | M6 | 1 | 22 | 10 | 6 | 5 | 2 | 10 | 7.2 | CAD | RFQ |
| SVSS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 2 | 10 | 7.6 | CAD | RFQ |
| SVSS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 2 | 10 | 8.3 | CAD | RFQ |
| SVSS-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | 2 | 10 | 9.9 | CAD | RFQ |
| SVSS-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | 2 | 10 | 11 | CAD | RFQ |
| SVSS-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | 2 | 10 | 12 | CAD | RFQ |
| SVSS-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 2 | 10 | 13 | CAD | RFQ |
| SVSS-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 2 | 10 | 11 | CAD | RFQ |
| SVSS-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 2 | 10 | 12 | CAD | RFQ |
| SVSS-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 2 | 10 | 13 | CAD | RFQ |
| SVSS-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 2 | 10 | 15 | CAD | RFQ |
| SVSS-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 2 | 10 | 17 | CAD | RFQ |
| SVSS-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 2 | 10 | 19 | CAD | RFQ |
| SVSS-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | 2 | 10 | 21 | CAD | RFQ |
| SVSS-M8-45 | M8 | 1.25 | 45 | 13 | 8 | 6 | 2 | 10 | 23 | CAD | RFQ |
| SVSS-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 2 | 10 | 25 | CAD | RFQ |
| SVSS-M8-60 | M8 | 1.25 | 60 | 13 | 8 | 6 | 2 | 5 | 29 | CAD | RFQ |
| SVSS-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | 3 | 5 | 21 | CAD | RFQ |
| SVSS-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | 3 | 5 | 23 | CAD | RFQ |
| SVSS-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | 3 | 5 | 25 | CAD | RFQ |
| SVSS-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | 3 | 5 | 28 | CAD | RFQ |
| SVSS-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | 3 | 5 | 30 | CAD | RFQ |
| SVSS-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | 3 | 5 | 33 | CAD | RFQ |
| SVSS-M10-45 | M10 | 1.5 | 45 | 16 | 10 | 8 | 3 | 5 | 36 | CAD | RFQ |
| SVSS-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 3 | 5 | 39 | CAD | RFQ |
| SVSS-M10-60 | M10 | 1.5 | 60 | 16 | 10 | 8 | 3 | 5 | 46 | CAD | RFQ |
| SVSS-M12-30 | M12 | 1.75 | 30 | 18 | 12 | 10 | 3 | 5 | 39 | CAD | RFQ |
| SVSS-M12-35 | M12 | 1.75 | 35 | 18 | 12 | 10 | 3 | 5 | 43 | CAD | RFQ |
| SVSS-M12-40 | M12 | 1.75 | 40 | 18 | 12 | 10 | 3 | 5 | 47 | CAD | RFQ |
| SVSS-M12-45 | M12 | 1.75 | 45 | 18 | 12 | 10 | 3 | 5 | 50 | CAD | RFQ |
| SVSS-M12-50 | M12 | 1.75 | 50 | 18 | 12 | 10 | 3 | 5 | 55 | CAD | RFQ |
| SVSS-M12-60 | M12 | 1.75 | 60 | 18 | 12 | 10 | 3 | 5 | 63 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVSS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
Usage Example
Gas trapped at the bottom of the screw hole is released through SVSS, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VF





/11381_1.jpg?upd=20251205095821&awscf_publishdate=2026-04-03 11:10)