Hex Socket Head Cap Screws SNSS-IG
New Products introduced : Anti-Diagonal Tightening Screws
Hex Socket Head Cap Captive Screws SSC-IG
New Products introduced : Carriers for 18L Drums
CCLM
With 1 stopper on each side of the caster
New Products introduced : Transport Locking Brackets
DHBL
For fixing table/head movable parts during transport and movement
New Products introduced : Standard Type Quick Clamp Fasteners
Uses NSF H1 registered grease NQTS-GF
Uses low dust-emission grease NQTS-GL
All stainless steel / Uses NSF H1 registered grease NQTS-NI-GF
All stainless steel / Uses low dust-emission grease NQTS-NI-GL
New Products introduced : Free Sliding Type Quick Clamp Fasteners
Uses NSF H1 registered grease NQTS-F-GF
Uses low dust-emission grease NQTS-F-GL
All stainless steel / Uses NSF H1 registered grease NQTS-F-NI-GF
All stainless steel / Uses low dust-emission grease NQTS-F-NI-GL
New Products introduced : Cam Bases for Quick Clamp Fasteners
Uses NSF H1 registered grease NQTBS-GF
Used in combination with Quick Clamp Fasteners (NQTS-GF/NQTS-NI-GF/NQTS-F-GF/NQTS-F-NI-GF)
Uses low dust-emission grease NQTBS-GL
Used in combination with Quick Clamp Fasteners (NQTS-GL/NQTS-NI-GL/NQTS-F-GL/NQTS-F-NI-GL)
For sheet metal / Uses NSF H1 registered grease NQTBS-N-GF
Used in combination with Quick Clamp Fasteners (NQTS-GF/NQTS-NI-GF/NQTS-F-GF/NQTS-F-NI-GF)
For sheet metal / Uses low dust-emission grease NQTBS-N-GL
Used in combination with Quick Clamp Fasteners (NQTS-GL/NQTS-NI-GL/NQTS-F-GL/NQTS-F-NI-GL)
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Steel / Trivalent Chromate Treatment SEQ-TZB-ALK
Steel / Black Trivalent Chromate Treatment SEQ-TBZ-ALK
Stainless Steel SEQS-ALK
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
Steel / Trivalent Chromate Treatment SEC-TZB
Steel / Trivalent Chromate Treatment / With Nylon Patch SEC-TZB-ALK
Steel / Black Trivalent Chromate Treatment SEC-TBZ
Steel / Black Trivalent Chromate Treatment / With Nylon Patch SEC-TBZ-ALK
Stainless Steel SECS
Stainless Steel / With Nylon Patch SECS-ALK
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
Steel / Trivalent Chromate Treatment SNZF3-TZB
Steel / Trivalent Chromate Treatment / With Nylon Patch SNZF3-TZB-ALK
Steel / Black Trivalent Chromate Treatment SNZF3-TBZ
Steel / Black Trivalent Chromate Treatment / With Nylon Patch SNZF3-TBZ-ALK
Stainless Steel SNZF3S
Stainless Steel / With Nylon Patch SNZF3S-ALK
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
With Nylon Patch SRP-TZB-ALK
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
With Nylon Patch SRTSQ-TZB-ALK
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
With Nylon Patch SRTFS-ALK
Rosette Washer Set SRTFS-SET
Rosette Washer Set / With Nylon Patch SRTFS-ALK-SET
New Products introduced : Hex Socket Set Screws with Pin
With Nylon Patch SRHSET-ALK
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Steel / Black Trivalent Chromate Treatment SNF-TBZ-SUC-ALK
Stainless Steel SNFS-SUC-ALK
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile and Nylon Patch (SUS316L)
New Products introduced : Hex Head Bolts with Special Low Profile and Nylon Patch
New Products introduced : Hexalobular Socket Head Screws with Nylon Patch
Low Profile / Steel / Trivalent Chromate Treatment SLT-TZB-ALK
Low Profile / Stainless Steel SLTS-ALK
Extra Low Profile / Steel / Black Nickel Plating SET-BNI-ALK
Extra Low Profile / Steel / Trivalent Chromate Treatment / Inch Screws SET-TZB-ALK(INCH)
New Products introduced : Cross Recessed Micro Pan Head Screws - Type 0-3
Steel / Trivalent Chromate Treatment SNZ3-TZB
Steel / Trivalent Chromate Treatment / With Nylon Patch SNZ3-TZB-ALK
Steel / Black Trivalent Chromate Treatment SNZ3-TBZ
Steel / Black Trivalent Chromate Treatment / With Nylon Patch SNZ3-TBZ-ALK
Stainless Steel SNZ3S
Stainless Steel / With Nylon Patch SNZ3S-ALK
New Products introduced : Phillips Cross Recessed Machine Screws for Precision Instruments - Type 0-1
With Nylon Patch SNZF-TZB-ALK
New Products introduced : Protective Caps for Hex Socket
New Products introduced : Hexalobular Socket Pan Head Machine Screws - Steel
Trivalent Chromate Treatment SNPX-TZB
Trivalent Chromate Treatment / With Nylon Patch SNPX-TZB-ALK
Black Trivalent Chromate Treatment SNPX-TBZ
Black Trivalent Chromate Treatment / With Nylon Patch SNPX-TBZ-ALK
New Products introduced : Hexalobular Socket Flat Head Screws - Steel
Trivalent Chromate Treatment SNFX-TZB
Trivalent Chromate Treatment / With Nylon Patch SNFX-TZB-ALK
Black Trivalent Chromate Treatment SNFX-TBZ
Black Trivalent Chromate Treatment / With Nylon Patch SNFX-TBZ-ALK
New Products introduced : Hex Socket Head Cap Screws with Low Profile and Nylon Patch
Steel / Ferrosoferric Oxide Film (Black) SLH-ALK
Steel / Trivalent Chromate Treatment SLH-TZB-ALK
Stainless Steel SLHS-ALK
SUS316L SLHL-ALK
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile and Nylon Patch
Steel SSH-ALK
Stainless Steel / For Sheet Metal Fixing SSHS-UC-ALK
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws for Precision Instruments
No. 0 Class 1 / Steel / Trivalent Chromate Treatment SNZ-TZB
No. 0 Class 1 / Steel / Trivalent Chromate Treatment / With Nylon Patch SNZ-TZB-ALK
No. 0 Class 2 / Steel / Trivalent Chromate Treatment SNZ2-TZB
No. 0 Class 2 / Steel / Trivalent Chromate Treatment / With Nylon Patch SNZ2-TZB-ALK
No. 0 Class 2 / Steel / Black Trivalent Chromate Treatment SNZ2-TBZ
No. 0 Class 2 / Steel / Black Trivalent Chromate Treatment / With Nylon Patch SNZ2-TBZ-ALK
No. 0 Class 2 / Stainless Steel SNZ2S
No. 0 Class 2 / Stainless Steel / With Nylon Patch SNZ2S-ALK
New Products introduced : Five-Lobe Socket Countersunk Head Screws - Stainless Steel
With Nylon Patch SRGFS-ALK
Rosette Washer Set SRGFS-SET
Rosette Washer Set / With Nylon Patch SRGFS-ALK-SET
New Products introduced : Hexalobular Socket Truss Machine Screws
Steel / Trivalent Chromate Treatment SNMX-TZB
Steel / Trivalent Chromate Treatment / With Nylon Patch SNMX-TZB-ALK
Steel / Black Trivalent Chromate Treatment SNMX-TBZ
Steel / Black Trivalent Chromate Treatment / With Nylon Patch SNMX-TBZ-ALK
Stainless Steel SNMXS
Stainless Steel / With Nylon Patch SNMXS-ALK
New Products introduced : X-axis Stages
Thin Type TLKS-FR-T-X
New Products introduced : Flanged Hex Socket Head Cap Captive Screws
New Size variation introduced : High Strength Stainless Steel Hex Socket Head Cap Screws
SNSLG
L dimension size variations added
New Products introduced : Socket Head Cap Captive Screws with Ventilation Hole
New Products introduced : Hex Socket Head Cap Captive Screws with Small Head
New Products introduced : Cross Recessed Pan Head Captive Machine Screws (Brass)
New Products introduced : Quick Clamp Fasteners
Standard Type NQTS
Standard Type / All Stainless Steel NQTS-NI
Free Sliding Type NQTS-F
Free Sliding Type / All Stainless Steel NQTS-F-NI
Pin Holding Type NQTS-PH
Pin Holding Type / All Stainless Steel NQTS-PH-NI
New Products introduced : Cam Bases for Quick Clamp Fasteners
NQTB
Used in combination with Quick Clamp Fasteners
Stainless Steel NQTBS
Used in combination with Quick Clamp Fasteners
For Sheet Metal NQTB-N
Used in combination with Quick Clamp Fasteners
For Sheet Metal / Stainless Steel NQTBS-N
Used in combination with Quick Clamp Fasteners
New Products introduced : Holding Pins for Quick Clamp Fasteners
NQTS-HP
Used in combination with Quick Clamp Fasteners (NQTS-PH/NQTS-PH-NI)
New Products introduced : Spacers for Quick Clamp Fasteners
NQTS-SPCR
Used when mounting Quick Clamp Fasteners on sheet metal
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile Small Head / Pure Titanium
Special Chemical Polishing/Brightening Treatment SSHT-SD
No Surface Treatment SSHT-SD-UT
New Products introduced : Hex Socket Head Cap Captive Screws with Special Low Profile Small Head
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Captive Washers (For Sheet Metal)
New Products introduced : Hex Socket Head Cap Screws with Small Head (SUS316L)
New Products introduced : Hex Socket Head Cap Screws with Small Head - Titanium
Special chemical polishing/brightening treatment SNST-SD
No surface treatment SNST-SD-UT
New Products introduced : Screws with Ventilation Hole
Hex Socket Head Cap Screws with Small Head / SUSXM7 SVSS-SD
Hex Socket Head Cap Screws with Small Head / SUS316L SVSL-SD
Hex Socket Head Cap Screws with Small Head / Titanium SVST-SD
Hex Socket Head Cap Screws with Special Low Profile Small Head / SUSXM7 SVSHS-SD
Hex Socket Head Cap Screws with Special Low Profile Small Head / SUS316L SVSHL-SD
Hex Socket Head Cap Screws with Special Low Profile Small Head / Titanium SVSHT-SD
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile Small Head (SUS316L)
New Products introduced : Hex Socket Head Cap Captive Screws - Cleanroom Washing and Packaging Provided
New Products introduced : Hex Socket Head Cap Captive Screws - SUS316L
New Products introduced : Hex Socket Head Cap Screws (SUH660)
SNSU-AT
Hex socket head cap screws made of SUH660 (A286 equivalent) retaining high strength even in high-temperature environments
New Products introduced : Hex socket head cap screws with small heads and nylon Patch
Steel / Electroless Nickel Plating SNS-SD-EL-ALK
Stainless Steel SNSS-SD-ALK
Special Low Profile / Steel / Electroless Nickel Plating SSH-SD-EL-ALK
Special Low Profile / Stainless Steel SSHS-SD-ALK
New Products introduced : Captive Screws
Hex Socket Head Cap Screws / Steel / Electroless Nickel Plating SSC-SNS-EL
Hex Socket Head Cap Screws / SUS316L / High Strength SSC-SNSLG
Hex Socket Head Cap Screws / Titanium SSC-SNST
Hex Socket Head Cap Screws / Titanium / High Strength SSC-SNSTG
Hex Socket Head Cap Screws with Low Profile / SUS316L SSC-SLHL
Hex Head Bolts / SUS316L SSC-SNHL
Phillips Cross Recessed Pan Head Machine Screws / SUS316L SSCPL
Cross Recessed Truss Machine Screws / SUS316L SSCML
New Size variation introduced : Hex Socket Head Cap Screws
Hastelloy C-22 equivalent SNSH-C22
Added L Dimension 8mm/14mm to Nominal of Thread M5
Pure Nickel SNSN
Added L Dimension 14mm to Nominal of Thread M4
Pure Molybdenum SNSM
Added L Dimension 6mm to Nominal of Thread M4
New Size variation introduced : Tamper Resistant Screws
Socket Head Cap Screws with Hexalobular Socket and Pin SRHS
Added L Dimension 8mm to Nominal of Thread M5
Button Head Cap Screws with Hexalobular Socket and Pin SRBS
Added L Dimension Size Variations to Nominal of Thread M3/M4/M5/M6
Flat Head Screws with Hexalobular Socket and Pin SRFXS
Added L Dimension 8mm to Nominal of Thread M5
New Size variation introduced : Knurled Knobs
KNMS
Added Knob Diameter/Screw Length Size Variations to Nominal of Thread M4/M5/M6
New Size variation introduced : Screws with Ventilation Hole
Hex Socket Head Cap Screws SVSS
Added L Dimension Size Variations to Nominal of Thread M3/M4/M5/M6
Hex Socket Head Cap Screws / Special Chemical Polishing SVSS-PC
Added L Dimension Size Variations to Nominal of Thread M3/M4/M5/M6
Hex Socket Head Cap Screw - Titanium SVST
Added L Dimension 6mm to Nominal of Thread M4
Hex Socket Head Cap Screws with Low Profile SVLS
Added L Dimension 5mm to Nominal of Thread M3
Phillips Cross Recessed Pan Head Machine Screws SVPS
Added L Dimension 4mm/5mm/6mm to Nominal of Thread M3
New Size variation introduced : Hex Socket Head Cap Screw - Titanium
SNST
Added L Dimension 6mm to Nominal of Thread M4
New Products introduced : Hex Socket Head Cap Screws with Small Head
Fluorine Coating SNSS-SD-FC
Molybdenum Disulfide Coating SNSS-SD-MO
Special Low Profile / Fluorine Coating SSHS-SD-FC
Special Low Profile / Molybdenum Disulfide Coating SSHS-SD-MO
New Products introduced : Hex standoff made of stainless steel (SUS316L)
SHAL
Made of SUS316L superior in corrosion resistance
New Products introduced : Phillips Flat Head Screws for Sheet Metal
Steel SNF-TBZ-SUC
Stainless Steel SNFS-SUC
New Products introduced : Stopper Bolts for Stoppers for Linear Guides Series
NSBFH
Used in combination with Stoppers for Linear Guides for Positioning
Rounded Head Type NSBRH
Used in combination with Stoppers for Linear Guides for Positioning
With Urethane NSBUH
Used in combination with Stoppers for Linear Guides for Positioning
New Products introduced : Replacement Urethane
Urethane Part of Stoppers for Linear Guides with Urethane NSBU
For replacement when the urethane part has deteriorated
Urethane Part of Stopper Bolts with Urethane Pad NSBUH-U
For replacement when the urethane part has deteriorated
New Variation introduced : Stopper Bolts
SPM
Economy Type (full quenching) added
New Size variation introduced : Disk Type Flexible Couplings
Set Screw Type XHW-C
Added outside diameter 10mm
New Products introduced : Panel Protection Washers
Steel FPW
Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws
Aluminum FPWA
Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws
Stainless Steel FPWS
Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws
New Products introduced : Hex Socket Head Cap Screws
Stainless Steel (SUSXM7) SNSS-J
New Size variation introduced : Hex Socket Head Cap Screws
SNSS
Added L Dimension Size Variations to Nominal of Thread M2/M2.5
New Size variation introduced : Adjusting Washers
Steel / Ferrosoferric Oxide Film SWA-AW
Added Outside Diameter / Inside Diameter / Thickness Size Variations
Steel / Electroless Nickel Plating SWA-AWEL
Added Outside Diameter / Inside Diameter / Thickness Size Variations
Stainless Steel SWAS-AW
Added Outside Diameter / Inside Diameter / Thickness Size Variations
New Products introduced : Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole
(I=1) SVSI1S
Screws with washers integrated in advance
Improved work efficiency
Special chemical polishing treatment (I=1) SVSI1S-PC
Screws with washers integrated in advance
Improved work efficiency
New Products introduced : Titanium Hex Socket Head Cap Screws with Captive Washers
Special chemical polishing/brightening treatment (I=1) SNSI1T
Screws with washers integrated in advance
Improved work efficiency
No surface treatment (I=1) SNSI1T-UT
Screws with washers integrated in advance
Improved work efficiency
Special chemical polishing/brightening treatment (I=3) SNSI3T
Screws with washers integrated in advance
Improved work efficiency
No surface treatment (I=3) SNSI3T-UT
Screws with washers integrated in advance
Improved work efficiency
New Products introduced : Plastic clamp levers supporting metal detection
Male Screws LEMS-MD
Metal powder admixed into the lever part resin enables detection with a metal detector
Female Screws LEFS-MD
Metal powder admixed into the lever part resin enables detection with a metal detector
New Variation introduced : Dimple Knobs
KRR
Tap hole type added
New Products introduced : Washer Integrated Screws
Phillips Cross Recessed Pan Head Machine Screws (I=1) SNPI1S
Screws with washers integrated in advance
Improved work efficiency
Phillips Cross Recessed Pan Head Machine Screws (I=3) SNPI3S
Screws with washers integrated in advance
Improved work efficiency
Hex Socket Head Cap Screws (I=3) SNSQS
Screws with washers integrated in advance
Improved work efficiency
New Products introduced : Oldham Type Flexible Couplings
Set Screw Type MOC
Uses a resin spacer containing eco-friendly recycled carbon fiber
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)
Clamping Type MOC-C
Uses a resin spacer containing eco-friendly recycled carbon fiber
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)
Spacers MOC-SPCR
New Size variation introduced : Plastic Clamp Levers
Male Screw / Steel Threads LEM
Added Nominal of Thread M16; Added Size Variations to Nominal of Thread M10/M12
Male Screw / Stainless Steel Threads LEMS
Added Size Variations to Nominal of Thread M10/M12
Female Screw / Steel Threads LEF
Added Size Variations to Nominal of Thread M10/M12
Female Screw / Stainless Steel Threads LEFS
Added Size Variations to Nominal of Thread M10/M12
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile (Hastelloy C-22 equiv.)
SSHH-C22
Special Low Profile Cap Screws that are equivalent to Hastelloy C-22 and have excellent corrosion resistance against oxidizing and reducing acids and salts
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)
SSHS-UC
Hex Socket Head Cap Screws with Special Low Profile enabling fastening of thin plates of 0.1mm and up without washers
New Products introduced : Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws)
SNZP
Added phosphor bronze miniature screws for precision instruments
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel
SEQS
Added stainless steel cross recessed type to low profile screws
New Size variation introduced : Hex Socket Head Cap Screws for Precision Instruments
SNS
Added micro sizes M2-3-MS/M2-5-MS
New Size variation introduced : Washers with Ventilation Grooves
SWAS-VF
Added semiconductor manufacturing equipment sizes with nominal of thread M2/M2.5
New Products introduced : Plastic Pulls with Pneumatic Valve
New Products introduced : Plastic Pulls with Switch and LED
With Switch / Button Color Silver UPIF-MS
With Switch / Button with LED / Button Color Green/Red UPIF-PS
With LED UPIF-L
With Switch / With LED / Button Color Silver UPIF-MSL
With Switch / With LED / Button Color Black UPIF-PSL
New Size variation introduced : Hex Socket Head Cap Screws (SUS316L)
SNSL
Added Nominal of Thread M1.6/M2/M2.5
New Size variation introduced : Hex Socket Head Cap Screws - High Intensity Titanium Alloy
SNSTG
Added Nominal of Thread M2/M2.5
New Size variation introduced : Hex Socket Head Cap Screws - Phosphor Bronze
SNSP
Added Nominal of Thread M2/M2.5
New Size variation introduced : Hexalobular Short Bits
SKXB
Added No.3 Hexalobular Socket
New Products introduced : Hexalobular Socket Flat Head Machine Screws (Miniature Screws) for Precision Instruments
Nylon Patch SNZCXS-ALK
New Products introduced : Slotted Cheese Head Machine Screws (Tungsten)
New Products introduced : Quick Positioning Brackets - For Aluminum Frames
New Products introduced : Tablet PC Holders - Quick Positioning Type - For Aluminum Frames
New Size variation introduced : Flexible Couplings - Oldham Type - Clamping Type
MOR-C
Added φ 19 bore diameter to outside diameter 38 and 55
New Size variation introduced : Stripped Hex Head Screws/Bolts Removal Sockets
Insertion Angle 6.35 SKEK-6.35
Add the nominal size of applicable hexagonal width across flats
Insertion Angle 9.5 SKEK-9.5
Add the nominal size of applicable hexagonal width across flats
Insertion Angle 12.7 SKEK-12.7
New product release
New Products introduced : Stripped Hex Head Screws/Bolts Removal Socket Sets
New Products introduced : Slotted Pan Head Screws (Silicon Carbide)
New Products introduced : CFRTP Adjustable Wrench
New Size variation introduced : Flexible Couplings - High-gain Rubber Type - Single Clamp Type
New Products introduced : Flexible Couplings - Spiral Slit Type
New Products introduced : Hex Socket Head Cap Screws (Tantalum)
New Products introduced : Quick Positioning Brackets - For Slotted Steel - 2 Button Type
New Variation introduced : Wired Positioning Units - Modbus Compliant
New Variation introduced : Wireless Positioning Units
New Products introduced : Wireless Positioning Units
Wired Positioning Units - Modbus Compliant EPU-210
Wireless Positioning Units EPU-220
Transceivers - EtherNet/IP Compliant EPC-210-EIP
High Torque Adapters EOAT-200
Collars for High Torque Adapters EOTCL-200
Mounting Plates for High Torque Adapters EOTAP-200
New Products introduced : Plain Washers for High Strength Stainless Steel Bolts
New Products introduced : Miniature Plastic Clamp Levers
Spring Washer Integrated Type / Steel Threads LECM-W
Spring Washer Integrated Type / Stainless Steel Threads LECMS-W
Plain Washer Integrated Type / Steel Threads LECM-LW
Plain Washer Integrated Type / Stainless Steel Threads LECMS-LW
With Flat Washers for Slotted Holes / Steel Threads LECM-LWP
With Flat Washers for Slotted Holes / Stainless Steel Threads LECMS-LWP
New Products introduced : Plastic Clamp Levers
Spring Washer Integrated Type / Steel Threads LUDM-W
Spring Washer Integrated Type / Stainless Steel Threads LUDMS-W
Plain Washer Integrated Type / Steel Threads LUDM-LW
Plain Washer Integrated Type / Stainless Steel Threads LUDMS-LW
With Flat Washers for Slotted Holes / Steel Threads LUDM-LWP
With Flat Washers for Slotted Holes / Stainless Steel Threads LUDMS-LWP
New Products introduced : Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30
New Products introduced : Hex Socket Head Cap Screws (MAT21)
New Products introduced : Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
New Products introduced : Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
New Products introduced : Quick Positioning Brackets - For Square Shafts - 1 Button Type
New Products introduced : Wireless Positioning Units - Dustproof/Waterproof Thin Type
Transceivers - PLC Control / CC-Link Compatible EPC-200-CC
Adapter Plates EOAP-200
Collars EOCL-200
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Profile (Inch Thread/Stainless Steel)
New Products introduced : Hexalobular Socket Head Cap Screw with Extra Low Head (Inch Thread)
New Products introduced : Flat Washer for Slotted Holes
New Products introduced : Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel
New Products introduced : Stripped Screw Removal Bits / Impact Screwdriver Sets
New Size variation introduced : Stainless Steel Hand Knob
New Products introduced : Flexible Couplings - Disk Type - Adapter + Clamping Type
New Size variation introduced (Flexible Couplings - Jaw-Type MJC・MJS series) : Couplings
New Products (Flexible Couplings - The Vibration-Absorption Capable Disk Type) introduced : Couplings
New Products (Hex Head Screws (Galvanic Corrosion Prevention Treatment)) introduced : Special Screw
New Products (Hex Socket Head Cap Screws with Special Low Profile (Nylon Patch)) introduced : Special Screw
Steel SSH-EL-ALK
Stainless Steel SSHS-ALK
New Products (Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)) introduced : Special Screw
Steel SET-NI-ALK
Stainless Steel SETS-ALK
New Products (Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)) introduced : Special Screw
Steel SNZ-TBZ-ALK
Stainless Steel SNZS-ALK
New Products (Plastic Screws - PEEK) introduced : Special Screw
Hex Posts SPE-HB
New Size variation introduced (Flexible Couplings - Jaw-Type MJB series) : Couplings
New Products (Hex Socket Flat Head Bolts (with Pin)) introduced : Special Screw
New Products (Triwing Flat Head Machine Screws) introduced : Special Screw
New Products (Triangular Socket Button Head Cap Screws) introduced : Special Screw
New Products (Button Head Cap Screws with Three-Lobe Holes (with Pin)) introduced : Special Screw
New Products (Tablet PC Holders - Single Axis Type - Clamp Lever Retention - Magnet Mounting) introduced : Machine Elements
New Products (SKNBR-6.35-8SET:Bit Ratchet Handle Sets for Extremely Limited Access Spaces) introduced : Special Screw
New Products (SKABA:Bit Adapters) introduced : Special Screw
New Products (SNSS-SD(INCH) : Hex Socket Head Cap Screws with Small Head - Inch Thread) introduced : Special Screw
New Products (SPE-C(INCH) : Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK) introduced : Special Screw
New Products (SPE-P(INCH) : Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread) introduced : Special Screw
New Products (SPE-PS(INCH) : Plastic Screws - Slotted Pan Head Machine Screws - PEEK - Inch Thread) introduced : Special Screw
New Products (SPE-FS(INCH) : Plastic Screws - Slotted Flat Head Machine Screws - PEEK - Inch Thread) introduced : Special Screw
New Products (SPE-H(INCH) : Plastic Screws - Hex Head Screws - Inch Thread - PEEK) introduced : Special Screw
New Products (SPE-N(INCH) : Plastic Screws - Hex Nuts - Inch Thread - PEEK) introduced : Special Screw
New Products (SPEG-C(INCH) : Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK GF30) introduced : Special Screw
New Products (SPEG-P(INCH) : Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK GF30 - Inch Thread) introduced : Special Screw
New Products (SPA-P(INCH) : Plastic Screws - Cross Recessed Pan Head Machine Screws - RENY - Inch Thread) introduced : Special Screw
New Products (SKCD:Hexagon Screwdriver - with Screw Holding Function) introduced : Special Screw
New Products (KMDFS:Stainless Steel Hand Knobs) introduced : Machine Elements
New Products (SNSLG:Hex Socket Head Cap Screws - High Intensity S.S.) introduced : Special Screw
New Products (SNZT:Titanium Pan Head Machine Screws for Precision Instruments) are introduced at Special Screw
New Size variation are introduced at Theft Prevention Nuts
New Products (SKX-N:Hexalobular Wrenches for Extremely Limited Access Spaces) are introduced at Special Screw
New Products (SKXB:Hexalobular Short Bits) are introduced at Special Screw
New Size variation are introduced at Hex Socket Flange Head Screw Plugs
New Size variation (Outside Diameter: 68mm) are introduced at High Gain Type Coupling
New Products (Captive Knurled Knobs) are introduced at Machine Elements
New Products (Captive Wing Knobs) are introduced at Machine Elements
New Products (Metal Super Knobs) are introduced at Machine Elements
New Size variation are introduced at Hexagon Socket Flange Head Screw Plug with O-Ring
New Products (SEQ:Cross Recessed Head Cap Screws with Extra Low Profile) are introduced at Special Screw
Trivalent Chromate Treatment (Silver) SEQ-TZB
Black Trivalent Chromate Treatment SEQ-TBZ
Bits for Cross Recessed Head Cap Screws with Extra Low Profile SKQB
New Products (Tablet PC Holder) are introduced at Machine Elements
New Products (Tablet PC Holder - Fix Type) are introduced at Machine Elements
New Products (SVSL-PN:ex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment) are introduced at Special Screw
New Products (MBB-C:Bellows-type Flexible Coupling) are introduced at Couplings
New Products (SSCZS: Pan head captive machine screws for precision instruments (miniature screws)) are introduced at Special Screw
New Products (MSXP-C-W-SP: Coupling for Vacuum Variable Capacitor) are introduced at Couplings
New Products (SETA: Aluminum Super Special Low Head Bolt with Hexalobular Socket) are introduced at Special Screw
New Size variation are introduced at Plastic screw - Fine Thread - PEEK
New Products (SPE-MF: Plastic Screw (PEEK/Machine Screw for Precision Instruments)) are introduced at Special Screw
New Size variation are introduced at Plastic screw - Fine Thread - RENY
New Products (SPA-MF: Plastic Screw (RENY/Machine Screw for Precision Instruments)) are introduced at Special Screw
New Products (SWAS-EW: Eccentric Lock Washer) are introduced at Special Screw
New Products (SNSMN: Hex Socket Head Cap Screw (Monel 400 equiv.)) are introduced at Special Screw
New Products (SNHS-LH: Special Low Head Hexagon Head Bolt) are introduced at Special Screw
New Products (SNFCM: Molybdenum Hexagon Socket Countersunk Head Screw) are introduced at Special Screw
New Products (SNHDS: Duplex Stainless Steel Hexagon Head Screw) are introduced at Special Screw
New Products (SHNDS: Duplex Stainless Steel Hexagon Nuts) are introduced at Special Screw
New Products (SFB-EL: Socket Button Head Cap Screw with Flange (Electroless Nickel Plating)) are introduced at Special Screw
New Products (SNSL-PN: Socket Head Screw/SUS316L/Surface Hardening Treatment) are introduced at Special Screw
New Products (SRFXS: Flat Head Bolt with Hexalobular Socket (with Pin)) are introduced at Special Screw
New Products (SWAS-RW: Rosette Washer) are introduced at Special Screw
New Products (SRFXS-SET: Flat Head Bolt with Hexalobular Socket (with Pin) Rosette Washer Set) are introduced at Special Screw
New Products (SPEC-C: Plastic screw (Conductive PEEK / Hex Socket Head Cap Screw)) are introduced at Special Screw
New Products (SLHL: Socket Head Cap Screws with Low Profile - SUS316L) are introduced at e-nedzi.com
New Products (SSHL: Socket Head Cap Screws with Special Low Profile - SUS316L) are introduced at e-nedzi.com