Vented Screws / Vacuum Screws head shape :Low Profile

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select head shapeLow Profile
Image Vented Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Name Vented Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile - SUSXM7 - Cleanroom Washed & Packaged
Part Number SVLS SLHS-UCL
Feature Low Profile
Small Space
Space-Saving
Low Profile
Cleanroom Washed
& Packaged
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - -
Thread Size M3 ~ M10 M2 ~ M6
Operating Temperature (℃) - -
CAD CAD CAD
Specifications Specifications Specifications
List SVLS-M10 SVLS-M3 SVLS-M4 SVLS-M5 SVLS-M6 SVLS-M8 SLHS-M2.5-UCL SLHS-M2-UCL SLHS-M3-UCL SLHS-M4-UCL SLHS-M5-UCL SLHS-M6-UCL

Recommended Items for You

Select Thread Size (Metric thread)

Select screw length(inch)

Aluminum

Titanium

Molybdenum

Select coarse/fine